Image for QLine D Pushbutton, Type 4X from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Qline D Pushbutton, Type 4X

Bulletin Number:

  • Q41
  • Industry Standards:

    UL 508A Listed; Type 4, 4X, 12, 13; No. E61997 cUL Listed per CSA C22.2 No 94; Type 4, 4X, 12, 13; No. E61997 Enclosure flammability evaluated per UL 508A NEMA/EEMAC Type 4, 4X, 12 CSA File Number 42186: Type 4, 4X, 12 IEC 60529, IP67
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Used for insulating and housing 30.5-mm or 22.5-mm pushbuttons in hostile environments, QLine D Enclosures have contoured bodies with flush cover screws for an attractive, contemporary appearance.

    Application:

    Used for insulating and housing 30.5-mm or 22.5-mm pushbuttons in hostile environments, QLine D Enclosures have contoured bodies with flush cover screws for an attractive, contemporary appearance.

    Specifications:

  • High-impact polycarbonate material is used for both body and cover
  • Polycarbonate material is easily punched, drilled, filed or sawed
  • Mounting holes molded directly adjacent to cover screws
  • Straight side walls permit ganging of multiple enclosures
  • Cover screws protected by removable caps that are both aesthetic and provide tamper resistance
  • Molded internal pads for mounting optional panels, rails or other components
  • Seamless foam-in-place gasket assures watertight and dust-tight seal
  • Screws provided for mounting optional panel
  • Cross-point captivated cover screws are stainless steel
  • Optional panels are unpainted plated steel
  • Mounting hardware furnished
  • Material is halogen free
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. External Dimensions L x W in. Panel Panel Size D x E in. Mounting G x H in. F in. J in. P in. Q in. R in. S in. X in. Y in. Z in. U in.
    Catalog Number A in. B in. C in. External Dimensions L x W in. Panel Panel Size D x E in. Mounting G x H in. F in. J in. P in. Q in. R in. S in. X in. Y in. Z in. U in.
    2.95 2.87 3.11 3.23 x 3.15 Q88PD 2.68 x 2.17 2.76 x 1.97 2.83 2.76 2.75 1.97 1.57 1.61 0.12
    2.95 2.87 3.11 3.23 x 3.15 Q88PD 2.68 x 2.17 2.76 x 1.97 2.83 2.76 2.75 1.95 - - 1.57 1.61 - 0.12
    6.02 2.87 3.11 6.29 x 3.15 Q128PD 5.15 x 2.56 5.83 x 1.97 2.83 2.76 2.28 3.22 - 3.78 1.57 1.42 1.89 0.12
    4.45 2.87 3.11 4.72 x 3.15 Q128PD 5.15 x 2.56 4.25 x 1.97 2.83 2.76 1.97 4.25 - 3.78 1.57 1.42 1.89 0.12
    7.60 4.45 3.11 7.87 x 4.72 Q168PD 6.69 x 3.94 7.40 x 3.54 2.83 2.76 3.54 7.40 - 5.35 2.36 1.42 2.52 0.12
    6.02 2.87 3.11 6.29 x 3.15 Q168PD 6.69 x 3.94 5.83 x 1.97 2.83 2.76 1.97 5.83 - 5.35 1.57 1.26 1.89 0.12
    7.60 4.45 3.11 7.87 x 4.72 Q2012PD 6.69 x 3.94 7.40 x 3.54 2.83 2.76 3.54 7.40 1.57 6.93 2.36 1.10 1.89 0.12
    7.6 4.45 3.11 7.87 x 4.72 Q2012PD 6.69 x 3.94 7.40 x 3.54 2.83 2.76 3.54 7.40 1.57 6.93 1.10 2.36 1.89 0.12
    9.17 6.02 3.29 9.45 x 6.30 Q2416PD 8.31 x 5.83 8.98 x 5.12 3.07 2.95 5.43 7.95 - 8.46 1.89 2.20 2.52 0.16