Image for Extra-Large Pushbutton Enclosures, Type 12 from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Extra-Large Pushbutton Enclosures, Type 12

Bulletin Number:

  • PB1
  • Industry Standards:

    UL 508A Listed; Type 12, 13; File No. E61997 cUL Listed per CSA C22.2 No. 94; Type 12, 13; File No. E61997 NEMA/EEMAC Type 12, 13 CSA File Number 42186: Type 12 IEC 60529, IP65
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Extra-Large Pushbutton Enclosures with Panels are designed to hold 30.5-mm and 22.5-mm pushbuttons and switches, with 2.50-in. (64-mm) center-to-center of pushbutton holes.

    Application:

    Extra-Large Pushbutton Enclosures with Panels are designed to hold 30.5-mm and 22.5-mm pushbuttons and switches, with 2.50-in. (64-mm) center-to-center of pushbutton holes.

    Specifications:

  • 14 gauge steel
  • Seams continuously welded and ground smooth
  • Captivated cover screws thread into sealed wells
  • Continuous hinge
  • Factory stamped 4-way pushbutton holes
  • Oil-resistant gasket
  • Removable 14 gauge panel included, supported by weldnuts
  • Bonding provision on cover
  • External welded-on mounting brackets for easy installation
  • 30.5-mm or 22.5-mm size holes
  • Accessories:

  • Industrial Corrosion Inhibitors
  • Hol-Sealers Hole Seals
  • Tamper-Resistant Screws
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. Hole Size Number of Holes Panel Size D x E in. Mounting G x H in.
    Catalog Number A in. B in. C in. Hole Size Number of Holes Panel Size D x E in. Mounting G x H in.
    8.5 7.5 6 30.5 mm 4 6.50 x 5.50 9.00 x 6.62
    8.5 7.5 6 22.5 mm 4 6.50 x 5.50 9.00 x 6.62
    11 7.5 6 30.5 mm 6 9.00 x 5.50 11.50 x 6.62
    11 7.5 6 22.5 mm 6 9.00 x 5.50 11.50 x 6.62
    11 10 6 30.5 mm 9 9.00 x 8.00 11.50 x 9.12
    11 10 6 22.5 mm 9 9.00 x 8.00 11.50 x 9.12
    13.5 10 6 30.5 mm 12 11.50 x 8.00 14.00 x 9.12
    13.5 10 6 22.5 mm 12 11.50 x 8.00 14.00 x 9.12
    13.5 12.5 6 30.5 mm 16 11.50 x 10.50 14.00 x 11.62
    13.5 12.5 6 22.5 mm 16 11.50 x 10.50 14.00 x 11.62
    16 12.5 6 30.5 mm 20 14.00 x 10.50 16.50 x 11.62
    16 12.5 6 22.5 mm 20 14.00 x 10.50 16.50 x 11.62
    16 15 6 30.5 mm 25 14.00 x 13.00 16.50 x 14.12
    16 15 6 22.5 mm 25 14.00 x 13.00 16.50 x 14.12
    18.5 15 6 30.5 mm 30 16.50 x 13.00 19.00 x 14.12
    18.5 15 6 22.5 mm 30 16.50 x 13.00 19.00 x 14.12
    18.5 17.5 6 30.5 mm 36 16.50 x 15.50 19.00 x 16.62
    18.5 17.5 6 22.5 mm 36 16.50 x 15.50 19.00 x 16.62
    21 17.5 6 30.5 mm 42 19.00 x 15.50 21.50 x 16.62
    21 17.5 6 22.5 mm 42 19.00 x 15.50 21.50 x 16.62