Image for Drawn Pushbutton Enclosures, Type 4 from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Drawn Pushbutton Enclosures, Type 4

Bulletin Number:

  • PB1
  • Industry Standards:

    UL 508A Listed; Type 4, 12, 13; File No. E61997 cUL Listed per CSA C22.2 No. 94; Type 4, 12, 13; File No. E61997 NEMA/EEMAC Type 4, 12, 13 IEC 60529, IP66
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Drawn Pushbutton Enclosures are designed to hold 30.5-mm or 22.5-mm 4-way pushbuttons and switches. These enclosures have no welded seams or sharp corners.

    Applications:

    Drawn Pushbutton Enclosures are designed to hold 30.5-mm or 22.5-mm 4-way pushbuttons and switches. These enclosures have no welded seams or sharp corners.

    Specifications:

  • Drawn 16 gauge steel
  • No welded seams or sharp corners
  • Cover screws outside gasket sealing surface
  • Flat or domed flanged cover
  • Grounding stud on body
  • Bonding provision on cover
  • Oil-resistant gasket
  • External welded-on mounting brackets for easy installation
  • Factory stamped 4-way pushbutton holes
  • 30.5-mm or 22.5-mm size holes
  • Accessories:

  • Industrial Corrosion Inhibitors
  • Hol-Sealers Hole Seals
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. Hole Size Number of Holes Mounting G x H in. Cover Type Enclosure Depth P + V in. F in. K in. L in. M in. P in. Q in. R in. S in. T in. V in. W in. Y in.
    Catalog Number A in. B in. C in. Hole Size Number of Holes Mounting G x H in. Cover Type Enclosure Depth P + V in. F in. K in. L in. M in. P in. Q in. R in. S in. T in. V in. W in. Y in.
    4.5 2.88 2.62 30.5 mm 1 5.00 x 1.12 Flat 2.78
    3.5 4 2.75 30.5 mm 1 4.00 x 2.38 Flat 3.00 1.50 4.50 4.00 -- -- -- 2.06 2.56 2.98 4.50 2.00
    5.75 4 2.75 30.5 mm 2 6.25 x 2.38 Flat 3.00 3.75 6.75 6.25 -- -- -- 4.31 2.56 2.98 4.50 2.00
    8 4 2.75 30.5 mm 3 8.50 x 2.38 Flat 3.00 6.00 9.00 8.50 -- -- -- 6.56 2.56 2.98 4.50 2.00
    10.25 4 2.75 30.5 mm 4 10.75 x 2.38 Flat 3.00 8.25 11.25 10.75 -- -- -- 8.81 2.56 2.98 4.50 2.00
    3.5 4 3.75 30.5 mm 1 4.00 x 2.38 Dome 4.98 3.00 1.50 4.50 4.00 1.00 3.03 2.53 2.06 2.56 3.98 114 2.00
    3.5 4 3.75 22.5 mm 1 4.00 x 2.38 Dome 4.98 3.00 1.50 4.50 4.00 1.00 3.03 2.53 2.06 2.56 3.98 4.50 2.00
    5.75 4 3.75 30.5 mm 2 6.25 x 2.38 Dome 4.98 3.00 3.75 6.75 6.25 1.00 3.03 4.78 4.31 2.56 3.98 4.50 2.00
    5.75 4 3.75 22.5 mm 2 6.25 x 2.38 Dome 4.98 3.00 3.75 6.75 6.25 1.00 3.03 4.78 4.31 2.56 3.98 4.50 2.00
    8 4 3.75 30.5 mm 3 8.50 x 2.38 Dome 4.98 3.00 6.00 9.00 8.50 1.00 3.03 7.03 6.56 2.56 3.98 4.50 2.00
    8 4 3.75 22.5 mm 3 8.50 x 2.38 Dome 4.98 3.00 6.00 9.00 8.50 1.00 3.03 7.03 6.56 2.56 3.98 4.50 2.00
    10.25 4 3.75 30.5 mm 4 10.75 x 2.38 Dome 4.98 3.00 8.25 11.25 10.75 1.00 3.03 9.25 8.81 2.56 3.98 4.50 2.00
    10.25 4 3.75 22.5 mm 4 10.75 x 2.38 Dome 4.98 3.00 8.25 11.25 10.75 1.00 3.03 9.25 8.81 2.56 3.98 4.50 2.00
    4.5 2.88 2.62 22.5 mm 1 5.00 x 1.12 Flat -- -- -- -- -- -- -- -- -- -- -- 2.78
    3.5 4 3.75 22.5 mm 1 4.00 x 2.38 Flat 3.00 1.50 4.50 4.00 -- -- -- 2.06 2.56 3.98 - 2.00
    5.75 4 3.75 22.5 mm 2 6.25 x 2.38 Flat 3.00 3.75 6.75 6.25 -- -- -- 4.31 2.56 3.98 4.50 2.00
    8 4 3.75 22.5 mm 3 8.50 x 2.38 Flat 3.00 6.00 9.00 8.50 -- -- -- 6.56 2.56 3.98 4.50 2.00
    10.25 4 3.75 22.5 mm 4 10.75 x 2.38 Flat 3.00 8.25 11.25 10.75 -- -- -- 8.81 2.56 3.98 4.50 2.00