Image for GL66 Stainless Steel Screw Cover Wall-Mount Enclosure from nVent | Europe, the Middle East, Africa and India
+ / - Hover over image to Zoom

GL66 Stainless Steel Screw Cover Wall-Mount Enclosure

Finish:

  • Brushed stainless steel
  • Material:

  • Stainless Steel
  • Industry Standards:

    UL 508A Listed; Type 4, 4X, 12; File No. E61997; cUL Listed per CSA C22.2 No 94; Type 4, 4X, 12; File No. E61997 NEMA/EEMAC Type 4, 4X, 12 CSA File No. 42186: Type 4, 4X, 12 IEC/EN 60529, IP66 IEC/EN 62262, IK10 IEC/EN 62208
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Application:

  • Food and beverage production
  • Offshore and all saline environments
  • Waste and water treatment
  • Packaging
  • Pharmaceutical processing
  • Outdoor environments and corrosive applications
  • Scope of Delivery:

  • Enclosure
  • Cover
  • Assembly kit
  • Installation instruction
  • Mounting panels or DIN rail must be ordered separately
  • Features:

  • Captivated Type 316 stainless steel cover screws with sealing bushings made of a durable composite material
  • Integral compression stops maintain optimal gasket compression
  • Specifications:

  • Stainless steel wall-mount GL66, IP66, UL/NEMA Type 4X enclosure
  • Stainless steel type 304 or type 316L in standard
  • Material thickness: 1,2 mm covers and 1,0 mm bodies
  • Seams continuously welded and ground smooth
  • External formed body flange trough
  • Fastening holes in back of body for direct mounting or optional external mounting brackets
  • Seamless foam-in-place gasket
  • M6 bonding provision on cover, M6 ground stud in body
  • Cover and body have 320 grain brushed finish
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Material Size (HxWxD) Material Mounting Plate Included
    Catalog Number Material Size (HxWxD) Material Mounting Plate Included
    GL66 SC WM SS304 150H150W120D 150 x 150 x 120 Stainless steel 304 NO
    GL66 SC WM SS316L 150H150W120D 150 x 150 x 120 Stainless steel 316 NO
    GL66 SC WM SS304 150H150W80D 150 x 150 x 80 Stainless steel 304 NO
    GL66 SC WM SS304 150H300W80D 150 x 300 x 80 Stainless steel 304 NO
    GL66 SC WM SS304 200H150W120D 200 x 150 x 120 Stainless steel 304 NO
    GL66 SC WM SS316L 200H150W120D 200 x 150 x 120 Stainless steel 316 NO
    GL66 SC WM SS304 200H200W120D 200 x 200 x 120 Stainless steel 304 NO
    GL66 SC WM SS304 200H200W80D 200 x 200 x 80 Stainless steel 304 NO
    GL66 SC WM SS304 200H300W80D 200 x 300 x 80 Stainless steel 304 NO
    GL66 SC WM SS304 200H400W120D 200 x 400 x 120 Stainless steel 304 NO
    GL66 SC WM SS304 200H400W80D 200 x 400 x 80 Stainless steel 304 NO
    GL66 SC WM SS304 250H200W150D 250 x 200 x 150 Stainless steel 304 NO
    GL66 SC WM SS304 300H300W120D 300 x 300 x 120 Stainless steel 304 NO
    GL66 SC WM SS304 300H400W120D 300 x 400 x 120 Stainless steel 304 NO
    GL66 SC WM SS304 200H300W120D 200 x 300 x 120 Stainless steel 304 NO
    GL66 SC WM SS316L 200H300W120D 200 x 300 x 120 Stainless steel 316 NO
    GL66 SC WM SS316L 250H200W150D 250 x 200 x 150 Stainless steel 316 NO
    GL66 SC WM SS316L 300H300W120D 300 x 300 x 120 Stainless steel 316 NO