Image for GL66 Stainless Steel Wall-Mount Enclosure from nVent | Europe, the Middle East, Africa and India
+ / - Hover over image to Zoom

GL66 Stainless Steel Wall-Mount Enclosure

Industry Standards:

UL 508A Listed; Type 4, 4X, 12; File No. E61997; cUL Listed per CSA C22.2 No 94; Type 4, 4X, 12; File No.E61997 NEMA/EEMAC Type 4, 4X, 12, 13 CSA File No. 42186: Type 4, 4X, 12 IEC/EN 62262, IK10 IEC/EN 62208
Select Item modify product

TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
YOU MUST SELECT AN ITEM.

GL66 Series stainless steel enclosures are designed for indoor or outdoor applications that require corrosion protection against chemicals and water. GL66 enclosures feature streamlined styling with a stroked finish and 3mm double bit quarter-turn latches for secure closure. For diverse applications, enclosures are available in hinged and screw cover models. GL66 enclosures also offer flexible internal mounting options, ranging from variable depth back panels to DIN-rail mounting provisions.

Application:

  • Food and beverage production
  • Offshore and all saline environments
  • Waste and water treatment
  • Packaging
  • Pharmaceutical processing
  • Outdoor environments and corrosive applications
  • Scope of Delivery:

  • Enclosure with hinged door
  • Gland plate, supplied loose (for items with gland plate)
  • Assembly kit
  • Installation instruction
  • Mounting plate is not included and should be ordered separately
  • Features:

  • Versions with or without gland plate
  • Minimum-width body flange provides maximum body opening
  • External formed 90 degree body flange
  • Door opens 210 degrees
  • Mounting holes in back of body for direct mounting or for optional external mounting brackets
  • Doors are easily removed by pulling clip-style hinge pins
  • Quarter-turn latches furnished with 3 mm double-bit insert
  • Self-grounding latch system with double seal
  • Left hinged doors, reversible
  • Specifications:

  • Stainless steel wall-mount GL66, IP66, UL/NEMA Type 4X enclosure
  • Stainless steel type 304 or type 316L in standard
  • Material thickness: 1,2, 1,5 and 2,0 mm doors; 1,2 and 1,5 mm body
  • Type 316 stainless steel hinge pins
  • Seamless foam-in-place gasket
  • Grounding stud on the body
  • Bonding provision on the door
  • Brushed finish 320 grain
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Material Size (HxWxD) Product Material Material Finish Mounting Plate Included Gland Plate Included
    Catalog Number Material Size (HxWxD) Product Material Material Finish Mounting Plate Included Gland Plate Included
    GL66 304SS WALLM. 300X200X120 300 x 200 x 120 Stainless Steel Stainless steel 304 Brushed 320 NO NO
    GL66 304SS WALLM. 300X200X150 300 x 200 x 150 Stainless Steel Stainless steel 304 Brushed 320 NO NO
    GL66 316LSS WALLM. 300X200X150 300 x 200 x 150 Stainless Steel Stainless steel 316L Brushed 320 NO NO
    GL66 304SS WALLM. 300X250X150 300 x 250 x 150 Stainless Steel Stainless steel 304 Brushed 320 NO NO
    GL66 304SS WALLM. 300X250X210 300 x 250 x 210 Stainless Steel Stainless steel 304 Brushed 320 NO NO
    GL66 304SS 300X300X120 300 x 300 x 120 Stainless Steel Stainless steel 304 Brushed 320 NO NO
    GL66 304SS 300X300X210 300 x 300 x 210 Stainless Steel Stainless steel 304 Brushed 320 NO NO
    GL66 304SS 300X300X210 GP 300 x 300 x 210 Stainless Steel Stainless steel 304 Brushed 320 NO NO
    GL66 304SS 300X400X120 300 x 400 x 120 Stainless Steel Stainless steel 304 Brushed 320 NO NO
    GL66 304SS 300X400X210 GP 300 x 400 x 210 Stainless Steel Stainless steel 304 Brushed 320 NO NO
    GL66 304SS 350X300X210 350 x 300 x 210 Stainless Steel Stainless steel 304 Brushed 320 NO NO
    GL66 304SS WALLM. 400X300X150 400 x 300 x 150 Stainless Steel Stainless steel 304 Brushed 320 NO NO
    GL66 316LSS WALLM. 400X300X150 400 x 300 x 150 Stainless Steel Stainless steel 316L Brushed 320 NO NO
    GL66 304SS 400X300X210 GP 400 x 300 x 210 Stainless Steel Stainless steel 304 Brushed 320 NO NO
    GL66 316SS 400X300X210 GP 400 x 300 x 210 Stainless Steel Stainless steel 316L Brushed 320 NO YES
    GL66 304SS WALLM. 400X400X210 400 x 400 x 210 Stainless Steel Stainless steel 304 Brushed 320 NO NO
    GL66 304SS 400X400X210 GP 400 x 400 x 210 Stainless Steel Stainless steel 304 Brushed 320 NO NO
    GL66 316LSSWALLM. 400X400X210 400 x 400 x 210 Stainless Steel Stainless steel 316L Brushed 320 NO NO
    GL66 316SS 400X400X210 GP 400 x 400 x 210 Stainless Steel Stainless steel 316L Brushed 320 NO YES
    GL66 304SS WALLM. 400X600X210 400 x 600 x 210 Stainless Steel Stainless steel 304 Brushed 320 NO NO
    GL66 316LSS WALLM 400X600X210 400 x 600 x 210 Stainless Steel Stainless steel 316L Brushed 320 NO NO
    GL66 304SS WALLM. 500X400X210 500 x 400 x 210 Stainless Steel Stainless steel 304 Brushed 320 NO NO
    GL66 304SS 500X400X210 GP 500 x 400 x 210 Stainless Steel Stainless steel 304 Brushed 320 NO NO
    GL66 316SS WALLM. 500X400X210 500 x 400 x 210 Stainless Steel Stainless steel 316L Brushed 320 NO NO
    GL66 316SS 500X400X210 GP 500 x 400 x 210 Stainless Steel Stainless steel 316L Brushed 320 NO YES
    GL66 304SS 500X500X210 GP 500 x 500 x 210 Stainless Steel Stainless steel 304 Brushed 320 NO NO
    GL66 316SS 500X500X210 GP 500 x 500 x 210 Stainless Steel Stainless steel 316L Brushed 320 NO YES
    GL66 304SS 500X500X300 GP 500 x 500 x 300 Stainless Steel Stainless steel 304 Brushed 320 NO NO
    GL66 304SS WALLM. 600X400X210 600 x 400 x 210 Stainless Steel Stainless steel 304 Brushed 320 NO NO
    GL66 304SS 600X400X210 GP 600 x 400 x 210 Stainless Steel Stainless steel 304 Brushed 320 NO YES
    GL66 316SS WALLM. 600X400X210 600 x 400 x 210 Stainless Steel Stainless steel 316L Brushed 320 NO NO
    GL66 316SS 600X400X210 GP 600 x 400 x 210 Stainless Steel Stainless steel 316L Brushed 320 NO YES
    GL66 304SS 600X400X350 GP 600 x 400 x 350 Stainless Steel Stainless steel 304 Brushed 320 NO YES
    GL66 304SS WALLM. 600X600X210 600 x 600 x 210 Stainless Steel Stainless steel 304 Brushed 320 NO NO
    GL66 304SS 600X600X210 GP 600 x 600 x 210 Stainless Steel Stainless steel 304 Brushed 320 NO YES
    GL66 316SS WALLM. 600X600X210 600 x 600 x 210 Stainless Steel Stainless steel 316L Brushed 320 NO NO
    GL66 316SS 600X600X210 GP 600 x 600 x 210 Stainless Steel Stainless steel 316L Brushed 320 NO YES
    GL66 304SS WALLM. 600X600X300 600 x 600 x 300 Stainless Steel Stainless steel 304 Brushed 320 NO NO
    GL66 304SS 600X600X300 GP 600 x 600 x 300 Stainless Steel Stainless steel 304 Brushed 320 NO YES
    GL66 316SS WALLM. 600X600X300 600 x 600 x 300 Stainless Steel Stainless steel 316L Brushed 320 NO NO
    GL66 316SS 600X600X303 GP 600 x 600 x 300 Stainless Steel Stainless steel 316L Brushed 320 NO YES
    GL66 304SS 600X600X350 GP 600 x 600 x 350 Stainless Steel Stainless steel 304 Brushed 320 NO YES
    GL66 304SS 700X500X250 GP 700 x 500 x 250 Stainless Steel Stainless steel 304 Brushed 320 NO YES
    GL66 304SS WALLM. 800X600X210 800 x 600 x 210 Stainless Steel Stainless steel 304 Brushed 320 NO NO
    GL66 304SS 800X600X210 GP 800 x 600 x 210 Stainless Steel Stainless steel 304 Brushed 320 NO YES
    GL66 316SS WALLM. 800X600X210 800 x 600 x 210 Stainless Steel Stainless steel 316L Brushed 320 NO NO
    GL66 316SS 800X600X210 GP 800 x 600 x 210 Stainless Steel Stainless steel 316L Brushed 320 NO YES
    GL66 304SS 800X600X250 GP 800 x 600 x 250 Stainless Steel Stainless steel 304 Brushed 320 NO YES
    GL66 304SS WALLM. 800X600X300 800 x 600 x 300 Stainless Steel Stainless steel 304 Brushed 320 NO NO
    GL66 304SS 800X600X300 GP 800 x 600 x 300 Stainless Steel Stainless steel 304 Brushed 320 NO YES
    GL66 316SS WALLM. 800X600X300 800 x 600 x 300 Stainless Steel Stainless steel 316L Brushed 320 NO NO
    GL66 316SS 800X600X300 GP 800 x 600 x 300 Stainless Steel Stainless steel 316L Brushed 320 NO YES
    GL66 304SS 800X600X300 GP 800 x 600 x 350 Stainless Steel Stainless steel 304 Brushed 320 NO YES
    GL66 304SS 800X800X210 GP 800 x 800 x 210 Stainless Steel Stainless steel 304 Brushed 320 NO YES
    GL66 304SS 800X800X300 800 x 800 x 300 Stainless Steel Stainless steel 304 Brushed 320 NO NO
    GL66 304SS 800X800X300 GP 800 x 800 x 300 Stainless Steel Stainless steel 304 Brushed 320 NO YES
    GL66 316SS 800X800X300 GP 800 x 800 x 300 Stainless Steel Stainless steel 316L Brushed 320 NO YES
    GL66 304SS WALLM. 1000X800X300 1000 x 800 x 300 Stainless Steel Stainless steel 304 Brushed 320 NO NO
    GL66 304SS 1000X800X300 GP 1000 x 800 x 300 Stainless Steel Stainless steel 304 Brushed 320 NO NO
    GL66 316SS WALLM. 1000X800X300 1000 x 800 x 300 Stainless Steel Stainless steel 316L Brushed 320 NO NO
    GL66 316SS 1000X800X300 GP 1000 x 800 x 300 Stainless Steel Stainless steel 316L Brushed 320 NO YES
    GL66 304SS 1200X800X300 1200 x 800 x 300 Stainless Steel Stainless steel 304 Brushed 320 NO NO
    GL66 304SS 1200X800X300 GP 1200 x 800 x 300 Stainless Steel Stainless steel 304 Brushed 320 NO YES
    GL66 316SS 1200X800X300 GP 1200 x 800 x 300 Stainless Steel Stainless steel 316L Brushed 320 NO YES