Image for ProLine Solid Sides from nVent | Europe, the Middle East, Africa and India
+ / - Hover over image to Zoom

Solid Sides

Bulletin Number:

  • P20
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Solid Sides close the open sides of an enclosure frame and attach to the enclosure frame with semi-flush screws. Hangers are included for easy alignment of screws. Sides are painted with RAL 7035 textured light-gray polyester powder paint (except stainless steel) and have two grounding studs and a foam-in-place gasket. EMC Solid Sides are finished with paint over plated surfaces. Mounting hardware is included. Solid Sides are not suitable as barriers between joined enclosures.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A mm B mm Gauge Type H x W mm Fits Frame A x C
    Catalog Number A mm B mm Gauge Type H x W mm Fits Frame A x C
    1400 500 16 Steel 1339 x 453 1400 x 500
    1400 600 16 Steel 1339 x 553 1400 x 600
    1400 800 16 Steel 1339 x 753 1400 x 800
    1600 500 16 Steel 1539 x 453 1600 x 500
    1600 600 16 Steel 1539 x 553 1600 x 600
    1600 800 16 Steel 1539 x 753 1600 x 800
    1800 400 16 Steel 1739 x 353 1800 x 400
    1800 500 16 Steel 1739 x 453 1800 x 500
    1800 600 16 Steel 1739 x 553 1800 x 600
    1800 800 16 Steel 1739 x 753 1800 x 800
    2000 400 16 Steel 1939 x 353 2000 x 400
    2000 500 16 Steel 1939 x 453 2000 x 500
    2000 600 16 Steel 1939 x 553 2000 x 600
    2000 800 16 Steel 1939 x 753 2000 x 800
    2200 500 16 Steel 2139 x 453 2200 x 500
    2200 600 16 Steel 2139 x 553 2200 x 600
    2200 800 16 Steel 2139 x 753 2200 x 800