Image for Side-Mount Subpanel from nVent | Europe, the Middle East, Africa and India
+ / - Hover over image to Zoom

Side-Mount Subpanel

Bulletin Number:

  • P20
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Side-mounted panels can be installed on the interior sides of frames. The panel and all the hardware needed to attach the subpanels to a frame are included. Hardware is plated. Panels are 12 gauge steel with a white finish. Conductive panels are unpainted galvanized steel.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A mm B mm H mm H in. W mm Material
    Catalog Number A mm B mm H mm H in. W mm Material
    1400 500 1308 51.50 347 Conductive
    - - 1308 51.50 447 Steel
    1600 500 1508 59.37 347 Conductive
    1600 600 1508 59.37 447 Conductive
    1600 800 1508 59.37 647 Conductive
    - - 1708 67.24 247 -
    1800 500 1708 67.24 347 Conductive
    1800 600 1708 67.24 447 Conductive
    1800 800 1708 67.24 647 Steel
    2000 400 1908 75.12 247 Steel
    2000 500 1908 75.12 347 Conductive
    2000 600 1908 75.12 447 Conductive
    2000 800 1908 75.12 647 Conductive
    2200 500 2108 82.99 347 Conductive
    2200 600 2108 82.99 447 Conductive
    2200 800 2108 82.99 647 Conductive