Image for ProLine Industrial Packages, Type 12 from nVent | Europe, the Middle East, Africa and India
+ / - Hover over image to Zoom

ProLine Industrial Packages, Type 12

Bulletin Number:

  • P21
  • Material:

  • Steel
  • Industry Standards:

    UL 508A Listed; Type 12; File Number E61997 NEMA/EEMAC Type 12 CSA File Number 42186: Type 12 VDE IP55 IEC 60529, IP55
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Application:

    ProLine Industrial Packages are full-featured, ready-to-use enclosure solutions that make it unnecessary to order each component separately. For convenience, a single part number includes a frame, solid front door, solid rear cover, a solid top, a gland plate, lifting eyes and a full subpanel, so that only the side covers need to be ordered separately.

    Specifications:

  • Frames are a roll-formed, robotically welded design made of 12 gauge steel with solid steel, fully welded corners
  • External sides, covers and doors are 16 or 14 gauge steel
  • Standard door bars increase strength and rigidity and allow for an extra mounting surface
  • Seamless foam-in-place gasket provides a water-tight, dust-tight seal against moisture and contaminants
  • Gasket and latching system together ensure a solid seal with low closure force
  • Solid front doors equipped with a ProLine latching system and flush bezel handle
  • Integral frame channels support the full weight of the subpanels
  • Galvanized full subpanel
  • Frames accommodate the 25-mm DIN standard and include rectangular holes for clip nuts and through holes for use with thread-forming screws
  • ProLine Overlapping Doors are available in 800,1000, 1200 and 1600 mm widths. They are denoted by an OD in the part number, i.e. PPOD18106
  • A full selection of accessories is available.
  • Finish:

    Enclosure finish is RAL 7035 textured light-gray polyester powder paint with black accent color of RAL 9005 textured polyester powder paint. Enclosures with catalog numbers ending in 'HF' are EMC packages with conductive finish.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A mm B mm C mm Type
    Catalog Number A mm B mm C mm Type
    1400 600 500 Single Door
    1400 600 600 Single Door
    1600 600 800 Single Door
    1400 800 500 Single Door
    1400 1200 500 Overlapping Double Doors
    1200 600 500 Single Door
    1600 600 600 Single Door
    1600 600 800 Single Door
    1600 800 500 Single Door
    1600 800 600 Single Door
    1600 1200 500 Overlapping Double Doors
    1800 400 500 Single Door
    1800 400 600 Single Door
    1800 600 400 Single Door
    1800 600 500 Single Door
    1800 600 600 Single Door
    1800 600 800 Single Door
    1800 800 400 Single Door
    1800 800 500 Single Door
    1800 800 500 Overlapping Double Doors
    1800 800 600 Single Door
    1800 800 600 Overlapping Double Doors
    1800 800 800 Single Door
    1800 1000 400 Single Door
    1800 1000 400 Overlapping Double Doors
    1800 1000 500 Single Door
    1800 1000 500 Overlapping Double Doors
    1800 1000 600 Single Door
    1800 1000 800 Single Door
    1800 1200 400 Overlapping Double Doors
    1800 1200 500 Overlapping Double Doors
    1800 1200 600 Overlapping Double Doors
    1800 1200 800 Overlapping Double Doors
    2000 400 500 Single Door
    2000 400 600 Single Door
    2000 600 400 Single Door
    2000 600 500 Single Door
    2000 600 600 Single Door
    2000 600 800 Single Door
    2000 800 400 Single Door
    2000 800 500 Single Door
    2000 800 600 Single Door
    2000 800 800 Single Door
    2000 1000 400 Single Door
    2000 1000 400 Overlapping Double Doors
    2000 1000 500 Single Door
    2000 1000 500 Overlapping Double Doors
    2000 1000 600 Single Door
    2000 1000 600 Overlapping Double Doors
    2000 1000 800 Single Door
    2000 1200 400 Overlapping Double Doors
    2000 1200 500 Overlapping Double Doors
    2000 1200 600 Overlapping Double Doors
    2000 1200 800 Overlapping Double Doors
    2200 600 600 Single Door
    2200 600 800 Single Door
    2200 800 600 Single Door
    2200 800 800 Single Door
    2200 1200 500 Overlapping Double Doors
    2200 1200 600 Overlapping Double Doors
    2200 1200 800 Overlapping Double Doors