Image for Full Subpanel from nVent | Europe, the Middle East, Africa and India
+ / - Hover over image to Zoom

Full Subpanel

Bulletin Number:

  • P20
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

  • ProLine subpanels are designed to provide maximum panel depth, panel size and ease of installation. Full subpanels slide into the frame on nylon glide blocks, which support the entire weight of the subpanel.
  • All necessary mounting hardware is included
  • Subpanels are 12 gauge (2.5-mm) steel (subpanels for double-bay enclosures 1400-mm tall or taller are 10 gauge steel), have flanges on all sides and are painted white
  • Conductive subpanels are unpainted galvanized steel
  • Subpanels can be mounted at nearly any depth in 25-mm increments
  • Panels installed in the rearmost position in joined (ganged) enclosures provide a continuous mounting surface without requiring joining panels
  • Mounting hardware attaches to the top or to the sides of the frame
  • Additional Mounting Hardware (catalog number PMKPF) is available for applications requiring more support in the center or bottom of the subpanel. This is required if the enclosure will be tipped in transit or if the panel is not located at
  • Notes:

    Consult Hoffman for delivery.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A mm B mm H mm H in. W mm
    Catalog Number A mm B mm H mm H in. W mm
    1400 600 1285 50.59 530
    1400 800 1285 50.59 730
    - - 1285 50.59 1130
    1600 600 1485 58.46 530
    1600 800 1485 58.46 730
    1600 1200 1485 58.46 1130
    1800 400 1685 66.34 330
    1800 600 1685 66.34 530
    1800 800 1685 66.34 730
    1800 1000 1685 66.34 930
    1800 1200 1685 66.34 1130
    2000 400 1885 74.21 330
    2000 600 1885 74.21 530
    2000 800 1885 74.21 730
    2000 1000 1885 74.21 930
    2000 1200 1885 74.21 1130
    2200 600 2085 82.09 530
    2200 800 2085 82.09 730
    2200 1200 2085 82.09 1130