Image for ProLine 100-mm Plinth Base from nVent | Europe, the Middle East, Africa and India
+ / - Hover over image to Zoom

ProLine 100-mm Plinth Base

Bulletin Number:

  • P20
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Plinth Bases install under an enclosure to provide space for cables to enter from below. A Plinth Base consists of four corner supports connected to four access panels. The corner supports are cast aluminum. The access panels are 16 gauge steel and attach to the corner supports with screws. Plinth Bases are finished with RAL 9005 black textured polyester powder paint and include all necessary mounting hardware. Order a gland plate system to provide Type 12 protection when using a Plinth Base.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A mm B mm Fits Frame B x C W mm D mm C mm
    Catalog Number A mm B mm Fits Frame B x C W mm D mm C mm
    400 500 400 x 500 399 459 -
    400 600 400 x 600 399 559 -
    100 600 600 x 400 599 359 400
    100 600 600 x 500 599 459 500
    100 600 600 x 600 599 559 600
    100 600 600 x 800 599 759 800
    100 800 800 x 400 799 359 400
    100 800 800 x 500 799 459 500
    100 800 800 x 600 799 559 600
    100 800 800 x 800 799 759 800
    100 1000 1000 x 400 999 359 400
    100 1000 1000 x 500 999 459 500
    100 1000 1000 x 600 999 559 600
    100 1000 1000 x 800 999 759 800
    100 1200 1200 x 400 1199 359 400
    100 1200 1200 x 500 1199 459 500
    100 1200 1200 x 600 1199 559 600
    100 1200 1200 x 800 1199 759 800