Image for Free-Stand Single and Dual Access with 3-Point Latches, Type 4X from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Free-Stand Single and Dual Access with 3-Point Latches, Type 4X

Bulletin Number:

  • A30S4
  • Industry Standards:

    UL 508A Listed; Type 3R, 4, 4X, 12; File No. E61997 cUL Listed per CSA C22.2 No 94; Type 3R, 4, 4X, 12; File No. E61997 NEMA/EEMAC Type 3, 3R, 4, 4X, 12, 13 E.I.A. RS-310-D IEC 60529, IP66 Meets NEMA Type 3RX requirements
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    <p>For indoor or outdoor applications that require corrosion protection from chemicals and water, Concept enclosures house larger controls and feature streamlined styling with an attractive stroked finish, flush quarter-turn latches and an integral door ramp that ensures the door gasket sealing surface aligns with the enclosure body for secure closure.</p>

    Applications:

    Designed to house systems incorporating large components or complex mounting configurations. Three-point latching and sealing provide industry-leading protection from dust, dirt, oil and water. These enclosures are used in machine tool applications for housing motor starters, drives, contactors and PLCs, as well as a wide variety of other electrical and electronic equipment. The addition of 19-in. rack-mounting accessories makes these enclosures ideal for providing rugged protection for sensitive rack-mounted components in harsh industrial environments. These enclosures are used extensively in automotive, pulp and paper, wood products, textile and similar industries. Four styles are available to provide maximum flexibility:

    Application:

  • One-Door Single-Access Enclosures (single door on front)
  • One-Door Dual-Access Enclosures (single door on front and rear)
  • Two-Door Single-Access Enclosures (doors close on a removable centerpost)
  • Two-Door Dual-Access Enclosures (doors close on a removable centerpost)
  • Specifications:

  • 12 gauge Type 304 stainless steel
  • Seams continuously welded and ground smooth; no holes or knockouts
  • Two-door enclosures provided with a removable centerpost for easy panel installation
  • Heavy-duty lifting eyes are Type 316L stainless steel
  • Heavy-duty three-point latching mechanism operated by Type 316L stainless steel PowerGlide padlocking handle
  • Seemless foam-in-place gasket assures a water-tight and dust-tight seal
  • Body flange trough collar excludes liquids and contaminants
  • Heavy-gauge continuous hinges support each door
  • High-impact thermoplastic data pocket provided with each enclosure
  • Mounting channels welded horizontally to interior body sides at top, bottom and center
  • Optional panels and rack mounting angles can be mounted anywhere along channels
  • Bonding provision on door; grounding stud on body
  • Accessory mounting channel provided in enclosure top
  • Finish:

    Enclosures are unpainted. Cover, sides, top and bottom have smooth #4 brushed finish. Optional steel panels, swing-out panels, side-mounted panels, rack-mounting frames, heavy-duty panel supports and center panel supports are white. Optional full, half and side-mounted conductive panels are available.

    Accessories:

  • Caster Kit
  • Clamping Nut Package
  • Floor Stand Kit, Stainless Steel
  • Center Panel Supports
  • Panels for Free-Stand Type 4, 4X and 12 Single- and Dual-Access One-Door Enclosures with Mounting Channel
  • Panels for Free-Stand Type 4, 4X and 12 Single- and Dual-Access Two-Door Enclosures with Mounting Channel
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.

    Notes:

    Purchase panels and accessories separately.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Express Modifications A in. B in. C in. F in. G in.
    Catalog Number Express Modifications A in. B in. C in. F in. G in.
    Yes 60.06 24.06 18.06 32.03 23.12
    Yes 72.06 24.06 18.06 38.03 29.12
    Yes 72.06 30.06 18.06 38.03 29.12
    Yes 72.06 36.06 18.06 38.03 29.12
    - 90.06 24.06 20.06 47.03 38.12
    Yes 90.06 36.06 20.06 47.03 38.12
    Yes 60.06 36.06 24.06 32.03 23.12
    Yes 72.06 24.06 24.06 38.03 29.12
    Yes 72.06 30.06 24.06 38.03 29.12
    Yes 72.06 36.06 24.06 38.03 29.12
    Yes 90.06 36.06 24.06 47.03 38.12
    Yes 72.06 36.06 30.06 38.03 29.12
    Yes 72.06 36.06 36.06 38.03 29.12
    - 90.06 36.06 36.06 47.03 38.12
    Yes 72.06 24.06 24.06 38.03 29.12
    Yes 72.06 30.06 24.06 38.03 29.12
    Yes 72.06 36.06 24.06 38.03 29.12
    - 90.06 36.06 24.06 47.03 38.12
    Yes 72.06 24.06 30.06 38.03 29.12
    Yes 72.06 24.06 36.06 38.03 29.12
    Yes 72.06 36.06 36.06 38.03 29.12
    - 90.06 36.06 36.06 47.03 38.12
    Yes 60.06 48.06 18.06 32.03 23.12
    Yes 72.06 48.06 18.06 38.03 29.12
    Yes 72.06 60.06 18.06 38.03 29.12
    Yes 72.06 72.06 18.06 38.03 29.12
    Yes 90.06 48.06 20.06 47.03 38.12
    - 90.06 72.06 20.06 47.03 38.12
    Yes 72.06 48.06 24.06 38.03 29.12
    Yes 72.06 60.06 24.06 38.03 29.12
    Yes 72.06 72.06 24.06 38.03 29.12
    - 90.06 72.06 24.06 47.03 38.12
    Yes 72.06 60.06 36.06 38.03 29.12
    - 90.06 72.06 36.06 47.03 38.12
    Yes 72.06 48.06 24.06 38.03 29.12
    Yes 72.06 60.06 24.06 38.03 29.12
    - 72.06 72.06 24.06 38.03 29.12
    - 90.06 72.06 24.06 47.03 38.12
    - 72.06 60.06 36.06 38.03 29.12