Image for Continuous Hinge with Clamps, EMC, Type 4X from nVent | Hoffman
+ / - Hover over image to Zoom

Continuous Hinge with Clamps, EMC, Type 4X

Bulletin Number:

  • A51SE
  • Material:

  • Stainless Steel
  • Industry Standards:

    UL 50, 50E Listed; Type 4, 4X, 12; File No. E27567 cUL Listed per CSA C22.2 No 94; Type 4, 4X, 12; File No. E27567 UL 508A Listed; Type 4, 4X, 12; File No. E61997 cUL Listed per CSA C22.2 No 94; Type 4, 4X, 12; File No. E61997 NEMA/EEMAC Type 4, 4X, 12, 13 CSA File No. 42184: Type 4, 4X, 12 IEC 60529, IP66
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Applications:

    Use this enclosure in corrosive indoor or outdoor applications to contain stray electromagnetic interference (EMI) signals produced by internal components and to shield those components from external EMI/RFI interference.

    Specifications:

  • 16 and 14 gauge Type 304 stainless steel
  • Seams continuously welded and ground smooth
  • Seamless foam-in-place gasket adjacent to monel mesh assures water-tight, dust-tight and EMI seal
  • Stainless steel screws and clamps
  • Removable door with continuous hinge
  • Weldnuts provided for mounting optional panels and terminal kits
  • Bonding provision on door
  • Finish:

    Cover and sides of body have a smooth #4 brushed finish.

    Shielding Effectiveness:

  • Shielding effectiveness tested in accordance with:
  • IEEE 299
  • VG 95-373, part 15
  • MIL-STD-285
  • Accessories:

  • Fast-Operating Clamp-Cover Junction Box Clamp
  • Panels for Junction Boxes
  • Terminal Block Kit Assembly for Junction Boxes Overview
  • Steel and Stainless Steel Window Kits
  • Notes:

    Purchase panels separately.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. F in. Panel Size D x E in. J in. N in. V in. T in. Overall L x W in. Mounting G x H in. Y in. Cover Gauge Body Gauge Conductive Steel Panel Stainless Steel Panel
    Catalog Number A in. B in. C in. F in. Panel Size D x E in. J in. N in. V in. T in. Overall L x W in. Mounting G x H in. Y in. Cover Gauge Body Gauge Conductive Steel Panel Stainless Steel Panel
    6 4 4 3.50 4.88 x 2.88 3.62 2.38 0.31 3.00 7.50 x 4.94 6.75 x 2.00 0.56 16 16 A6P4G A6P4SS
    6 6 4 3.50 4.88 x 4.88 3.62 2.38 0.31 5.00 7.50 x 6.94 6.75 x 4.00 0.56 - 16 A6P6G A6P6SS
    8 6 4 3.50 6.75 x 4.88 3.62 1.38 0.25 5.00 9.50 x 6.94 8.75 x 4.00 0.62 16 14 A8P6G A8P6SS
    10 8 4 3.50 8.75 x 6.88 3.62 1.38 0.25 7.00 11.50 x 8.94 10.75 x 6.00 0.62 16 14 A10P8G A10P8SS
    12 10 6 5.50 10.75 x 8.88 5.62 2.38 0.25 9.00 13.50 x 10.94 12.75 x 8.00 0.62 16 14 A12P10G A12P10SS
    12 12 6 5.50 10.75 x 10.88 5.62 2.38 0.25 11.00 13.50 x 12.94 12.75 x 10.00 0.62 16 14 A12P12G A12P12SS
    14 12 6 5.50 12.75 x 10.88 5.62 2.38 0.25 11.00 15.50 x 12.94 14.75 x 10.00 0.62 16 14 A14P12G A14P12SS
    16 14 6 5.50 14.75 x 12.88 5.62 2.38 0.25 13.00 17.50 x 14.94 16.75 x 12.00 0.62 16 14 A16P14G A16P14SS