Image for Two-Door with Floor Stands, Type 12 from nVent | Hoffman
+ / - Hover over image to Zoom

Two-Door with Floor Stands, Type 12

Bulletin Number:

  • A12L
  • Material:

  • Steel
  • Industry Standards:

    UL 508A Listed; Type 12; File No. E61997 cUL Listed per CSA C22.2 No. 94; Type 12; File No. E61997 NEMA/EEMAC Type 12 CSA, File No. 42186, Type 12 IEC 60529, IP55
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Enclosures have gasketed, overlapping doors to keep the elements at bay and floor stands that provide additional height and access for cleaning under the enclosure. Because there is no centerpost, it is simple to install and remove panels.

    Applications:

    Enclosures have gasketed, overlapping doors to keep the elements at bay and floor stands that provide additional height and access for cleaning under the enclosure. Because there is no centerpost, it is simple to install and remove panels.

    Specifications:

  • Seams continuously welded and ground smooth; no holes or knockouts
  • 3-point latch mechanism operated by oil-tight key-lock handle
  • Gasketed overlapping doors with no centerpost
  • Concealed, easy-to-remove hinges
  • Data pocket is high-impact thermoplastic
  • 12-in. floor stands welded to enclosure
  • Heavy-duty lifting eyes
  • Panel supports
  • Oil-resistant gasket
  • Collar studs for mounting optional panel
  • Bonding provision on door
  • Provision for mounting fluorescent light
  • Finish:

    Two finishes available: ANSI 61 gray, polyester powder paint outside and inside; or ANSI 61 gray outside and white, polyester powder paint inside. Optional panels available with a white or conductive finish.

    Accessories:

  • Blower Fan Package
  • Drip Shield Kit for Type 12 Enclosures
  • InterSafe Data Interface Ports, Type 4/4X/12
  • Panelite Enclosure Lights
  • Hole Seals
  • Window Kits
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.

    Notes:

  • Purchase panels separately.
  • Reference the Specification Sheet for Popular Cooling Products and Popular Accessories.
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. Interior Finish Gauge Panel Conductive Panel Panel Gauge Panel Size in. Stiffener in. S in.
    Catalog Number A in. B in. C in. Interior Finish Gauge Panel Conductive Panel Panel Gauge Panel Size in. Stiffener in. S in.
    54 42 8 Gray 12 A54P42 A54P42G 11 50.00 x 38.00 15.00
    54 42 8 White 12 A54P42 A54P42G 11 50.00 x 38.00 15.00
    60.06 48.06 8.06 Gray 12 A60P48 A60P48G 11 56.00 x 44.00 15.00 15.92
    60.06 48.06 8.06 White 12 A60P48 A60P48G 11 56.00 x 44.00 15.00 15.92
    60.06 48.06 10.06 Gray 12 A60P48 A60P48G 11 56.00 x 44.00 15.00 15.92
    60.06 48.06 10.06 White 12 A60P48 A60P48G 11 56.00 x 44.00 15.00 15.92
    60.06 60.06 10.06 Gray 12 A60P60 A60P60G 11 56.00 x 56.00 21.00 19.92
    60.06 60.06 10.06 White 12 A60P60 A60P60G 11 56.00 x 56.00 21.00 19.92
    72.06 60.06 10.06 Gray 12 A72P60 A72P60G 11 68.00 x 56.00 21.00 19.92
    72.06 60.06 10.06 White 12 A72P60 A72P60G 11 68.00 x 56.00 21.00 19.92
    72.06 72.06 10.06 Gray 12 A72P72 A72P72G 11 68.00 x 68.00 24.00 23.92
    72.06 72.06 10.06 White 12 A72P72 A72P72G 11 68.00 x 68.00 24.00 23.92
    60.06 48.06 12.06 Gray 12 A60P48 A60P48G 11 56.00 x 44.00 15.00 15.92
    60.06 48.06 12.06 White 12 A60P48 A60P48G 11 56.00 x 44.00 15.00 15.92
    60.06 60.06 12.06 Gray 12 A60P60 A60P60G 11 56.00 x 56.00 21.00 19.92
    60.06 60.06 12.06 White 12 A60P60 A60P60G 11 56.00 x 56.00 21.00 19.92
    72.06 60.06 12.06 Gray 12 A72P60 A72P60G 11 68.00 x 56.00 21.00 19.92
    72.06 60.06 12.06 White 12 A72P60 A72P60G 11 68.00 x 56.00 21.00 19.92
    72.06 72.06 12.06 Gray 12 A72P72 A72P72G 11 68.00 x 68.00 24.00 23.92
    72.06 72.06 12.06 White 12 A72P72 A72P72G 11 68.00 x 68.00 24.00 23.92
    60.06 48.06 16.06 Gray 12 A60P48 A60P48G 11 56.00 x 44.00 15.00 15.92
    60.06 48.06 16.06 White 12 A60P48 A60P48G 11 56.00 x 44.00 15.00 15.92
    60.06 60.06 16.06 Gray 12 A60P60 A60P60G 11 56.00 x 56.00 21.00 19.92
    60.06 60.06 16.06 White 12 A60P60 A60P60G 11 56.00 x 56.00 21.00 19.92
    72.06 60.06 16.06 Gray 12 A72P60 A72P60G 11 68.00 x 56.00 21.00 19.92
    72.06 60.06 16.06 White 12 A72P60 A72P60G 11 68.00 x 56.00 21.00 19.92
    72.06 72.06 16.06 Gray 12 A72P72 A72P72G 11 68.00 x 68.00 24.00 23.92
    72.06 72.06 16.06 White 12 A72P72 A72P72G 11 68.00 x 68.00 24.00 23.92
    60.06 48.06 20.06 Gray 12 A60P48 A60P48G 11 56.00 x 44.00 15.00 15.92
    60.06 48.06 20.06 White 12 A60P48 A60P48G 11 56.00 x 44.00 15.00 15.92
    72.06 60.06 20.06 Gray 12 A72P60 A72P60G 11 68.00 x 56.00 21.00 19.92
    72.06 60.06 20.06 White 12 A72P60 A72P60G 11 68.00 x 56.00 21.00 19.92
    72.06 72.06 20.06 Gray 12 A72P72 A72P72G 11 68.00 x 68.00 24.00 23.92
    72.06 72.06 20.06 White 12 A72P72 A72P72G 11 68.00 x 68.00 24.00 23.92
    60.06 48.06 24.06 Gray 12 A60P48 A60P48G 11 56.00 x 44.00 15.00 15.92
    60.06 48.06 24.06 White 12 A60P48 A60P48G 11 56.00 x 44.00 15.00 15.92
    60.06 60.06 24.06 Gray 12 A60P60 A60P60G 11 56.00 x 56.00 21.00 19.92
    60.06 60.06 24.06 White 12 A60P60 A60P60G 11 56.00 x 56.00 21.00 19.92
    72.06 60.06 24.06 Gray 12 A72P60 A72P60G 11 68.00 x 56.00 21.00 19.92
    72.06 60.06 24.06 White 12 A72P60 A72P60G 11 68.00 x 56.00 21.00 19.92
    72.06 72.06 24.06 Gray 12 A72P72 A72P72G 11 68.00 x 68.00 24.00 23.92
    72.06 72.06 24.06 White 12 A72P72 A72P72G 11 68.00 x 68.00 24.00 23.92