Image for Concept Disconnect Enclosure, Type 4X from nVent | Hoffman
+ / - Hover over image to Zoom

Concept Disconnect Enclosure, Type 4X

Bulletin Number:

  • CWSD
  • Material:

  • Stainless Steel
  • Industry Standards:

    Mounting brackets required to meet UL/cUL external mounting requirement. UL 508A Listed; Type 3R, 4, 4X, 12; File No. E61997 cUL Listed per CSA C22.2 No. 94; Type 3R, 4, 4X, 12; File No. E61997 NEMA/EEMAC Type 3R, 4, 4X, 12, 13 IEC 60529, IP66 Meets NEMA Type 3RX requirements
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Use Concept Disconnect Enclosures in applications that require stylized design features and a preferred cutout that accepts major brand disconnect switches and circuit breakers. Furnished with Enclosures: Door interlock bracket welded to door; Three-point door latching system installed on door; Instructions to locate and install disconnect; Hardware kit consisting of padlocking door handle, panel mounting nuts, grounding hardware and sealing washers for mounting holes

    Application:

    Use Concept Disconnect Enclosures in applications that require stylized design features and a preferred cutout that accepts major brand disconnect switches and circuit breakers. Furnished with Enclosures: 1. Door interlock bracket welded to door; 2. Three-point door latching system installed on door; 3. Instructions to locate and install disconnect; 4. Hardware kit consisting of padlocking door handle, panel mounting nuts, grounding hardware and sealing washers for mounting holes

    Specifications:

  • 14 gauge Type 304 or 316 stainless steel
  • Seams continuously welded and ground smooth
  • External-formed 90-degree body flange
  • Integral door ramp to properly align door and gasket to body flange
  • Holes provided in right-hand flange are for mounting disconnect operating handle and operating mechanism
  • Panel mounting studs fit optional Concept panels and other accessories (purchase panels separately)
  • Mounting holes in back of body for direct mounting or for optional external mounting brackets
  • Stainless steel hidden hinges
  • Standard full-access door opening
  • Corner formed doors are interchangeable and easily removable by pulling captive hinge pins
  • Provisions on door for optional high-impact thermoplastic data pocket
  • Seamless foam-in-place gasket
  • Three-point door latching system installed on door interlocks with disconnect handle for added safety
  • Interlock bracket welded to door
  • Unique integrated door handle with tool-to-open feature and padlock option installed on door
  • Self-grounding latch system with double seal
  • Bonding provision on door; grounding stud on body
  • Includes hardware kit (consisting of padlocking door handle, panel mounting nuts, grounding hardware and sealing washers for mounting holes) and instructions for installing disconnects
  • Finish:

    Sides, top bottom and door have smooth #4 brushed finish. Handle is die-cast with black textured polyester powder paint.

    Accessories:

  • Blank Adapter Plates, Stainless Steel
  • Compact Cooling Fans
  • Mounting-Bracket Kits
  • PaneLiteEnclosure Lights Overview
  • Concept Panels
  • Steel and Stainless Steel Window Kits
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.

    Notes:

    Purchase panels separately. Optional plated Concept panels available. Optional NEMA style and stainless steel panels require conversion kit catalog number CCPM4.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. Stainless Steel Type Concept Panel Conductive Panel Panel Size D x E in. Mounting G x H in. J in.
    Catalog Number A in. B in. C in. Stainless Steel Type Concept Panel Conductive Panel Panel Size D x E in. Mounting G x H in. J in.
    20 22 8 304 CP2020 CP2020G 18.20 x 18.20 18.50 x 20.50 8.00
    20 22 8 316 CP2020 CP2020G 18.20 x 18.20 18.50 x 20.50 5.00
    24 22 8 304 CP2420 CP2420G 22.20 x 18.20 22.50 x 20.50 12.00
    24 22 8 316 CP2420 CP2420G 22.20 x 18.20 22.50 x 20.50 6.00
    24 26 8 304 CP2424 CP2424G 22.20 x 22.20 22.50 x 24.50 12.00
    24 26 8 316 CP2424 CP2424G 22.20 x 22.20 22.50 x 24.50 6.00
    30 26 8 304 CP3024 CP3024G 28.20 x 24.50 28.50 x 24.50 15.00
    30 26 8 316 CP3024 CP3024G 28.20 x 24.50 28.50 x 24.50 6.00
    36 26 8 304 CP3624 CP3624G 32.20 x 22.20 34.50 x 24.50 18.00
    36 26 8 316 CP3624 CP3624G 32.20 x 22.20 34.50 x 24.50 6.00
    24 26 10 304 CP2424 CP2424G 22.20 x 22.20 22.50 x 24.50 12
    24 26 10 316 CP2424 CP2424G 22.20 x 22.20 22.50 x 24.50 12
    30 26 10 304 CP3024 CP3024G 28.20 x 24.50 28.50 x 24.50 15
    30 26 10 316 CP3024 CP3024G 28.20 x 24.50 28.50 x 24.50 15