Image for Screw-Cover, Type 3R from nVent | Hoffman
+ / - Hover over image to Zoom

Screw-Cover, Type 3R

Bulletin Number:

  • A90S3
  • Finish:

  • ANSI 61
  • Material:

  • Steel
  • Industry Standards:

    UL 50, 50E Listed; Type 3R; File No. E27525 cUL Listed per CSA C22.2 No 94; Type 3R; File No. E27525 NEMA/EEMAC Type 3R IEC 60529, IP32
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Use this enclosure with or without knockouts in outdoor applications as a wiring or junction box.

    Application:

    Use this enclosure with or without knockouts in outdoor applications as a wiring or junction box.

    Features:

  • Drip shield top and seam-free sides, front and back
  • Slip-on removable cover fastened with plated steel screws along bottom edge
  • Handles on larger sizes (see table)
  • Embossed mounting holes on back of enclosure
  • Knockouts in bottom of 16 and 14 gauge enclosures
  • Provision for padlocking
  • No gasketing
  • Specifications:

    16, 14 or 12 gauge galvanized steel

    Finish:

    ANSI 61 gray polyester powder paint finish inside and out over pretreated surfaces.

    Accessories:

  • Industrial Corrosion Inhibitors
  • Electric Heater
  • Grounding Device
  • Mounting Bracket Kit
  • Touch-Up Paint
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. D in. Mounting H in. Knockout Pattern Body Style Mounting J in.
    Catalog Number A in. B in. C in. D in. Mounting H in. Knockout Pattern Body Style Mounting J in.
    4 4 4 1.88 B-C A 2.00
    6 4 4 1.88 B-C A 1.06
    12 4 4 1.88 B-C A 1.06
    6 6 4 2.25 B-C-D A 1.06
    8 6 4 2.25 B-C-D A 1.06
    8 8 4 2.25 F-G-H-I A 1.06
    10 8 4 2.25 F-G-H-I A 1.06
    12 8 4 2.25 F-G-H-I A 1.06
    10 10 4 2.25 C-D-E-F-G A 1.06
    12 10 4 2.25 C-D-E-F-G A 1.06
    12 12 4 2.25 C-D-E-F-G A 1.06
    18 12 4 2.25 C-D-E-F-G A 1.06
    18 18 4 13.00 A-B-C-D-E-F-G-H-I B 1.12
    6 6 6 2.25 B-C-D A 1.06
    8 8 6 2.25 F-G-H-I A 1.06
    10 8 6 2.25 F-G-H-I A 1.06
    10 10 6 2.25 C-D-E-F-G A 1.06
    18 8 6 2.25 F-G-H-I A 1.06
    12 10 6 2.25 C-D-E-F-G A 1.06
    12 12 6 2.25 C-D-E-F-G A 1.06
    15 12 6 2.25 C-D-E-F-G A 1.06
    16 12 6 2.25 C-D-E-F-G A 1.06
    18 12 6 2.25 C-D-E-F-G A 1.06
    18 18 6 13.00 A-B-C-D-E-F-G-H-I B 1.12
    24 12 6 13.00 C-D-E-F-G B 1.12
    24 18 6 13.00 A-B-C-D-E-F-G-H-I B 1.12
    24 24 6 13.00 A-B-C-D-E-F-G-H-I B 1.12
    8 8 8 2.25 F-G-H-I A 1.06
    12 12 8 2.25 C-D-E-F-G A 1.06
    15 12 8 2.25 C-D-E-F-G A 1.06
    18 12 8 2.25 C-D-E-F-G A 1.12
    24 16 8 13.00 C-D-E-F-G B 1.12
    18 18 8 13.00 A-B-C-D-E-F-G-H-I B 1.12
    24 18 8 13.00 A-B-C-D-E-F-G-H-I B 1.12
    24 20 8 13.00 A-B-C-D-E-F-G-H-I B 1.12
    24 24 8 12.19 13.00 A-B-C-D-E-F-G-H-I C 1.12
    30 24 8 15.19 13.00 A-B-C-D-E-F-G-H-I C 1.12
    48 36 8 24.19 33.00 A-B-C-D-E-F-G-H-I C 1.50
    18 18 10 13.00 A-B-C-D-E-F-G-H-I B 1.12
    24 18 10 13.00 A-B-C-D-E-F-G-H-I B 1.12
    24 24 10 12.19 13.00 A-B-C-D-E-F-G-H-I C 1.12
    30 24 10 15.19 13.00 A-B-C-D-E-F-G-H-I C 1.50
    24 24 12 12.19 13.00 A-B-C-D-E-F-G-H-I C 1.12
    30 30 12 15.19 27.00 A-B-C-D-E-F-G-H-I C 1.50
    36 30 12 18.19 27.00 A-B-C-D-E-F-G-H-I C 1.50
    36 36 12 18.19 33.00 A-B-C-D-E-F-G-H-I C 1.50
    30 30 16 15.19 27.00 A-B-C-D-E-F-G-H-I C 1.50
    48 36 16 24.19 33.00 A-B-C-D-E-F-G-H-I C 1.50
    4 4 4 1.88 - A 2.00
    6 6 4 2.25 - A 1.06
    8 6 4 2.25 - A 1.06
    8 8 4 2.25 - A 1.06
    10 8 4 2.25 - A 1.06
    12 8 4 2.25 - A 1.06
    10 10 4 2.25 - A 1.06
    12 10 4 2.25 - A 1.06
    12 12 4 2.25 - A 1.06
    18 18 4 13.00 - B 1.12
    6 6 6 2.25 - A 1.06
    18 6 6 2.25 - A 1.06
    8 8 6 2.25 - A 1.06
    10 8 6 2.25 - A 1.06
    10 10 6 2.25 - A 1.06
    12 10 6 2.25 - A 1.06
    12 12 6 2.25 - A 1.06
    15 12 6 2.25 - A 1.06
    16 12 6 2.25 - A 1.06
    18 12 6 2.25 - A 1.06
    18 18 6 13.00 - B 1.12
    24 18 6 13.00 - B 1.12
    24 24 6 13.00 - B 1.12
    8 8 8 2.25 - A -
    24 8 8 2.25 - A -
    12 12 8 2.25 - A 1.06
    15 12 8 2.25 - A 1.06
    18 12 8 2.25 - A 1.12
    18 18 8 13.00 - B 1.12
    24 18 8 13.00 - B 1.12
    24 20 8 13.00 - B 1.12
    24 24 8 12.19 13.00 C 1.12
    30 24 8 15.19 13.00 C 1.12
    48 36 8 24.19 33.00 C 1.50
    24 24 10 12.19 13.00 C 1.12
    24 24 12 12.19 13.00 C 1.12
    30 30 12 15.19 27.00 C 1.50
    36 30 12 18.19 27.00 C 1.50
    36 36 12 18.19 33.00 C 1.50
    30 30 16 15.19 27.00 C 1.50
    48 36 16 24.19 33.00 C 1.50