Image for ProLine G2 19-Inch Rack Angles from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

ProLine G2 19-Inch Rack Angles

Bulletin Number:

  • P40
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    The ProLine G2 Rack Angles mount using BV-M6 fasteners instead of the traditional cage nut and screw combination. The Rack Angle height and rack unit count are optimized for the ProLine G2 frame heights. Rack Angles have two mounting surfaces that function in the attachment of rack-mount equipment and accessories. Rack Angles comply with AN SI/EIA RS-310-D rack mounting standards.

    Application:

    The ProLine G2 Rack Angles mount using BV-M6 fasteners instead of the traditional cage nut and screw combination. The Rack Angle height and rack unit count are optimized for the ProLine G2 frame heights. Rack Angles have two mounting surfaces that function in the attachment of rack-mount equipment and accessories. Rack Angles comply with AN SI/EIA RS-310-D rack mounting standards.

    Specifications:

  • Plated and furnished in pairs
  • Can be mounted directly to the frame, or at variable depths using Adjustable Rack-Mounting Rails or Grid Straps; when mounted to the frame there is 44mm between the door opening and the Rack Angle mounting surface
  • Single-bay Frames: in a 600-mm wide frame, Rack Angles can be mounted in-line with the frame; in an 800-mm wide frame, Adjustable Rack-Mounting Rails or Frame Reducing Brackets are required (sold separately) to achieve the 19-inch rack spacing
  • Double-Bay Frames: in a 1200-mm wide frame, Center Uprights must be used to create a mounting surface in the center of the enclosure for either bay; in a 1600-mm frame, Center Uprights are again required in addition to Frame Reducing Brackets or Adjustable Rack-Mounting Rails to achieve the 19-inch rack spacing
  • Tapped-Hole Rack Angles are 12 gauge (2.5mm) steel and accommodate 10-32 screws for equipment mounting
  • Square-Hole Rack Angles are 14 gauge (1.75mm) steel and accept both metric and English cage nuts and screws: most commonly M5, M6, and 10-32 screws
  • Optional Shelves, Drawers, and Guides require two sets of Rack Angles to secure within the frame
  • All mounting hardware for Rack Angle installation into the frame is included; mounting hardware for securing rack-mount equipment/accessories to the Rack Angles is either supplied with the item or purchased separately
  • Load Ratings:

  • Note: it is important to comply with manufacturer’s recommendations for rack mounting support; follow mounting instructions for individual equipment
  • 20 lbs. (9.1 kg) per rack unit for equipment under 20 in. (508 mm) deep
  • Equipment over 20 in. (508 mm) deep or over 20 lbs. (9.1 kg) per rack unit requires rear support
  • Accessories:

  • Frame Reducing Brackets
  • Adjustable Rack-Mounting Rails
  • Frame Accessory Brackets
  • Rack Angle Adapter Bracket
  • Center Upright
  • Filler Panel Kit
  • Screw Package
  • Cage Nut Package
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Hole Type H in. Fits Frame Height (mm) Rack Units
    Catalog Number Hole Type H in. Fits Frame Height (mm) Rack Units
    Square 20.0 600 11
    Tapped 20.0 600 11
    Square 28.1 800 16
    Tapped 28.1 800 16
    Square 35.8 1000 20
    Tapped 35.8 1000 20
    Square 43.8 1200 25
    Tapped 43.8 1200 25
    Square 51.5 1400 29
    Tapped 51.5 1400 29
    Square 59.6 1600 33
    Tapped 59.6 1600 33
    Square 67.3 1800 38
    Tapped 67.3 1800 38
    Square 75.3 2000 43
    Tapped 75.3 2000 43
    Square 83.0 2200 47
    Tapped 83.0 2200 47