Image for ProLine G2 Joining Subpanels from nVent | Hoffman
+ / - Hover over image to Zoom

ProLine G2 Joining Subpanels

Bulletin Number:

  • P40
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    <p>The ProLine G2 Joining Subpanel provides a continuous panel surface in multiple-bay enclosures. The joining subpanel is inserted between full subpanels of equal height. It can be installed from front or rear.</p>

    Application:

    The ProLine G2 Joining Subpanel provides a continuous panel surface in multiple-bay enclosures. The joining subpanel is inserted between full subpanels of equal height. It can be installed from front or rear.

    Features:

  • Provides a continuous panel surface in multiple bay enclosures
  • Can be inserted between full mounting subpanels of equal height
  • Painted or galvanized options
  • Specifications:

  • Can be installed from front or rear
  • Subpanels can be mounted at any depth in 25-mm increments (front to back)
  • Heights greater than or equal to 1400 mm are 10 gauge (3.0 mm) mild steel; heights less than 1400mm are 12 gauge (2.5 mm)
  • Finish:

    For painted versions: Painted polyester powder paint, white; Painted polyester powder paint; white; custom colors available
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number H in. Fits Frame Height (mm) Description
    Catalog Number H in. Fits Frame Height (mm) Description
    19.9 600 Painted
    19.9 600 Conductive
    27.8 800 Painted
    27.8 800 Conductive
    35.7 1000 Painted
    35.7 1000 Conductive
    43.6 1200 Painted
    43.6 1200 Conductive
    51.4 1400 Painted
    51.4 1400 Conductive
    59.3 1600 Painted
    59.3 1600 Conductive
    67.2 1800 Painted
    67.2 1800 Conductive
    75.1 2000 Painted
    75.1 2000 Conductive
    82.9 2200 Painted
    82.9 2200 Conductive