Image for Floor Stand Kit from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Floor Stand Kit

Bulletin Number:

  • P40
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    The Floor Stand Kit mounts depth-wise on the ProLine G2 enclosure, securing both through the frames drain hole(s) and the corner block(s). The Floor Stand Kit is used to elevate the enclosure off the ground by 300 mm (~1ft). The stands are constructed from a 12-gauge (2.5 mm) steel, and finished in RAL 7035, textured light gray. Please note that at this time Hoffman is only offering a single 800 mm deep model, please consult the factory if a different depth is required.

    Description:

    The Floor Stand Kit mounts depth-wise on the ProLine G2 enclosure, securing both through the frames drain hole(s) and the corner block(s). The Floor Stand Kit is used to elevate the enclosure off the ground by 300 mm (~1ft). The stands are constructed from a 12-gauge (2.5 mm) steel, and finished in RAL 7035, textured light gray. Please note that at this time Hoffman is only offering a single 800 mm deep model, please consult the factory if a different depth is required.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Description
    Catalog Number Description
    Floor Stand Kit, 800mm