Image for Plinth Base Mounting Bracket Kit from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Plinth Base Mounting Bracket Kit

Bulletin Number:

  • P40
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    The Plinth Base Mounting Bracket Kit secures to the cast aluminum corner blocks of the standard Plinth Base. The bracket kit serves two functions: the first function is to facilitate floor mounting, and the second is to run a grid network for cable management. Previously, it was challenging to secure an enclosure to the floor, but with the bracket kit the mounting holes are now easily accessible from inside the cabinet after gland plate removal. Grid straps can also now be mounted to the Plinth Base Mounting Bracket Kit to secure cables entering or leaving the cabinet through the base. Grid Straps and Plinth Base are sold separately. The brackets are constructed from a 10-gauge (3.0 mm) steel, and finished in RAL 9005, matte black.

    Description:

    The Plinth Base Mounting Bracket Kit secures to the cast aluminum corner blocks of the standard Plinth Base. The bracket kit serves two functions: the first function is to facilitate floor mounting, and the second is to run a grid network for cable management. Previously, it was challenging to secure an enclosure to the floor, but with the bracket kit the mounting holes are now easily accessible from inside the cabinet after gland plate removal. Grid straps can also now be mounted to the Plinth Base Mounting Bracket Kit to secure cables entering or leaving the cabinet through the base. Grid Straps and Plinth Base are sold separately. The brackets are constructed from a 10-gauge (3.0 mm) steel, and finished in RAL 9005, matte black.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Description
    Catalog Number Description
    Plinth Base Mounting Bracket Kit