Image for Vented Plinth Base Cover from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Vented Plinth Base Cover

Bulletin Number:

  • P40
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    The Vented Plinth Base Covers replace the traditional solid plinth base covers that mount width-wise across the front and rear of the enclosure. Vented covers allow air to enter the enclosure from below, and are used in conjunction with the Vented Gland Plate. These covers are RAL 9005 black, polyester powder paint, and include all necessary mounting hardware. Please note that a standard 100mm Solid Plinth Base must be ordered separately, as Vented Plinth Base Covers are replacements for the front and rear covers only. Vented Gland Plate also sold separately, but required for successful air passage.

    Description:

    The Vented Plinth Base Covers replace the traditional solid plinth base covers that mount width-wise across the front and rear of the enclosure. Vented covers allow air to enter the enclosure from below, and are used in conjunction with the Vented Gland Plate. These covers are RAL 9005 black, polyester powder paint, and include all necessary mounting hardware. Please note that a standard 100mm Solid Plinth Base must be ordered separately, as Vented Plinth Base Covers are replacements for the front and rear covers only. Vented Gland Plate also sold separately, but required for successful air passage.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Fits Frame Width (mm)
    Catalog Number Fits Frame Width (mm)
    600
    800
    1000
    1200
    1600
    1800