Image for ProLine G2 Mobile Bases from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

ProLine G2 Mobile Bases

Bulletin Number:

  • P40
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Mobile bases include casters and extend beyond the front and rear of 600- and 800-mm wide modular enclosures to provide enhanced stability.<br/>

    Application:

    Mobile bases include casters and extend beyond the front and rear of 600- and 800-mm wide modular enclosures to provide enhanced stability.

    Features:

  • The front and rear top surfaces of the base are trimmed with 3-mm thick black rubber mats
  • Four non-locking casters provide a maximum load-bearing capacity of 1000 lb. (453.6 kg)
  • Specifications:

  • Available as standard product for 600- and 800-mm wide frames
  • The base fastens to the underside of the frame and provides integral mounting of furnished casters
  • Casters and mounting hardware are furnished
  • Exercise care when using casters to move the enclosure
  • Avoid tipping and damage to the enclosure and its contents by slowly moving the enclosure on its casters across smooth, flat flooring
  • Avoid large cracks, floor displacement, seams, gravel and any other obstruction
  • Never use casters while transporting an enclosure by truck on roadways
  • Contact Hoffman for more information
  • Finish:

  • Polyester powder paint; RAL 9005 textured black standard
  • Custom colors available
  • Accessories:

    Mobile Base Leveling Kit
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number W in. D in. Fits Frame (mm) WxD
    Catalog Number W in. D in. Fits Frame (mm) WxD
    23.6 37.0 600x400
    23.6 40.9 600x500
    23.6 44.8 600x600
    23.6 52.7 600x800
    31.5 37.0 800x400
    31.5 40.9 800x500
    31.5 44.8 800x600
    31.5 52.7 800x800
    31.5 60.6 800x1000