Image for ProLine G2 Fully Sealed Plinth (100mm Solid Base) from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

ProLine G2 Fully Sealed Plinth (100mm Solid Base)

Bulletin Number:

  • P40
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    No need to use a gland plate in the base of the enclosure with the Fully-Sealed Plinth Base (100mm Solid Base), which includes fully-sealed gland plates on the sides. Solid bases can easily be joined, for convenient cable management in joined/ganged enclosures while maintaining Type 12 environmental rating.

    Application:

    No need to use a gland plate in the base of the enclosure with the Fully-Sealed Plinth Base (100mm Solid Base), which includes fully-sealed gland plates on the sides. Solid bases can easily be joined, for convenient cable management in joined/ganged enclosures while maintaining Type 12 environmental rating.

    Features:

  • Maintains NEMA 12 rating without requiring gland plate
  • Two side gland plates for cable management options
  • Seamless polyurethane gasket (UL component recognized) provides a water-tight, dust-tight seal against moisture and contaminants
  • Specifications:

  • Optional Cable Entry Gland Plate for additional cable management solutions
  • Widths >800 mm 14 gauge (1.75 mm), ≤800 mm 16 gauge (1.5 mm) steel
  • Welded corners
  • Drill points for locating casters (not included)
  • Installation hardware included
  • EMC Fully Sealed Plinth – Additional Specifications:
  • Plated to provide corrosion resistance while maintaining a metal-to- metal contact with the metal fiber gasket
  • Metalized non-woven fabric EMI/RFI material covering UL94HP rated urethane foam gasket
  • Plating exposed in interior and paint over plated exterior
  • Longer lead times required for EMC items
  • Finish:

  • Polyester powder paint; RAL 9005 textured black standard
  • Custom colors available
  • Accessories:

  • Cable Entry Gland Plate
  • Duro-Stand gland plates
  • Fully-Sealed Plinth Base Joining Kit
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Fits Frame (mm) WxD W in. D in. Gauge (mm) Specialty
    Catalog Number Fits Frame (mm) WxD W in. D in. Gauge (mm) Specialty
    400x500 18.3 16.1 - -
    400x600 22.2 16.1 - -
    600x400 14.4 24 - -
    600x500 18.3 24 - -
    600x600 22.2 24 - -
    600x600 22.2 24 14 (1.75) EMC Components
    600x800 30.1 24 - -
    800x400 14.4 31.9 - -
    800x500 18.3 31.9 - -
    800x600 22.2 31.9 - -
    800x600 22.2 31.9 14 (1.75) EMC Components
    800x800 30.1 31.9 - -
    800x1000 38 31.9 - -
    1000x400 14.4 39.7 - -
    1000x500 18.3 39.7 - -
    1000x600 22.2 39.7 - -
    1000x600 22.2 39.7 14 (1.75) EMC Components
    1000x800 30.1 39.7 - -
    1200x400 14.4 47.6 - -
    1200x500 18.3 47.6 - -
    1200x600 22.2 47.6 - -
    1200x800 30.1 47.6 - -
    1600x400 14.4 63.3 - -
    1600x500 18.3 63.3 - -
    1600x600 22.2 63.3 - -
    1600x800 30.1 63.3 - -
    1800 x 400 71.2 14.4 - -
    1800x500 18.3 71.2 - -
    1800x600 22.2 71.2 - -
    1800x800 30.1 71.2 - -