Image for ProLine G2 Solid Base 0mm from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

ProLine G2 Solid Base 0mm

Bulletin Number:

  • P40
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    ProLine G2 0-mm Solid Bases are used to close the bottom opening on an enclosure frame.

    Application:

    ProLine G2 0-mm Solid Bases are used to close the bottom opening on an enclosure frame.

    Features:

  • Casters or levelers can be used to attach the solid base, in place of the included hardware
  • Seamless polyurethane gasket (UL component recognized) provides a water-tight, dust-tight seal against moisture and contaminants
  • Specifications:

  • 16-gauge (1.5 mm) steel
  • Includes four M12 hex bolts for installation
  • EMC 0-mm Solid Bases – Additional Specifications:
  • Plated to provide corrosion resistance while maintaining a metal-to- metal contact with the metal fiber gasket
  • Metalized non-woven fabric EMI/RFI material covering UL94HP rated urethane foam gasket
  • Plating exposed in interior and paint over plated exterior
  • Longer lead times required for EMC items
  • Finish:

  • Polyester powder paint; RAL 7035 textured light gray standard
  • Custom colors available
  • Accessories:

  • Casters Kit
  • Frame Floor-Mounting Bracket
  • Levelers
  • Frame Feet
  • Hole Seal
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number W in. D in. Fits Frame (mm) WxD Specialty Gauge (mm)
    Catalog Number W in. D in. Fits Frame (mm) WxD Specialty Gauge (mm)
    15.4 18.1 400X500 - -
    15.4 22.0 400X600 - -
    23.2 14.2 600X400 - -
    23.2 18.1 600X500 - -
    23.2 22.0 600X600 - -
    23.2 22.0 600X600 EMC Components 16 (1.5)
    23.2 29.9 600X800 - -
    31.1 14.2 800X400 - -
    31.1 18.1 800X500 - -
    31.1 22.0 800X600 - -
    31.1 22.0 800X600 EMC Components 16 (1.5)
    31.1 29.9 800X800 - -
    31.1 37.8 800X1000 - -
    39.0 14.2 1000X400 - -
    39.0 18.1 1000X500 - -
    39.0 22.0 1000X600 - -
    39.0 22.0 1000X600 EMC Components 16 (1.5)
    39.0 29.9 1000X800 - -
    46.9 14.2 1200X400 - -
    46.9 18.1 1200X500 - -
    46.9 22.0 1200X600 - -
    46.9 29.9 1200X800 - -
    62.6 14.2 1600X400 - -
    62.6 18.1 1600X500 - -
    62.6 22.0 1600X600 - -
    62.6 29.9 1600X800 - -
    70.5 18.1 1800X500 - -
    70.5 22.0 1800X600 - -
    70.5 29.9 1800X800 - -