Image for ProLine G2 Frame Pull-Out Shelf from nVent | Hoffman
+ / - Hover over image to Zoom

ProLine G2 Frame Pull-Out Shelf

Bulletin Number:

  • P40
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Application:

    ProLine G2 Frame Pull-Out Shelf allows easy access to shelf-mounted devices.

    Specifications:

  • Mounts to the front and rear frame uprights
  • The shelf is 16-gauge (1.5-mm) steel with 12-gauge (2.5-mm) steel supports
  • Finish:

  • Painted polyester powder paint; white
  • Custom colors available
  • Load Ratings:

    110 lb. (50 kg)

    Notes:

    Frame Width dimensions are in mm.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Width in. Depth in. Fits Frame Width (mm) Pull Out (mm) Pull Out (in)
    Catalog Number Width in. Depth in. Fits Frame Width (mm) Pull Out (mm) Pull Out (in)
    21.9 19.9 600 450 17.7
    21.9 27.8 600 670 26.4
    29.8 19.9 800 450 17.7
    29.8 27.8 800 670 26.4