Image for ProLine G2 Heavy-Duty Swing-Out Rack Frame from nVent | Hoffman
+ / - Hover over image to Zoom

ProLine G2 Heavy-Duty Swing-Out Rack Frame

Bulletin Number:

  • P40
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    The ProLine G2 Heavy-Duty Swing-Out Rack Frame allows 19-in. rack equipment or rack panels to pivot for better accessibility. New center pivot option allows 350-degree rotation with a 400 lb. (181 kg) load rating. Left or right offset option allows the frame to pivot out of the enclosure and is capable of 140-degree rotation. Hinges that provide 170-degree rotation are an optional accessory.

    Features:

  • Three pivot options for maximum flexibility (center, left, right)
  • Complies with ANSI/EI A RS-310-D rack-mounting standards
  • Mounts to inside of frame at any vertical location; can be located at any depth using grid straps/rail system. Deeper mounting affects the degree of opening of swing-out frame
  • Specifications:

  • Rack Frames are available for 600- and 800-mm wide enclosure frames
  • For 600-mm wide enclosures, the rack frame uses the full width
  • For 800-mm wide enclosures, there is 200-mm extra width and the rack frame can be installed on either side or in the center.
  • Can be installed in right, left or both bays of 1200-mm wide frames using center uprights. Frame reducing brackets may also be used to accommodate a variety of frame widths.
  • Center pivot option allows 350-degree rotation; left or right offset option allows 140-degree rotation and swings frame partially out of outer frame; optional hinges allow 170-degree rotation and swing frame completely out of outer frame
  • Has cutouts to mount Frame Tie-Down Brackets (not included) for cable management
  • Full-height swing-out rack frames are mounted to the top and bottom of the enclosure frame; smaller swing-out rack frames can be mounted to the vertical frame members or to the grid straps (order separately)
  • Furnished with quarter-turn latch, mounting hardware and mounting brackets
  • Mounting holes accommodate either English or metric cage nuts, which are ordered separately
  • Finish:

  • Polyester powder paint; RAL 7035 textured light gray standard
  • Custom colors available
  • Load Ratings:

    Maximum equipment load is 400 lbs (181 kg) if center pivot is used; 125 lbs (56 kg) if an offset pivot is used (1.5 safety factor in either case).

    Accessories:

  • Rack panels
  • Frame Tie-Down Bracket
  • 170-degree Hinge Kit
  • Cage nut packag
  • Screw package
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Height H in. Width in. Fits Frame (mm) HxW Rack Units
    Catalog Number Height H in. Width in. Fits Frame (mm) HxW Rack Units
    53 21.5 1400 x 600 25
    53 29.4 1400 x 800 25
    60.8 21.5 1600 x 600 30
    60.8 29.4 1600 x 800 30
    68.7 21.5 1800 x 600 34
    68.7 29.4 1800 x 800 34
    76.6 21.5 2000 x 600 39
    76.6 29.4 2000 x 800 39
    84.5 29.4 2200 x 800 43
    84.5 21.5 2200 x 600 43