Image for ProLine G2 Swing-Out Mounting Subpanels from nVent | Hoffman
+ / - Hover over image to Zoom

ProLine G2 Swing-Out Mounting Subpanels

Bulletin Number:

  • P40
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Application:

    The ProLine G2 Swing-Out Mounting Subpanel (Mounting Plate) allows a front-mounted subpanel to pivot out of a modular enclosure frame opening.

    Features:

  • Panels provide 170 degrees of rotation, with capability to hinge from the right or left side
  • Spring-loaded pivot post allows for easy installation
  • Conductive or painted versions available
  • Finish:

    Painted versions: polyester powder paint, white; custom colors available
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Fits Frame (mm) HxW H in. W in. Fits Frame (mm) HxD Finish
    Catalog Number Fits Frame (mm) HxW H in. W in. Fits Frame (mm) HxD Finish
    1200x600 45.1 21.5 1200x600 Painted
    1200x600 45.1 21.5 1200x600 Galvanized
    2000x800 76.6 29.4 2000x800 Galvanized
    1200x800 45.1 29.4 1200x800 Painted
    1200x800 45.1 29.4 1200x800 Galvanized
    1400x600 53.0 21.5 1400x600 Painted
    1400x600 53.0 21.5 1400x600 Galvanized
    1400x800 53.0 29.4 1400x800 Painted
    1400x800 53.0 29.4 1400x800 Galvanized
    1600x600 60.8 21.5 1600x600 Painted
    1600x600 60.8 21.5 1600x600 Galvanized
    1600x800 60.8 29.4 1600x800 Painted
    1600x800 60.8 29.4 1600x800 Galvanized
    1800x600 68.7 21.5 1800x600 Painted
    1800x600 68.7 21.5 1800x600 Galvanized
    1800x800 68.7 29.4 1800x800 Painted
    1800x800 68.7 29.4 1800x800 Galvanized
    2000x600 76.6 21.5 2000x600 Painted
    2000x600 76.6 21.5 2000x600 Galvanized
    2000x800 76.6 29.4 2000x800 Painted
    2200x600 84.5 21.5 2200x600 Painted
    2200x600 84.5 21.5 2200x600 Galvanized
    2200x800 84.5 29.4 2200x800 Painted
    2200x800 84.5 29.4 2200x800 Galvanized