Image for EZ-Load Glide Blocks from nVent | Hoffman
+ / - Hover over image to Zoom

EZ-Load Glide Blocks

Bulletin Number:

  • P40
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    A complete set of ProLine G2 EZ-Load Glide Blocks are included with every ProLine G2 Full Mounting Subpanel and ProLine G2 Industrial Packages. This set of four additional blocks can be used if a replacement set is needed.

    Application:

    A complete set of ProLine G2 EZ-Load Glide Blocks are included with every ProLine G2 Full Mounting Subpanel and ProLine G2 Industrial Packages. This set of four additional blocks can be used if a replacement set is needed.

    Features:

  • Can be used to load a subpanel vertically from the front, rear or side.
  • Can be used to load a subpanel while it is horizontal (i.e. on a table).
  • Ensures subpanel is securely bolted to the frame in all four corners.
  • Specifications:

  • For vertical front loading, the front glide blocks use the frame rails as a guide. Shaped to fit over the frame rails, the glide blocks ensure the subpanel inserts smoothly and easily into the desired location within the enclosure.
  • The rear glide blocks can be attached to the enclosure prior to the subpanel insertion, so the end position of the subpanel can easily and accurately predetermined.
  • For horizontal loading, the frame can be lowered over the mounting subpanel . In this configuration the load of the subpanel is in a safe, static state. The EZ-Load Glide Blocks can then be easily fastened to the frame and subpanel.
  • If the subpanel is used in the rear most position, the rear glide blocks will not be used.
  • If two subpanels are used in the enclosure in a back-to-back position the rear glide blocks will not be used.
  • Made from a high performing glass re-enforced polymer
  • Attaches to the frame using BV-M6 fasteners; attaches to the subpanel using hex bolts.
  • Mounting hardware included
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Description
    Catalog Number Description
    EZ-LOAD Glide Blocks