Image for ProLine G2 Full Mounting Subpanels from nVent | Hoffman
+ / - Hover over image to Zoom

ProLine G2 Full Mounting Subpanels

Bulletin Number:

  • P40
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Application:

    The ProLine G2 Subpanel is part of the new patent pending EZ-Load Mounting System which was designed to maximize space utilization and to make loading the subpanel faster and safer by providing a variety of loading options. The EZ-Load Glide Blocks can be used to load a subpanel vertically from the front, rear or side. Additionally, they can be used to load the subpanel horizontally—a new method for a more controlled option to load a subpanel into a modular enclosure.

    Features:

  • Accommodates five loading options: vertical front, vertical side, vertical rear, horizontal front (frame over subpanel), horizontal rear (subpanel lowered into frame)
  • Large mounting subpanel; maximum internal space efficiency
  • Mounting subpanel is securely fastened at the top and bottom of the enclosure
  • Specifications:

  • Subpanels systems less than 1200mm wide include four sets of EZ-Load Glide Blocks, four BV-M6 fasteners (block to frame) and four M12 Hex Bolts (subpanel to block)
  • Subpanel systems 1200mm and greater include eight sets of EZ Load Glide Blocks, eight BV-M6 fasteners (block to frame) and eight M12 Hex Bolts (subpanel to block) to ensure wider subpanels are well supported
  • Subpanels can be mounted at any depth in 25-mm increments (front to back)
  • Accommodates back-to-back subpanels and fully recessed rear position
  • Panels can be installed in the rearmost position, or positioned so joined enclosures provide a continuous mounting surface without requiring joining panels
  • High space efficiency ratio (HxW of subpanel)/(HxW of frame) of 84 percent
  • Side-mount panels must be used for the sides of the enclosure; they can be installed on the interior sides of frames
  • Widths of 1200 mm are 10 gauge (3.0 mm) mild steel; widths less than 1200 mm are 12 gauge (2.5 mm)
  • Conductive (galvanized/plated) or painted options
  • Optional panel support bracket available for applications requiring more support in the center of the subpanel; this is required if the enclosure will be tipped in transit or if the panel is not located at the bottom of the enclosure on the glide blocks
  • Optional panel support brace for the bottom of the enclosure provides additional support for heavy loads
  • Load Ratings:

    2000 lbs (907 kg), safety factor 2.5; frame size: 2000x600x800 mm (load ratings vary by frame size)

    Finish:

  • Painted polyester powder paint; white
  • Custom colors available
  • Accessories:

  • Joining Subpanels
  • Panel Support Bracket
  • Panel Support Brace
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Fits Frame (mm) HxW Type Gauge (mm) H in. W in. D in. Fits Frame (mm) HxD
    Catalog Number Fits Frame (mm) HxW Type Gauge (mm) H in. W in. D in. Fits Frame (mm) HxD
    2200x800 Galvanized 12 (2.5) 82.9 28.7 - -
    600x600 Painted 12 (2.5) 19.9 20.8 - -
    600x600 Galvanized 12 (2.5) 19.9 20.8 - -
    600x800 Painted 12 (2.5) 19.9 28.7 - -
    600x800 Galvanized 12 (2.5) 19.9 28.7 - -
    800x600 Painted 12 (2.5) 27.8 20.8 - -
    800x600 Galvanized 12 (2.5) 27.8 20.8 - -
    800x800 Painted 12 (2.5) 27.8 28.7 - -
    800x800 Galvanized 12 (2.5) 27.8 28.7 - -
    1000x600 Painted 12 (2.5) 35.7 20.8 - -
    1000x600 Galvanized 12 (2.5) 35.7 20.8 - -
    1000x800 Painted 12 (2.5) 35.7 28.7 - -
    1000x800 Galvanized 12 (2.5) 35.7 28.7 - -
    1000x1200 Painted 10 (3.0) 35.7 44.4 - -
    1000x1200 Galvanized 10 (3.0) 35.7 44.4 - -
    1200x600 Painted 12 (2.5) 43.6 20.8 - -
    1200x600 Galvanized 12 (2.5) 43.6 20.8 - -
    1200x800 Painted 12 (2.5) 43.6 28.7 - -
    1200x800 Galvanized 12 (2.5) 43.6 28.7 - -
    1200x1200 Painted 10 (3.0) 43.6 44.4 - -
    1200x1200 Galvanized 10 (3.0) 43.6 44.4 - -
    1400x600 Painted 12 (2.5) 51.4 20.8 - -
    1400x600 Galvanized 12 (2.5) 51.4 20.8 - -
    1400x800 Painted 12 (2.5) 51.4 28.7 - -
    1400x800 Galvanized 12 (2.5) 51.4 28.7 - -
    1400x1200 Painted 10 (3.0) 51.4 44.4 - -
    1400x1200 Galvanized 10 (3.0) 51.4 44.4 - -
    1600x600 Painted 12 (2.5) 59.3 20.8 - -
    1600x600 Galvanized 12 (2.5) 59.3 20.8 - -
    1600x800 Painted 12 (2.5) 59.3 28.7 - -
    1600x800 Galvanized 12 (2.5) 59.3 28.7 - -
    1600x1000 Painted 12 (2.5) 59.3 36.5 - -
    1600x1000 Galvanized 12 (2.5) 59.3 36.5 - -
    1600x1200 Painted 10 (3.0) 59.3 44.4 - -
    1600x1200 Galvanized 10 (3.0) 59.3 44.4 - -
    1600x1600 Painted 10 (3.0) 59.3 60.2 - -
    1600x1600 Galvanized 10 (3.0) 59.3 60.2 - -
    1800x400 Painted 12 (2.5) 67.2 12.9 - -
    1800x600 Painted 12 (2.5) 67.2 20.8 - -
    1800x600 Galvanized 12 (2.5) 67.2 20.8 - -
    1800x800 Painted 12 (2.5) 67.2 28.7 - -
    1800x800 Galvanized 12 (2.5) 67.2 28.7 - -
    1800x1000 Painted 12 (2.5) 67.2 36.5 - -
    1800x1000 Galvanized 12 (2.5) 67.2 36.5 - -
    1800x1200 Painted 10 (3.0) 67.2 44.4 - -
    1800x1200 Galvanized 10 (3.0) 67.2 44.4 - -
    1800x1600 Painted 10 (3.0) 67.2 60.2 - -
    1800x1600 Galvanized 10 (3.0) 67.2 60.2 - -
    1800x1800 Painted 10 (3.0) 67.2 68.0 - -
    1800x1800 Galvanized 10 (3.0) 67.2 68.0 - -
    2000x400 Painted 12 (2.5) 75.0 12.9 - -
    2000x400 Galvanized 12 (2.5) 75.0 12.9 - -
    2000x600 Painted 12 (2.5) 75.0 20.8 - -
    2000x600 Galvanized 12 (2.5) 75.0 20.8 - -
    2000x800 Painted 12 (2.5) 75.0 28.7 - -
    2000x800 Galvanized 12 (2.5) 75.0 28.7 - -
    2000x1000 Painted 12 (2.5) 75.0 36.5 - -
    2000x1000 Galvanized 12 (2.5) 75.0 36.5 - -
    2000x1200 Painted 10 (3.0) 75.0 44.4 - -
    2000x1200 Galvanized 10 (3.0) 75.0 44.4 - -
    2000x1600 Painted 10 (3.0) 75.0 60.2 - -
    2000x1600 Galvanized 10 (3.0) 75.0 60.2 - -
    2000x1800 Painted 10 (3.0) 75.0 68.0 - -
    2000x1800 Galvanized 10 (3.0) 75.0 68.0 - -
    2200x600 Painted 12 (2.5) 82.9 20.8 - -
    2200x600 Galvanized 12 (2.5) 82.9 20.8 - -
    2200x800 Painted 12 (2.5) 82.9 28.7 - -
    2200x1000 Painted 12 (2.5) 82.9 36.5 - -
    2200x1000 Galvanized 12 (2.5) 82.9 36.5 - -
    2200x1200 Painted 10 (3.0) 82.9 44.4 - -
    2200x1200 Galvanized 10 (3.0) 82.9 44.4 - -
    2200x1600 Painted 10 (3.0) 82.9 60.2 - -
    2200x1600 Galvanized 10 (3.0) 82.9 60.2 - -
    2200x1800 Painted 10 (3.0) 82.9 68.0 - -
    2200x1800 Galvanized 10 (3.0) 82.9 68.0 - -
    - Side Mount 12 (2.5) 36.5 - 13.9 1000x500
    - Side Mount (Galvanized) 12 (2.5) 36.5 - 13.9 1000x500
    - Side Mount 12 (2.5) 36.5 - 17.8 1000x600
    - Side Mount (Galvanized) 12 (2.5) 36.5 - 17.8 1000x600
    - Side Mount 12 (2.5) 36.5 - 25.7 1000x800
    - Side Mount (Galvanized) 12 (2.5) 36.5 - 25.7 1000x800
    - Side Mount 12 (2.5) 44.4 - 13.9 1200x500
    - Side Mount (Galvanized) 12 (2.5) 44.4 - 13.9 1200x500
    - Side Mount 12 (2.5) 44.4 - 17.8 1200x600
    - Side Mount (Galvanized) 12 (2.5) 44.4 - 17.8 1200x600
    - Side Mount 12 (2.5) 44.4 - 25.7 1200x800
    - Side Mount (Galvanized) 12 (2.5) 44.4 - 25.7 1200x800
    - Side Mount 12 (2.5) 52.3 - 13.9 1400x500
    - Side Mount (Galvanized) 12 (2.5) 52.3 - 13.9 1400x500
    - Side Mount 12 (2.5) 52.3 - 17.8 1400x600
    - Side Mount (Galvanized) 12 (2.5) 52.3 - 17.8 1400x600
    - Side Mount 12 (2.5) 52.3 - 25.7 1400x800
    - Side Mount (Galvanized) 12 (2.5) 52.3 - 25.7 1400x800
    - Side Mount (Galvanized) 12 (2.5) 60.1 - 10.0 1600x400
    - Side Mount 12 (2.5) 60.1 - 13.9 1600x500
    - Side Mount (Galvanized) 12 (2.5) 60.1 - 13.9 1600x500
    - Side Mount 12 (2.5) 60.1 - 17.8 1600x600
    - Side Mount (Galvanized) 12 (2.5) 60.1 - 17.8 1600x600
    - Side Mount 12 (2.5) 60.1 - 25.7 1600x800
    - Side Mount (Galvanized) 12 (2.5) 60.1 - 25.7 1600x800
    - Side Mount 12 (2.5) 68.0 - 10.0 1800x400
    - Side Mount (Galvanized) 12 (2.5) 68.0 - 10.0 1800x400
    - Side Mount 12 (2.5) 68.0 - 13.9 1800x500
    - Side Mount (Galvanized) 12 (2.5) 68.0 - 13.9 1800x500
    - Side Mount 12 (2.5) 68.0 - 17.8 1800x600
    - Side Mount (Galvanized) 12 (2.5) 68.0 - 17.8 1800x600
    - Side Mount 12 (2.5) 68.0 - 25.7 1800x800
    - Side Mount (Galvanized) 12 (2.5) 68.0 - 25.7 1800x800
    - Side Mount 12 (2.5) 75.9 - 33.6 2000x1000
    - Side Mount (Galvanized) 12 (2.5) 75.9 - 33.6 2000x1000
    - Side Mount 12 (2.5) 75.9 - 10.0 2000x400
    - Side Mount (Galvanized) 12 (2.5) 75.9 - 10.0 2000x400
    - Side Mount 12 (2.5) 75.9 - 13.9 2000x500
    - Side Mount (Galvanized) 12 (2.5) 75.9 - 13.9 2000x500
    - Side Mount 12 (2.5) 75.9 - 17.8 2000x600
    - Side Mount (Galvanized) 12 (2.5) 75.9 - 17.8 2000x600
    - Side Mount 12 (2.5) 75.9 - 25.7 2000x800
    - Side Mount (Galvanized) 12 (2.5) 75.9 - 25.7 2000x800
    - Side Mount 12 (2.5) 83.7 - 33.6 2200x1000
    - Side Mount (Galvanized) 12 (2.5) 83.7 - 33.6 2200x1000
    - Side Mount 12 (2.5) 83.7 - 10.0 2200x400
    - Side Mount (Galvanized) 12 (2.5) 83.7 - 10.0 2200x400
    - Side Mount 12 (2.5) 83.7 - 13.9 2200x500
    - Side Mount (Galvanized) 12 (2.5) 83.7 - 13.9 2200x500
    - Side Mount 12 (2.5) 83.7 - 17.8 2200x600
    - Side Mount (Galvanized) 12 (2.5) 83.7 - 17.8 2200x600
    - Side Mount 12 (2.5) 83.7 - 25.7 2200x800
    - Side Mount (Galvanized) 12 (2.5) 83.7 - 25.7 2200x800
    - Side Mount 12 (2.5) 20.8 - 10.0 600x400
    - Side Mount (Galvanized) 12 (2.5) 20.8 - 10.0 600x400
    - Side Mount 12 (2.5) 20.8 - 17.8 600x600
    - Side Mount (Galvanized) 12 (2.5) 20.8 - 17.8 600x600
    - Side Mount 12 (2.5) 20.8 - 25.7 600x800
    - Side Mount (Galvanized) 12 (2.5) 20.8 - 25.7 600x800
    - Side Mount 12 (2.5) 28.6 - 17.8 800x600
    - Side Mount (Galvanized) 12 (2.5) 28.6 - 17.8 800x600
    - Side Mount 12 (2.5) 28.6 - 25.7 800x800
    - Side Mount (Galvanized) 12 (2.5) 28.6 - 25.7 800x800
    - Side Mount 12 (2.5) 60.1 - 10.0 1600x400