Image for ProLine G2 Partial Subpanel and Side-Mount Panel from nVent | Hoffman
+ / - Hover over image to Zoom

ProLine G2 Partial Subpanel and Side-Mount Panel

Bulletin Number:

  • P40
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Partial Subpanels can be used on the sides of a modular enclosure or placed at any depth in 25-mm increments.

    Application:

    Partial Subpanels can be used on the sides of a modular enclosure or placed at any depth in 25-mm increments.

    Features:

  • 12 gauge (2.5mm), mild steel or galvanized steel
  • Flanges on all four sides
  • Specifications:

  • Partial subpanels can be placed in the rearmost position of the enclosure at any vertical height in 25-mm increments, or placed at any depth using grid straps (not included)
  • Side-mount partial subpanels can be placed on either side at any vertical height in 25-mm increments.
  • All necessary mounting hardware is included
  • Finish:

  • Painted polyester powder paint; white
  • Custom colors available
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number H in. W in. D in. Fits Frame (mm) HxW Fits Frame (mm) HxD Description
    Catalog Number H in. W in. D in. Fits Frame (mm) HxW Fits Frame (mm) HxD Description
    20.22 12.83 - 500x400 - Rear Mount, Painted
    20.22 12.83 - 500x400 - Rear Mount, Galvanized
    20.22 20.7 - 500x600 - Rear Mount, Painted
    20.22 20.7 - 500x600 - Rear Mount, Galvanized
    20.22 28.58 - 500x800 - Rear Mount, Painted
    20.22 28.58 - 500x800 - Rear Mount, Galvanized
    20.22 36.45 - 500x1000 - Rear Mount, Painted
    20.22 36.45 - 500x1000 - Rear Mount, Galvanized
    20.22 44.33 - 500x1200 - Rear Mount, Painted
    20.22 44.33 - 500x1200 - Rear Mount, Galvanized
    28.09 12.83 - 700x400 - Rear Mount, Painted
    28.09 12.83 - 700x400 - Rear Mount, Galvanized
    28.09 20.7 - 700x600 - Rear Mount, Painted
    28.09 20.7 - 700x600 - Rear Mount, Galvanized
    28.09 28.58 - 700x800 - Rear Mount, Painted
    28.09 28.58 - 700x800 - Rear Mount, Galvanized
    28.09 36.45 - 700x1000 - Rear Mount, Painted
    28.09 36.45 - 700x1000 - Rear Mount, Galvanized
    28.09 44.33 - 700x1200 - Rear Mount, Painted
    28.09 44.33 - 700x1200 - Rear Mount, Galvanized
    35.96 12.83 - 900x400 - Rear Mount, Painted
    35.96 12.83 - 900x400 - Rear Mount, Galvanized
    35.96 20.7 - 900x600 - Rear Mount, Painted
    35.96 20.7 - 900x600 - Rear Mount, Galvanized
    35.96 28.58 - 900x800 - Rear Mount, Painted
    35.96 28.58 - 900x800 - Rear Mount, Galvanized
    35.96 36.45 - 900x1000 - Rear Mount, Painted
    35.96 36.45 - 900x1000 - Rear Mount, Galvanized
    35.96 44.33 - 900x1200 - Rear Mount, Painted
    35.96 44.33 - 900x1200 - Rear Mount, Galvanized
    43.84 12.83 - 1100x400 - Rear Mount, Painted
    43.84 12.83 - 1100x400 - Rear Mount, Galvanized
    43.84 20.7 - 1100x600 - Rear Mount, Painted
    43.84 20.7 - 1100x600 - Rear Mount, Galvanized
    43.84 28.58 - 1100x800 - Rear Mount, Painted
    43.84 28.58 - 1100x800 - Rear Mount, Galvanized
    43.84 36.45 - 1100x1000 - Rear Mount, Painted
    43.84 36.45 - 1100x1000 - Rear Mount, Galvanized
    43.84 44.33 - 1100x1200 - Rear Mount, Painted
    43.84 44.33 - 1100x1200 - Rear Mount, Galvanized
    17.05 - 9.97 - 500x400 Side Mount, Painted
    17.05 - 9.97 - 500x400 Side Mount, Galvanized
    17.05 - 13.91 - 500x500 Side Mount, Painted
    17.05 - 13.91 - 500x500 Side Mount, Galvanized
    17.05 - 17.85 - 500x600 Side Mount, Painted
    17.05 - 17.85 - 500x600 Side Mount, Galvanized
    17.05 - 25.72 - 500x800 Side Mount, Painted
    17.05 - 25.72 - 500x800 Side Mount, Galvanized
    17.05 - 33.59 - 500x1000 Side Mount, Painted
    17.05 - 33.59 - 500x1000 Side Mount, Galvanized
    24.92 - 9.97 - 700x400 Side Mount, Painted
    24.92 - 9.97 - 700x400 Side Mount, Galvanized
    24.92 - 13.91 - 700x500 Side Mount, Painted
    24.92 - 13.91 - 700x500 Side Mount, Galvanized
    24.92 - 17.85 - 700x600 Side Mount, Painted
    24.92 - 17.85 - 700x600 Side Mount, Galvanized
    24.92 - 25.72 - 700x800 Side Mount, Painted
    24.92 - 25.72 - 700x800 Side Mount, Galvanized
    24.92 - 33.59 - 700x1000 Side Mount, Painted
    24.92 - 33.59 - 700x1000 Side Mount, Galvanized
    32.8 - 9.97 - 900x400 Side Mount, Painted
    32.8 - 9.97 - 900x400 Side Mount, Galvanized
    32.8 - 13.91 - 900x500 Side Mount, Painted
    32.8 - 13.91 - 900x500 Side Mount, Galvanized
    32.8 - 17.85 - 900x600 Side Mount, Painted
    32.8 - 17.85 - 900x600 Side Mount, Galvanized
    32.8 - 25.72 - 900x800 Side Mount, Painted
    32.8 - 25.72 - 900x800 Side Mount, Galvanized
    32.8 - 33.59 - 900x1000 Side Mount, Painted
    32.8 - 33.59 - 900x1000 Side Mount, Galvanized
    40.67 - 9.97 - 1100x400 Side Mount, Painted
    40.67 - 9.97 - 1100x400 Side Mount, Galvanized
    40.67 - 13.91 - 1100x500 Side Mount, Painted
    40.67 - 13.91 - 1100x500 Side Mount, Galvanized
    40.67 - 17.85 - 1100x600 Side Mount, Painted
    40.67 - 17.85 - 1100x600 Side Mount, Galvanized
    40.67 - 25.72 - 1100x800 Side Mount, Painted
    40.67 - 25.72 - 1100x800 Side Mount, Galvanized
    40.67 - 33.59 - 1100x1000 Side Mount, Painted
    40.67 - 33.59 - 1100x1000 Side Mount, Galvanized