Image for ProLine G2 Pagoda Tops from nVent | Hoffman
+ / - Hover over image to Zoom

ProLine G2 Pagoda Tops

Bulletin Number:

  • P40
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Pagoda tops can be used on the top of a modular enclosure for active cooling. The design features a drip-proof raised pagoda vent with a 115-volt integral axial exhaust fan, and includes gasket seals to maintain a NEMA 12 enclosure rating.<br/>

    Application:

    Pagoda tops can be used on the top of a modular enclosure for active cooling. The design features a drip-proof raised pagoda vent with a 115-volt integral axial exhaust fan, and includes gasket seals to maintain a NEMA 12 enclosure rating.

    Features:

  • Maintains NEMA 12 Type rating on enclosure when installed
  • Drip-protected, raised pagoda vent
  • Integral axial exhaust fan for active cooling
  • Specifications:

  • 14-gauge (1.75 mm) steel
  • Pagoda Tops 1200 mm and greater in width have one dripprotected, raised pagoda vent opening positioned over one side that can be oriented for right or left ventilation
  • Seamless polyeurethane gasket between top and frame (UL component recognized) provides a water-tight, dust-tight seal against moisture and contaminants
  • Includes four M12 hex bolts for installation
  • Lifting eyes (not included) can be used instead of bolts
  • Finish:

  • Polyester powder paint; RAL 7035 textured light gray standard
  • Custom colors available
  • Accessories:

  • Lifting eyes
  • Touch-up Paint
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number W in. D in. Fits Frame (mm) WxD
    Catalog Number W in. D in. Fits Frame (mm) WxD
    14.9 18.1 400x500
    14.9 22.0 400x600
    22.8 14.1 600x400
    22.8 18.1 600x500
    22.8 22.0 600x600
    22.8 29.9 600x800
    30.7 14.1 800x400
    30.7 18.1 800x500
    30.7 22.0 800x600
    30.7 29.9 800x800
    30.7 37.8 800x1000
    38.5 14.1 1000x400
    38.5 18.1 1000x500
    38.5 22.0 1000x600
    38.5 29.9 1000x800
    46.4 14.1 1200x400
    46.4 18.1 1200x500
    46.4 22.0 1200x600
    46.4 29.9 1200x800
    62.2 14.1 1600x400
    62.2 18.1 1600x500
    62.2 22.0 1600x600
    62.2 29.9 1600x800
    70.0 18.1 1800x500
    70.0 22.0 1800x600
    70.0 29.9 1800x800