Image for ProLine G2 Solid Top from nVent | Hoffman
+ / - Hover over image to Zoom

ProLine G2 Solid Top

Bulletin Number:

  • P40
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    ProLine G2 Solid tops are used to close the top opening on an enclosure frame.

    Application:

    ProLine G2 Solid tops are used to close the top opening on an enclosure frame.

    Features:

  • Lifting eyes can be used to attach the solid top, in place of the included hardware
  • Seamless polyurethane gasket (UL component recognized) provides a water-tight, dust-tight seal against moisture and contaminants
  • Specifications:

  • 16 gauge (1.5 mm) steel
  • Additional support provisions need to be made to support top mount air conditioners or other top mount accessories
  • Includes four M12 hex bolts for installation
  • Finish:

  • Polyester powder paint; RAL 7035 textured light gray standard
  • Custom colors available
  • Accessories:

  • Lifting eyes
  • Lifting angles
  • Lifting bar
  • Support Bracket Kit
  • Grid Strap (to form internal grid network/rail system)
  • Hole Seal
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Gauge (mm) W in. D in. Fits Frame (mm) WxD
    Catalog Number Gauge (mm) W in. D in. Fits Frame (mm) WxD
    16 (1.5) 14.9 18.1 400x500
    16 (1.5) 14.9 22.0 400x600
    16 (1.5) 22.8 14.1 600x400
    16 (1.5) 22.8 18.1 600x500
    16 (1.5) 22.8 22.0 600x600
    16 (1.5) 22.8 29.9 600x800
    16 (1.5) 30.7 14.1 800x400
    16 (1.5) 30.7 18.1 800x500
    16 (1.5) 30.7 22.0 800x600
    16 (1.5) 30.7 29.9 800x800
    16 (1.5) 30.7 37.8 800x1000
    16 (1.5) 38.5 14.1 1000x400
    16 (1.5) 38.5 18.1 1000x500
    16 (1.5) 38.5 22.0 1000x600
    16 (1.5) 38.5 29.9 1000x800
    16 (1.5) 46.4 14.1 1200x400
    16 (1.5) 46.4 18.1 1200x500
    16 (1.5) 46.4 22.0 1200x600
    16 (1.5) 46.4 29.9 1200x800
    16 (1.5) 62.2 14.1 1600x400
    16 (1.5) 62.2 18.1 1600x500
    16 (1.5) 62.2 22.0 1600x600
    16 (1.5) 62.2 29.9 1600x800
    16 (1.5) 70.0 18.1 1800x500
    16 (1.5) 70.0 22.0 1800x600
    16 (1.5) 70.0 29.9 1800x800