Image for ProLine G2 Dress Frame (Front or Rear) from nVent | Hoffman
+ / - Hover over image to Zoom

ProLine G2 Dress Frame (Front or Rear)

Bulletin Number:

  • P40
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    A ProLine G2 Dress Frame provides a decorative trim when a front door or cover is not used. It is frequently used for open rack applications.

    Application:

    A ProLine G2 Dress Frame provides a decorative trim when a front door or cover is not used. It is frequently used for open rack applications.

    Specifications:

  • Provides a clean, finished aesthetic for open rack applications
  • Snap-in design for easy, tool-free installation
  • Finish:

  • Polyester powder paint; RAL 7035 textured light gray standard
  • Custom colors available
  • Accessories:

  • 19-in. rack angles
  • Rack panels
  • Rack-Mount Fixed shelf
  • Rack-Mount Pull-out shelf
  • Glides (rack mount)
  • Slides
  • Rack angle mounted drawer
  • Writing surface
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number H in. W in. Fits Frame (mm) HxW
    Catalog Number H in. W in. Fits Frame (mm) HxW
    46.9 23.4 1200 x 600
    46.9 31.2 1200 x 800
    54.8 23.4 1400 x 600
    54.8 31.2 1400 x 800
    62.7 23.4 1600 x 600
    62.7 31.2 1600 x 800
    70.6 23.4 1800 x 600
    70.6 31.2 1800 x 800
    78.4 23.4 2000 x 600
    78.4 31.2 2000 x 800
    86.3 23.4 2200 x 600
    86.3 31.2 2200 x 800