Image for ProLine G2 Solid Cover (Front or Rear) from nVent | Hoffman
+ / - Hover over image to Zoom

ProLine G2 Solid Cover (Front or Rear)

Bulletin Number:

  • P40
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    ProLine G2 Solid Sides enclose the open sides of the modular enclosure frame and have innovative design elements incorporated to ensure fast installation and enhanced structural support.

    Application:

    ProLine G2 Solid Sides enclose the open sides of the modular enclosure frame and have innovative design elements incorporated to ensure fast installation and enhanced structural support.

    Features:

  • Hinge hanger on top for easy alignment
  • Formed steel hems on the sides of the covers for enhanced structural support and to protect user from sharp edges
  • Seamless polyurethane gasket (UL component recognized) provides a water-tight, dust-tight seal against moisture and contaminants
  • Specifications:

  • Attach to enclosure frame with low-profile, flat head screws
  • Door can be reversed without removing the side covers
  • Used on the sides of the ProLine G2 frame
  • Depths greater than 800 mm are 14 gauge (1.75 mm) mild steel; depths less than or equal to 800 mm are 16 gauge (1.5 mm)
  • Not suitable as a barrier between enclosures (instead use the ProLine G2 barrier panel)
  • Two grounding studs
  • All mounting hardware included
  • Finish:

  • Polyester powder paint; RAL 7035 textured light gray standard
  • Custom colors available
  • Load Ratings:

    300/136kg, safety factor 1.5; frame size: 2000x600x800 mm (load ratings vary by frame size)

    Accessories:

  • Support Bracket Kit
  • Grid Strap (to form internal grid network/rail system)
  • Window Kit
  • Hole Seal
  • Touch-Up Paint
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number H in. W in. Gauge (mm) Fits Frame (mm) HxW
    Catalog Number H in. W in. Gauge (mm) Fits Frame (mm) HxW
    23.0 15.7 16 (1.5) 600 x 400
    23.0 23.5 16 (1.5) 600 x 600
    23.0 31.4 14 (1.75) 600 x 800
    30.8 23.5 16 (1.5) 800 x 600
    30.8 31.4 14 (1.75) 800 x 800 or 800 x 1600 (qty 2)
    38.7 23.5 16 (1.5) 1000 x 600
    38.7 31.4 14 (1.75) 1000 x 800 or 1000 x 1600 (qty 2)
    38.7 47.1 14 (1.75) 1000 x 1200
    46.6 23.5 16 (1.5) 1200 x 600
    46.6 31.4 14 (1.75) 1200 x 800 or 1200 x 1600 (qty 2)
    46.8 47.1 14 (1.75) 1200 x 1200
    54.4 23.5 16 (1.5) 1400 x 600
    54.4 31.4 14 (1.75) 1400 x 800 or 1400 x 1600 (qty 2)
    54.5 47.1 14 (1.75) 1400 x 1200
    62.3 19.6 16 (1.5) 1600 x 500
    62.3 23.5 16 (1.5) 1600 x 600
    62.3 27.5 14 (1.75) 1600 x 700 or 1600 x 1400 (qty 2)
    62.3 31.4 14 (1.75) 1600 x 800 or 1600 x 1600 (qty 2)
    62.3 35.4 14 (1.75) 1600 x 900 or 1600 x 1800 (qty 2)
    62.3 39.3 14 (1.75) 1600 x 1000
    62.3 47.1 14 (1.75) 1600 x 1200
    70.2 15.7 16 (1.5) 1800 x 400
    70.2 19.6 16 (1.5) 1800 x 500
    70.2 23.5 16 (1.5) 1800 x 600
    70.2 27.5 14 (1.75) 1800 x 700 or 1800 x 1400 (qty 2)
    70.2 31.4 14 (1.75) 1800 x 800 or 1800 x 1600 (qty 2)
    70.2 35.4 14 (1.75) 1800 x 900 or 1800 x 1800 (qty 2)
    70.2 39.3 14 (1.75) 1800 x 1000
    70.20 47.1 14 (1.75) 1800 x 1200
    78.1 15.7 16 (1.5) 2000 x 400
    78.1 19.6 16 (1.5) 2000 x 500
    78.1 23.5 16 (1.5) 2000 x 600
    78.1 27.5 14 (1.75) 2000 x 700 or 2000 x 1400 (qty 2)
    78.1 31.4 14 (1.75) 2000 x 800 or 2000 x 1600 (qty 2)
    78.1 35.4 14 (1.75) 2000 x 900 or 2000 x 1800 (qty 2)
    78.1 39.3 14 (1.75) 2000 x 1000
    78.1 47.1 14 (1.75) 2000 x 1200
    85.9 19.6 16 (1.5) 2200 x 500
    85.9 23.5 16 (1.5) 2200 x 600
    85.9 27.5 14 (1.75) 2200 x 700 or 2200 x 1400 (qty 2)
    85.9 31.4 14 (1.75) 2200 x 800 or 2200 x 1600 (qty 2)
    85.9 35.4 14 (1.75) 2200 x 900 or 2200 x 1800 (qty 2)
    85.9 39.3 14 (1.75) 2200 x 1000
    85.9 47.1 14 (1.75) 2200 x 1200