Image for ProLine G2 Side Door Adapter from nVent | Hoffman
+ / - Hover over image to Zoom

ProLine G2 Side Door Adapter

Bulletin Number:

  • P40
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    ProLine G2 Side Door Adapters allow the mounting of a standard door to the side of the enclosure. When mounted to the enclosure, they maintain enclosure environmental integrity.

    Application:

    ProLine G2 Side Door Adapters allow the mounting of a standard door to the side of the enclosure. When mounted to the enclosure, they maintain enclosure environmental integrity.

    Specifications:

  • 14 gauge (1.75mm) steel
  • All mounting hardware included
  • EMC versions are plated to provide corrosion resistance while maintaining a metal-to-metal contact
  • Finish:

  • Polyester powder paint; RAL 7035 textured light gray standard
  • Custom colors available
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number H in. W in. Fits Frame (mm) HxD
    Catalog Number H in. W in. Fits Frame (mm) HxD
    46.6 19.8 1200x500
    46.6 23.8 1200x600
    46.6 31.7 1200x800
    54.4 19.8 1400x500
    54.4 31.7 1400x800
    62.3 15.9 1600x400
    62.3 19.8 1600x500
    62.3 23.8 1600x600
    62.3 31.7 1600x800
    70.2 15.9 1800x400
    70.2 19.8 1800x500
    70.2 23.8 1800x600
    70.2 31.7 1800x800
    78.1 15.9 2000x400
    78.1 19.8 2000x500
    78.1 23.8 2000x600
    78.1 31.7 2000x800
    78.1 39.5 2000x1000
    85.9 19.8 2200x500
    85.9 23.8 2200x600
    85.9 31.7 2200x800
    85.9 39.5 2200x1000