Image for ProLine G2 Window Doors from nVent | Hoffman
+ / - Hover over image to Zoom

ProLine G2 Window Doors

Bulletin Number:

  • P40
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    ProLine G2 Window Doors can be used to enable viewing of electronic equipment. Featuring clean contemporary lines, they are available in clear safety glass or polycarbonate and include a standard door bar system for easy accessory attachment. The Smooth Glide latching system is made from high-quality components and features an innovative timed latch action which ensures a solid door seal with a low closure force.

    Application:

    ProLine G2 Window Doors can be used to enable viewing of electronic equipment. Featuring clean, contemporary lines, they are available in clear safety glass or polycarbonate and include a standard door bar system for easy accessory attachment. The Smooth Glide latching system is made from high-quality components and features an innovative timed latch action which ensures a solid door seal with a low closure force.

    Features:

  • Safety glass or polycarbonate (for food and beverage applications)
  • Smooth Glide latching system – for a smooth, reliable and repeatable door close over enclosure lifetime
  • Clean, contemporary design
  • Specifications:

  • Window doors available for frames up to 1000 mm wide
  • 0.25 in. (6.35 mm) thick window to provide maximum protection and viewing area
  • Standard door bar system on all window doors for easy accessories attachment
  • Low-profile Swing Handle with key lock; other options available
  • Seamless polyurethane gasket (UL component recognized) provides a water-tight, dust-tight seal against moisture and contaminants
  • Timed latch engagement to ensure top and bottom of door catch reliably
  • Durable, double-flanged latch rod and three Delrin® rollers to prevent metal-on-metal grinding
  • 3-point latch system for doors ≥ 1000mm in height
  • Doors can be hinged on left or right (default left)
  • 14-degree hinging standard (180-degree hinge option available)
  • Door can be reversed without removing the side covers
  • Can be used on front or rear of the ProLine G2 frame; can be used on the sides with side door adapter (not included)
  • Two grounding studs
  • All mounting hardware included
  • Finish:

  • Clear safety glass or smoke-grey tinted polycarbonate
  • Polyester powder paint; RAL 7035 textured light gray standard
  • Custom colors available
  • Accessories:

  • ProLine Grounding Kit (VDE compliant)
  • Door Stop Kit
  • Side Door Adapter
  • 180-Degree Hinge Kit
  • Lock Inserts
  • DIN Lock Inserts
  • Padlock Kit
  • Door Support Roller Kit
  • Flush Swing Handle
  • L-Handle
  • Flush Bezel
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Fits Frame (mm) HxW Description
    Catalog Number Fits Frame (mm) HxW Description
    600 x 400 Polycarbonate window
    600 x 400 Safety glass window
    600 x 600 Polycarbonate window
    600 x 600 Safety glass window
    600 x 800 Safety glass window
    600 x 800 Polycarbonate window
    800 x 600 Polycarbonate window
    800 x 600 Safety glass window
    800 x 800 Polycarbonate window
    800 x 800 Safety glass window
    1000 x 600 Polycarbonate window
    1000 x 600 Safety glass window
    1000 x 800 Polycarbonate window
    1000 x 800 Safety glass window
    1200 x 600 Polycarbonate window
    1200 x 600 Safety glass window
    1200 x 800 Polycarbonate window
    - -
    1400 x 600 Polycarbonate window
    1400 x 600 Safety glass window
    1400 x 800 Polycarbonate window
    1400 x 800 Safety glass window
    1600 x 600 Polycarbonate window
    1600 x 600 Safety glass window
    1600 x 800 Polycarbonate window
    1600 x 800 Safety glass window
    1800 x 400 Polycarbonate window
    1800 x 400 Safety glass window
    1800 x 600 Polycarbonate window
    1800 x 600 Safety glass window
    1800 x 800 Polycarbonate window
    1800 x 800 Safety glass window
    1800 x 1000 Polycarbonate window
    1800 x 1000 Safety glass window
    2000 x 400 Polycarbonate window
    2000 x 400 Safety glass window
    2000 x 600 Polycarbonate window
    2000 x 600 Safety glass window
    2000 x 800 Polycarbonate window
    2000 x 800 Safety glass window
    2000 x 1000 Polycarbonate window
    2000 x 1000 Safety glass window
    2200 x 600 Polycarbonate window
    2200 x 600 Safety glass window
    2200 x 800 Polycarbonate window
    2200 x 800 Safety glass window
    2200 x 1000 Polycarbonate window
    2200 x 1000 Safety glass window