Image for ProLine G2 Solid Doors (Single or Overlapping Double) from nVent | Hoffman
+ / - Hover over image to Zoom

ProLine G2 Solid Doors (Single or Overlapping Double)

Bulletin Number:

  • P40
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    ProLine G2 Solid Doors (Single or Overlapping Double) feature a solid swing and a high load capacity. The Smooth Glide latching system is made from quality components and incorporates an innovative timed latch action ensuring a solid door seal with a low closure force. Sold individually.

    Application:

    ProLine G2 Solid Doors (Single or Overlapping Double) feature a solid swing and a high load capacity. The Smooth Glide latching system is made from quality components and incorporates an innovative timed latch action ensuring a solid door seal with a low closure force. Sold individually.

    Features:

  • Smooth Glide latching system – for a smooth, reliable and repeatable door close over enclosure lifetime
  • Low-profile Swing Handle with key lock; other options available
  • Seamless polyurethane gasket (UL Component Recognized) provides a water-tight, dust-tight seal against moisture and contaminants
  • Specifications:

  • Single doors available for frames up to 1000 mm wide
  • Overlapping double doors available for frames 800 mm wide and greater
  • Door bar system on all doors
  • Timed latch engagement to ensure top and bottom of door catch reliably
  • Durable, double-flanged latch rod and three Delrin® rollers to prevent metal-on-metal grinding
  • 3-point latch system for doors ≥ 1000 mm in height
  • Key lock handle standard; other options available
  • Single doors can be hinged on left or right (default left); overlapping double doors can have the primary door as the left or right door (default right)
  • 14 gauge (1.75 mm) mild steel
  • 140-degree hinging standard (180-degree hinge option available)
  • Door can be reversed without removing the side covers
  • Can be used on front or rear of enclosure; can be used on the sides of enclosure with side door adapter (not included)
  • Two grounding studs
  • All mounting hardware included
  • Sold individually
  • Overlapping Double Doors – Additional Specifications: Primary door with Smooth Glide latching system; Secondary door has two latch points with a center lever to ensure secure door closure
  • Finish:

  • Polyester powder paint; RAL 7035 textured light gray standard
  • Custom colors available
  • Load Ratings:

    250/113kg, safety factor 1.5; frame size: 2000x600x800 mm (load ratings vary by frame size)

    Accessories:

  • ProLine Grounding Kit (VDE compliant)
  • Door Stop Kit
  • Side-Door Adapter
  • 180-Degree Hinge Kit
  • Lock Inserts
  • DIN Lock Inserts
  • Padlock Kit
  • Folding Shelf
  • Steel Data Pocket
  • Thermoplastic Data Pocket
  • Door Bar Grid Strap
  • Door Support Roller Kit
  • Flush Swing Handle
  • L-Handle
  • Flush Bezel
  • Window Kit
  • Hole Seal
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number H in. W in. Fits Frame (mm) HxW Description
    Catalog Number H in. W in. Fits Frame (mm) HxW Description
    23.0 15.7 600 x 400 Single Door
    23.0 23.5 600 x 600 Single Door
    23.0 31.4 600 x 800 Single Door
    30.8 23.5 800 x 600 Single Door
    30.8 31.4 800 x 800 Single Door
    38.7 19.6 1000 x 500 Single Door
    38.7 23.5 1000 x 600 Single Door
    38.7 31.4 1000 x 800 Single Door
    46.6 23.5 1200 x 600 Single Door
    46.6 19.6 1200 x 500 Single Door
    46.6 31.4 1200 x 800 Single Door
    54.4 19.6 1400 x 500 Single Door
    54.4 23.5 1400 x 600 Single Door
    54.4 31.4 1400 x 800 Single Door
    62.3 15.7 1600 x 400 Single Door
    62.3 19.6 1600 x 500 Single Door
    62.3 23.5 1600 x 600 Single Door
    62.3 31.4 1600 x 800 Single Door
    70.2 15.7 1800 x 400 Single Door
    70.2 19.6 1800 x 500 Single Door
    70.2 23.5 1800 x 600 Single Door
    70.2 27.5 1800 x 700 Single Door
    70.2 31.4 1800 x 800 Single Door
    70.2 35.4 1800 x 900 Single Door
    70.2 39.3 1800 x 1000 Single Door
    78.1 15.7 2000 x 400 Single Door
    78.1 19.6 2000 x 500 Single Door
    78.1 23.5 2000 x 600 Single Door
    78.1 27.5 2000 x 700 Single Door
    78.1 31.4 2000 x 800 Single Door
    78.1 35.4 2000 x 900 Single Door
    78.1 39.3 2000 x 1000 Single Door
    85.9 19.6 2200 X 500 Single Door
    85.9 23.5 2200 X 600 Single Door
    85.9 27.5 2200 X 600 Single Door
    85.9 31.4 2200 X 800 Single Door
    85.9 35.4 2200 X 900 Single Door
    85.9 39.3 2200 X 1000 Single Door
    23.0 31.4 600 x 800 Overlapping Doors
    30.8 31.4 800 x 800 Overlapping Doors
    38.7 31.4 1000 x 800 Overlapping Doors
    38.7 47.2 1000 x 1200 Overlapping Doors
    46.6 31.4 1200 x 800 Overlapping Doors
    46.6 47.2 1200 x 1200 Overlapping Doors
    54.4 31.4 1400 x 800 Overlapping Doors
    54.4 47.2 1400 x 1200 Overlapping Doors
    62.3 31.4 1600 x 800 Overlapping Doors
    62.3 47.2 1600 x 1200 Overlapping Doors
    62.3 62.9 1600 x 1600 Overlapping Doors
    70.2 31.4 1800 x 800 Overlapping Doors
    70.2 39.3 1800 x 1000 Overlapping Doors
    70.2 47.2 1800 x 1200 Overlapping Doors
    70.2 62.9 1800 x 1600 Overlapping Doors
    70.2 70.8 1800 x 1800 Overlapping Doors
    78.1 31.4 2000 x 800 Overlapping Doors
    78.1 39.3 2000 x 1000 Overlapping Doors
    78.1 47.2 2000 x 1200 Overlapping Doors
    78.1 62.9 2000 x 1600 Overlapping Doors
    78.1 70.8 2000 x 1800 Overlapping Doors
    85.9 31.4 2200 x 800 Overlapping Doors
    85.9 39.3 2200 x 1000 Overlapping Doors
    85.9 47.2 2200 x 1200 Overlapping Doors
    85.9 62.9 2200 x 1600 Overlapping Doors
    85.9 70.8 2200 x 1800 Overlapping Doors