Image for ProLine G2 Wire Management Rails from nVent | Hoffman
+ / - Hover over image to Zoom

ProLine G2 Wire Management Rails

Bulletin Number:

  • P40
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Wire Management Rails are 14 gauge steel with a plated finish. They feature a unique hole pattern that allows either wire ties or fasteners to secure wires in place. Frame-mounting hardware is included. One package contains 20 rails.

    Description:

    Wire Management Rails are 14 gauge steel with a plated finish. They feature a unique hole pattern that allows either wire ties or fasteners to secure wires in place. Frame-mounting hardware is included. One package contains 20 rails.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number L in. Fits Frame Depth (mm)
    Catalog Number L in. Fits Frame Depth (mm)
    12.0 400
    15.9 500
    19.8 600
    27.7 800
    35.6 1000