Image for ProLine-PC Consolet Compartment from nVent | Hoffman
+ / - Hover over image to Zoom

ProLine-PC Consolet Compartment

Bulletin Number:

  • P20
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Provides sealed compartment for keyboard storage or protection for controls. Hinged door allows easy access to compartment. Door support holds door open at 90 degrees. Two quarter-turn integral latches are incorporated into the front edge of steel compartment doors. Foam-in-place gasket on door and gasket around open rear surface extend the UL and CSA rating to the consolet compartment interior. Compartment is 14 gauge steel finished with RAL 7035 textured light-gray polyester powder paint. Ground studs and mounting hardware are provided. The Flush Keylock (PSTLO) is available as an accessory.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Material Clear Space D in. Fits Frame Width (mm)
    Catalog Number Material Clear Space D in. Fits Frame Width (mm)
    Steel 20.66 600
    Steel 28.54 800