Image for Seismic Free-Standing, Dual-Access Cabinet, Type 12 from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Seismic Free-Standing, Dual-Access Cabinet, Type 12

Bulletin Number:

  • DSFS
  • Material:

  • Steel
  • Industry Standards:

    UL 508A Listed; Type 12; File No. E61997 cUL Listed per CSA C22.2 No. 94; Type 12; File No. E61997 NEMA/EEMAC Type 12 E.I.A. RS310-D CSA, File No. 42186, Type 12 IEC 60529, IP55 OSPHD Pre Approved OPM -0248-13 NEBS-Telecordia GR-63-CORE Zone 4: Tested with 1000 lb. of equipment installed Meets California Building Code (CBC) requirements
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Ideal where front or front and rear access is required. These Type 12 enclosures have sturdy unibody construction with 19-in. rack angles to support equipment. These enclosures are ideal for housing and protecting networking and communications from dust, liquid, and seismic events. 36-in. wide models include integral, vertical cable management that supports copper and fiber networking cables.

    Application:

    Ideal where front or front and rear access is required. These Type 12 enclosures have sturdy unibody construction with 19-in. rack angles to support equipment. These enclosures are ideal for housing and protecting networking and communications from dust, liquid, and seismic events. 36-in. wide models include integral, vertical cable management that supports copper and fiber networking cables.

    Specifications:

  • 12 gauge steel construction
  • Seams continuously welded and ground smooth; no holes or knockouts
  • Lifting eyes for easy handling
  • Welded front-to-rear mounting struts, 3 on each side
  • Vault style 3-point latches operated by oil-tight, keylocking handle
  • Concealed and removable hinges
  • Seismic bottom mounting plates (qty. 6) made of painted plate steel for 5/8-in. diameter anchors
  • Data pockets are high-impact thermoplastic
  • Internal mounting channels welded horizontally to sides at top, bottom and center
  • 36-in. wide models include 2 Seismic Rack Panel Kits with EIA 310 specified square-holes (.375 x .375) that are infinitely adjustable front to rear
  • 24-in. models include 2 Rack Mounting Angles tapped #10-32 thread and spaced per EIA 310 that are infinitely adjustable front to rear
  • On 36-in. wide models, front Seismic Rack Panel includes integral, vertical, RU-aligned fingers for supporting copper and fiber networking cables
  • AC-Ready models include cutout for G52 (8,000 or 12,000 BTU) air conditioner; AC must be ordered separately.
  • Oil-resistant door gasket
  • Bonding provision on door
  • Provision for mounting enclosure light kits
  • Finish:

    RAL 7035 gray inside and outside, polyester powder paint

    Accessories:

  • 19-in. Rack-Mounted Shelves
  • Bonding and Grounding Kits
  • Full and partial Panels (Painted and Plated)
  • PDUs: 19-in. Rack- and Vertical-Mounted
  • Electric Heater
  • Door Stop Kit
  • Cooling Products (Air Conditioners, Heaters, Fan kits)
  • Enclosure Light Kits
  • Modifications and Customizations:

    HOFFMAN excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. Rack Units Description
    Catalog Number A in. B in. C in. Rack Units Description
    72.22 24.11 36.14 32 Standard
    72.22 36.14 46.16 32 Standard
    90.26 24.12 36.14 42 Standard
    90.26 36.14 46.16 42 Standard
    72.22 24.12 36.14 32 AC-Ready
    72.22 36.14 46.16 32 AC-Ready