Image for Quick Tray Pro Wire Mesh Cable Tray System from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Quick Tray Pro Wire Mesh Cable Tray System

Bulletin Number:

  • DQT
  • Material:

  • Steel
  • Industry Standards:

    UL Classified for suitability as equipment ground conductor only. NFPA 70, National Electrical Code, Article 392: Cable Trays; provides UL Classification and labels IEC 61537, Cable Tray Systems and Cable Ladder systems for Cable Management NEMA VE 1, Metal Cable Tray Systems, for materials, sizes and configurations
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Notes:

  • All straight 10-ft. sections are packaged and sold in quantities of 4.
  • Cat6 and Cat6A fill rates are based on 50% fill rate.
  • Applications:

    The Quick Tray Pro cable tray routes cables through unused space while keeping them accessible for easy maintenance. Combine components to configure a system that meets application requirements.

    Specifications:

  • Made of high-strength 5-mm or higher gauge steel wire
  • T-weld top wire
  • Finish:

    Pre-galvanized steel or black powder-coated finish.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. Load per 6-ft. span lbs. ft. Cat6 Fill Rate .19-in. dia. cable Cat6A Fill Rate .23-in. dia. cable Splice Quantity Nominal Width (in.) Weight per section (lbs.) Cable qty @75% fill (CAT 6) Load (lbs./ft.) Splice qty. per joint
    Catalog Number A in. B in. C in. Load per 6-ft. span lbs. ft. Cat6 Fill Rate .19-in. dia. cable Cat6A Fill Rate .23-in. dia. cable Splice Quantity Nominal Width (in.) Weight per section (lbs.) Cable qty @75% fill (CAT 6) Load (lbs./ft.) Splice qty. per joint
    2 4 120 43 108 99 2 4 7 108 45 4
    2 4 120 43 108 99 2 4 7 108 45 2
    2 6 120 50 163 149 4 6 9 163 50 4
    2 6 120 50 163 149 4 6 9 163 50 4
    2 8 120 52 218 200 4 8 10.5 218 52 4
    2 8 120 52 218 200 4 8 10.5 218 52 4
    2 12 120 58 326 298 4 - - - - -
    2 12 120 58 326 298 4 12 12 326 58 4
    2 16 120 70 439 402 4 16 15 439 70 4
    2 16 120 70 439 402 4 16 15 439 70 4
    2 18 120 70 495 452 4 18 23 495 70 4
    2 18 120 70 495 452 4 18 23 495 70 4
    2 20 120 73 550 503 5 - - - - -
    2 20 120 73 550 503 5 20 25 550 73 5
    2 22 120 73 600 554 5 22 27 600 73 5
    2 22 120 73 600 554 5 22 27 600 73 5
    2 24 120 75 660 604 5 24 31 660 75 5
    2 24 120 75 660 604 5 - - - - -
    4 4 120 45 205 188 4 - - - - -
    4 4 120 45 205 188 4 - - - - -
    4 6 120 49 310 285 5 - - - - -
    4 6 120 49 310 285 5 - - - - -
    4 8 120 78 416 380 6 - - - - -
    4 8 120 78 416 380 6 - - - - -
    4 12 120 78 621 568 6 12 23 621 78 6
    4 12 120 78 621 568 6 12 23 621 78 6
    4 16 120 108 837 765 7 16 27 837 108 7
    4 16 120 108 837 765 7 16 27 837 108 7
    4 18 120 116 942 862 7 18 29 942 116 7
    4 18 120 116 942 862 7 18 29 942 116 7
    4 20 120 116 1047 958 7 20 31 1047 116 7
    4 20 120 116 1047 958 7 20 31 1047 116 7
    4 22 120 116 1152 1054 8 22 33 1152 116 8
    4 22 120 116 1152 1054 8 22 33 1152 116 8
    4 24 120 116 1257 1150 8 24 35 1257 116 8
    4 24 120 116 1257 1150 8 24 35 1257 116 8
    6 8 120 116 623 570 6 8 23 623 116 6
    6 8 120 116 623 570 6 8 23 623 116 6
    6 12 120 123 931 852 6 12 27 931 23 6
    6 12 120 123 931 852 6 - - - - -
    6 16 120 123 1255 1148 7 16 31 1255 123 7
    6 16 120 123 1255 1148 7 16 31 1255 123 7
    6 18 120 127 1413 1292 7 18 33 1413 127 7
    6 18 120 127 1413 1292 7 18 33 1413 127 7
    6 20 120 127 1571 1437 7 20 35 1571 127 7
    6 20 120 127 1571 1437 7 20 35 1571 127 7
    6 22 120 127 1728 1580 8 - - - - -
    6 22 120 127 1728 1580 8 - - - - -
    6 24 120 150 1886 1726 8 - - - - -
    6 24 120 150 1886 1726 8 - - - - -