Image for Ladder Rack Straight Sections (cULus Classified) from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Ladder Rack Straight Sections (cULus Classified)

Bulletin Number:

  • DCR
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Supports cable on straight runs. Made of 1-1/2 in. x 3/8 in. (38 mm x 8 mm) 16 gauge tubular steel with a painted or plated finish. Nominal installed length is 10 ft. (3.05 m). Each section is 9 ft. 11-1/2 in. (3.03 m) long with cross members welded at 9-in. (229-mm) intervals.

    Description:

    Supports cable on straight runs. Made of 1-1/2 in. x 3/8 in. (38 mm x 8 mm) 16 gauge tubular steel with a painted or plated finish. Nominal installed length is 10 ft. (3.05 m). Each section is 9 ft. 11-1/2 in. (3.03 m) long with cross members welded at 9-in. (229-mm) intervals.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. W in.
    Catalog Number A in. B in. W in.
    6 120 6.00
    6 120 6.00
    6 120 6.00
    - - 6.00
    12 120 12.00
    12 120 12.00
    12 120 12.00
    - - 12.00
    - - 15.00
    - - 15.00
    18 120 18.00
    18 120 18.00
    18 120 18.00
    - - 18.00
    24 120 24.00
    - - 24.00