Image for Networking PC Cabinet, Type 1 from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Networking PC Cabinet, Type 1

Bulletin Number:

  • DNCS
  • Material:

  • Steel
  • Industry Standards:

    UL 508A Listed; Type 1; File Number E61997 cUL Listed per CSA C22.2 No 94; Type 1; File No. E61997 NEMA Type 1 EIA 310-D (when rack angle accessory is installed)
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Finish:

    Pretreated steel coated with RAL 9005 black textured, low-gloss polyester powder paint. Other finishes available—contact Hoffman Customer Service.

    Application:

    Used for remote network access from a factory floor or warehouse, the Networking PC Cabinet is built to house PCs, keyboards and printers for data entry as well as LAN and WAN equipment. Key-lock doors provide security and physical protection for equipment that is passively cooled by air taken in from the front of the cabinet and expelled through fan cutouts in the rear. Optional fans may be installed for added cooling.

    Specifications:

  • Welded steel frame with accessory mounting struts
  • Steel keyboard with ball-bearing pull-out slides and keylock
  • Clear safety-glass window in upper front door
  • Louvers on lower quarter of rear door
  • Top has one 4-in. cable entry port knockout with cap included and one 6-in. fan-ready cutout with integral finger guard
  • Doors and side panels inset flush with frame
  • Accessories:

  • See also Accessories.
  • Network Cabinet Caster Kit
  • Networking PC Cabinet Rack Angle
  • Networking PC Cabinet Shelf
  • Rack Angle and Shelf cannot be used together.
  • Features:

  • Keylocking flush door handles on both upper and lower front doors
  • Quarter-turn keylocks on rear door, side panels and keyboard door
  • All locks keyed alike; two keys supplied with cabinet
  • Front doors hinged on left; rear door can be hinged right or left
  • Side panels easily removable
  • Base is pre-punched for casters which are recessed when installed. Caster kit available as an accessory.
  • Adjustable gland plate with strain relief at bottom rear of cabinet provides easy, secure cable entry
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in.
    Catalog Number A in. B in. C in.
    66.93 27.56 23.62