Image for QLine E, Type 4X from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

QLine E, Type 4X

Bulletin Number:

  • Q41
  • Industry Standards:

    Polycarbonate Enclosure UL 508A Listed; Type 4, 4X, 6, 12, 13; File No. E61997 cUL Listed per CSA C22.2 No 94; Type 4, 4X, 6, 12, 13; File No. E61997 Enclosure flammability evaluated per UL 508A NEMA/EEMAC Type 4, 4X, 6, 12, 13 CSA File No. 42186: Type 4, 4X, 12, 13 IEC 60529, IP67 ABS Enclosure NEMA/EEMAC Type 4, 4X, 6, 12, 13 IEC 60529, IP67
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Applications:

    QLine E Enclosures house larger controls, provide additional size-range options and offer greater internal mounting flexibility than smaller QLine products. Featuring contoured bodies with flush cover screws, they are functional in corrosive environments and can withstand occasional submersion. The ABS series shares the same features and similar physical properties as the polycarbonate but is a more economical, non-UL rated alternative.

    Specifications:

  • Body is impact-resistant polycarbonate for PCE series and ABS for ABE series
  • Opaque and clear covers are impact-resistant polycarbonate for PCE, opaque covers are ABS for ABE series
  • Polycarbonate and ABS material is easily punched, drilled, filed or sawed
  • Cross-point flush cover screws are strong, durable polyamide
  • Cover includes a molded-in wire lead hole
  • Mounting tracks along body side walls for PC card installation
  • Molded internal pads for mounting optional panels, rails and other components
  • Seamless foam-in-place gasket assures water-tight and dust-tight seal
  • Material is halogen free
  • Finish:

    Polycarbonate and ABS enclosure material is RAL 7035 light-gray inside and out. Optional panels are plated steel.

    Accessories:

  • Brass Inserts
  • Hardware Kit
  • Hinge Kit
  • Hol-Sealers Non-Metallic Hole Seals
  • Mounting Bracket Kit
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.

    Notes:

  • A x B x C are internal dimensions.
  • Purchase panels separately.
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. K in. F in. Panel Size D x E in. S in. Q in. P in. Mounting G x H in. External Dimensions L x W in. Panel Cover Style
    Catalog Number A in. B in. C in. K in. F in. Panel Size D x E in. S in. Q in. P in. Mounting G x H in. External Dimensions L x W in. Panel Cover Style
    4.69 2.72 2.64 0.98 2.40 3.86 x 1.89 3.54 2.95 1.57 4.33 x 2.36 4.92 x 2.95 Q138PE Opaque
    4.67 2.7 2.65 0.98 2.40 3.86 x 1.89 3.54 2.95 1.57 4.33 x 2.36 4.92 x 2.95 Q138PE Clear
    2.95 4.92 2.95 .98 2.40 3.86 x 1.89 3.54 2.95 1.57 4.33 x 2.36 4.92 x 2.95 Q138PE Opaque
    2.95 4.92 2.95 .98 2.40 3.86 x 1.89 3.54 2.95 1.57 4.33 x 2.36 4.92 x 2.95 Q138PE Clear
    4.67 4.67 2.65 0.98 2.40 3.86 x 3.86 3.54 2.95 3.54 4.33 x 4.33 4.92 x 4.92 Q1313PE Opaque
    4.67 4.67 2.65 0.98 2.40 3.86 x 3.86 3.54 2.95 3.54 4.33 x 4.33 4.92 x 4.92 Q1313PE Clear
    4.92 4.92 2.95 .98 2.40 3.86 x 3.86 5.51 2.95 3.54 4.33 x 4.33 4.92 x 4.92 Q1313PE Opaque
    4.92 4.92 2.95 .98 2.40 3.86 x 3.86 3.54 2.95 3.54 4.33 x 4.33 4.92 x 4.92 Q1313PE Clear
    6.63 4.67 2.65 0.98 2.40 5.83 x 3.86 5.51 3.94 3.54 6.30 x 4.33 6.89 x 4.92 Q1813PE Opaque
    6.63 4.67 2.65 0.98 2.40 5.83 x 3.86 5.51 3.94 3.54 6.30 x 4.33 6.89 x 4.92 Q1813PE Clear
    4.92 6.89 2.95 .98 2.40 5.83 x 3.86 5.51 3.94 3.54 6.30 x 4.33 6.89 x 4.92 Q1813PE Opaque
    4.92 6.89 2.95 .98 2.40 5.83 x 3.86 5.51 3.94 3.54 6.30 x 4.33 6.89 x 4.92 Q1813PE Clear
    4.67 2.7 3.64 1.97 3.39 3.86 x 1.89 3.54 2.95 1.57 4.33 x 2.36 4.92 x 2.95 Q138PE Opaque
    6.63 6.63 2.65 0.98 2.40 5.83 x 5.83 5.51 4.92 5.51 6.30 x 6.30 6.89 x 6.89 Q1818PE Opaque
    6.63 6.63 2.65 0.98 2.40 5.83 x 5.83 5.51 4.92 5.51 6.30 x 6.30 6.89 x 6.89 Q1818PE Clear
    6.89 6.89 2.95 .98 2.40 5.83 x 5.83 5.51 4.92 5.51 6.30 x 6.30 6.89 x 6.89 Q1818PE Opaque
    6.89 6.89 2.95 .98 2.40 5.83 x 5.83 5.51 4.92 5.51 6.30 x 6.30 6.89 x 6.89 Q1818PE Clear
    9.59 6.63 2.65 0.98 2.40 8.78 x 5.83 8.46 7.95 5.47 9.25 x 6.30 9.84 x 6.89 Q2518PE Opaque
    9.59 6.63 2.65 0.98 2.40 8.78 x 5.83 8.46 7.95 5.47 9.25 x 6.30 9.84 x 6.89 Q2518PE Clear
    6.89 9.84 2.95 .98 2.40 8.78 x 5.83 8.46 7.95 5.47 9.25 x 6.30 9.84 x 6.89 Q2518PE Opaque
    6.89 9.84 2.95 .98 2.40 8.78 x 5.83 8.46 7.95 5.47 9.25 x 6.30 9.84 x 6.89 Q2518PE Clear
    4.67 4.67 3.64 1.97 3.39 3.86 x 3.86 3.54 2.95 3.54 4.33 x 4.33 4.92 x 4.92 Q1313PE Opaque
    4.67 2.7 3.64 1.97 3.39 3.86 x 1.89 3.54 2.95 1.57 4.33 x 2.36 4.92 x 2.95 Q138PE Clear
    4.67 2.7 3.64 1.97 3.39 3.86 x 1.89 3.54 2.95 1.57 4.33 x 2.36 4.92 x 2.95 Q138PE Opaque
    2.95 4.92 3.94 1.97 3.39 3.86 x 1.89 3.54 2.95 1.57 4.33 x 2.36 4.92 x 2.95 Q138PE Clear
    6.63 4.67 3.64 1.97 3.39 5.83 x 3.86 5.51 3.94 3.54 6.30 x 4.33 6.89 x 4.92 Q1813PE Opaque
    4.67 4.67 3.64 1.97 3.39 3.86 x 3.86 3.54 2.95 3.54 4.33 x 4.33 4.92 x 4.92 Q1313PE Clear
    4.67 4.67 3.64 1.97 3.39 3.86 x 3.86 3.54 2.95 3.54 4.33 x 4.33 4.92 x 4.92 Q1313PE Opaque
    4.92 4.92 3.94 1.97 3.39 3.86 x 3.86 3.54 2.95 3.54 4.33 x 4.33 4.92 x 4.92 Q1313PE Clear
    6.63 6.63 3.64 1.97 3.39 5.83 x 5.83 140 4.92 5.51 6.30 x 6.30 6.89 x 6.89 Q1818PE Opaque
    6.63 4.67 3.64 1.97 3.39 5.83 x 3.86 5.51 3.94 3.54 6.30 x 4.33 6.89 x 4.92 Q1813PE Clear
    6.63 4.67 3.64 1.97 3.39 5.83 x 3.86 5.51 3.94 3.54 6.30 x 4.33 6.89 x 4.92 Q1813PE Opaque
    4.92 6.89 3.94 1.97 3.39 5.83 x 3.86 5.51 3.94 3.54 6.30 x 4.33 6.89 x 4.92 Q1813PE Clear
    6.63 6.63 3.64 1.97 3.39 5.83 x 5.83 5.51 4.92 5.51 6.30 x 6.30 6.89 x 6.89 Q1818PE Clear
    6.63 6.63 3.64 1.97 3.39 5.83 x 5.83 5.51 4.92 5.51 6.30 x 6.30 6.89 x 6.89 Q1818PE Opaque
    6.89 6.89 3.94 1.97 3.39 5.83 x 5.83 5.51 4.92 5.51 6.30 x 6.30 6.89 x 6.89 Q1818PE Clear
    9.59 6.63 3.64 1.97 3.39 8.78 x 5.83 8.46 7.95 5.47 9.25 x 6.30 9.84 x 6.89 Q2518PE Opaque
    9.59 6.63 3.64 1.97 3.39 8.78 x 5.83 8.46 7.95 5.47 9.25 x 6.30 9.84 x 6.89 Q2518PE Clear
    9.59 6.63 3.64 1.97 3.39 8.78 x 5.83 8.46 7.95 5.47 9.25 x 6.30 9.84 x 6.89 Q2518PE Opaque
    6.89 9.84 3.94 1.97 3.39 8.78 x 5.83 8.46 7.95 5.47 9.25 x 6.30 9.84 x 6.89 Q2518PE Clear
    4.67 2.7 4.62 2.95 4.37 3.86 x 1.89 3.54 2.95 1.57 4.33 x 2.36 4.92 x 2.95 Q138PE Opaque
    4.67 2.7 4.62 2.95 4.37 3.86 x 1.89 3.54 2.95 1.57 4.33 x 2.36 4.92 x 2.95 Q138PE Clear
    2.95 4.92 4.92 2.95 4.37 3.86 x 1.89 3.54 2.95 1.57 4.33 x 2.36 4.92 x 2.95 Q138PE Opaque
    2.95 4.92 4.92 2.95 4.37 3.86 x 1.89 3.54 2.75 1.57 4.33 x 2.36 4.92 x 2.95 Q138PE Clear
    4.67 4.67 4.62 2.95 4.37 3.86 x 3.86 3.94 2.95 3.54 4.33 x 4.33 4.92 x 4.92 Q1313PE Opaque
    4.67 4.67 4.62 2.95 4.37 3.86 x 3.86 3.54 2.95 3.54 4.33 x 4.33 4.92 x 4.92 Q1313PE Clear
    4.92 4.92 4.92 2.95 4.37 3.86 x 3.86 3.54 2.95 3.54 4.33 x 4.33 4.92 x 4.92 Q1313PE Opaque
    4.92 4.92 4.92 2.95 4.37 3.86 x 3.86 3.54 2.95 3.54 4.33 x 4.33 4.92 x 4.92 Q1313PE Clear
    6.63 4.67 4.62 2.95 4.37 5.83 x 3.86 5.51 3.94 3.54 6.30 x 4.33 6.89 x 4.92 Q1813PE Opaque
    6.63 4.67 4.62 2.95 4.37 5.83 x 3.86 5.51 3.94 3.54 6.30 x 4.33 6.89 x 4.92 Q1813PE Clear
    4.92 6.89 4.92 2.95 4.37 5.83 x 3.86 5.51 3.94 3.54 6.30 x 4.33 6.89 x 4.92 Q1813PE Opaque
    4.92 6.89 4.92 2.95 4.37 5.83 x 3.86 5.51 3.94 3.54 6.30 x 4.33 6.89 x 4.92 Q1813PE Clear
    6.63 6.63 4.62 2.95 4.37 5.83 x 5.83 5.51 4.92 5.51 6.30 x 6.30 6.89 x 6.89 Q1818PE Opaque
    6.63 6.63 4.62 2.95 4.37 5.83 x 5.83 5.51 4.92 5.51 6.30 x 6.30 6.89 x 6.89 Q1818PE Clear
    6.89 6.89 4.92 2.95 4.37 5.83 x 5.83 5.51 4.92 5.51 6.30 x 6.30 6.89 x 6.89 Q1818PE Opaque
    6.89 6.89 4.92 2.95 4.37 5.83 x 5.83 5.51 4.92 5.51 6.30 x 6.30 6.89 x 6.89 Q1818PE Clear
    6.63 4.67 5.61 3.94 5.35 5.83 x 3.86 5.51 3.94 3.54 6.30 x 4.33 6.89 x 4.92 Q1813PE Opaque
    6.63 4.67 5.61 3.94 5.35 5.83 x 3.86 5.51 3.94 3.54 6.30 x 4.33 6.89 x 4.92 Q1813PE Clear
    6.63 4.67 5.61 3.94 5.35 5.83 x 3.86 5.51 3.94 3.54 6.30 x 4.33 6.89 x 4.92 Q1813PE Opaque
    4.92 6.89 5.91 3.94 5.35 5.83 x 3.86 5.51 3.94 3.54 6.30 x 4.33 6.89 x 4.92 Q1813PE Clear
    6.63 6.63 5.61 3.94 5.35 5.83 x 5.83 5.51 4.92 5.51 6.30 x 6.30 6.89 x 6.89 Q1818PE Opaque
    6.63 6.63 5.61 3.94 5.35 5.83 x 5.83 5.51 4.92 5.51 6.30 x 6.30 6.89 x 6.89 Q1818PE Clear
    6.63 6.63 5.61 3.94 5.35 5.83 x 5.83 5.51 4.92 5.51 6.30 x 6.30 6.89 x 6.89 Q1818PE Opaque
    6.89 6.89 5.91 3.94 5.35 5.83 x 5.83 5.51 4.92 5.51 6.30 x 6.30 6.89 x 6.89 Q1818PE Clear
    9.59 6.63 5.61 3.94 5.35 8.78 x 5.83 8.46 7.95 5.47 9.25 x 6.30 9.84 x 6.89 Q2518PE Opaque
    9.59 6.63 5.61 3.94 5.35 8.78 x 5.83 8.46 7.95 5.47 9.25 x 6.30 9.84 x 6.89 Q2518PE Clear
    9.59 6.63 5.61 3.94 5.35 8.78 x 5.83 8.46 7.95 5.47 9.25 x 6.30 9.84 x 6.89 Q2518PE Opaque
    6.89 9.84 5.91 3.94 5.35 8.78 x 5.83 8.46 7.95 5.47 9.25 x 6.30 9.84 x 6.89 Q2518PE Clear