Image for Raised Cover with Screws, Type 4X from nVent | Hoffman
+ / - Hover over image to Zoom

Raised Cover with Screws, Type 4X

Bulletin Number:

  • HJ
  • Material:

  • Fiberglass
  • Industry Standards:

    UL 508A Listed; Type 3, 3R, 4, 4X, 12, 13; File No. E54315 cUL Listed per CSA C22.2 No 94; Type 3, 3R, 4, 4X, 12, 13; File No. E54315 Enclosure flammability per UL 508A NEMA/EEMAC Type 3, 3R, 4, 4X, 12, 13 CSA File No. 217184: Type 3, 3R, 4, 4X, 12, 13 IEC 60529, IP66 Meets NEMA Type 3RX requirements
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Enclosures feature a raised, overlapping-cover design that ensures a more-secure seal and offers increased internal space for mounting components. Available with removable and hinged covers for application flexibility.

    Applications:

    Enclosures feature a raised, overlapping-cover design that ensures a more-secure seal and offers increased internal space for mounting components. Available with removable and hinged covers for application flexibility.

    Specifications:

  • Compression-molded fiberglass construction
  • Overlapping solid raised-cover
  • Cover fastens with screws
  • Type 304 stainless steel piano hinges on hinged models
  • Integral mounting brackets
  • Enclosures protect equipment and operators from indirect electrical contact
  • Finish:

    Fiberglass material is RAL 7035 light-gray inside and out. Optional steel panels are painted white. Optional stainless steel, aluminum, conductive and composite panels are unpainted.

    Accessories:

  • H2Omit Vent Drains, Type 4X
  • Hol-Sealers Non-Metallic Hole Seals
  • Panels for Junction Boxes
  • Swing-Out Panel Kit
  • Terminal Block Kit Assembly for Junction Boxes Overview
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.

    Notes:

  • A x B x C are internal dimensions.
  • Purchase panels separately. Optional stainless steel, composite and aluminum panels are available for most sizes.
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. K in. L in. D in. F in. G in. H in. Panel Size in. J in. W in. Q in. P in. Steel Panel I in. Door Fasteners Alum Panel
    Catalog Number A in. B in. C in. K in. L in. D in. F in. G in. H in. Panel Size in. J in. W in. Q in. P in. Steel Panel I in. Door Fasteners Alum Panel
    15.62 13.62 7.24 3.25 17.22 8.13 7.81 16.75 12.00 14.75 x 12.88 5.63 15.22 12.25 14.25 A16P14 17.51 Hinged,<br>2 screws A16P14AL
    15.62 13.62 7.24 3.25 17.22 8.13 7.81 16.75 12.00 14.75 x 12.88 5.63 15.30 12.24 14.25 A16P14 17.51 4 screws A16P14AL
    17.48 15.77 9.44 3.25 19.22 10.25 10.01 18.75 12.00 16.75 x 14.88 7.76 17.22 14.25 16.25 A18P16 19.51 Hinged,<br>2 screws A18P16AL
    17.48 15.77 9.44 3.25 19.22 10.25 10.01 18.75 12.00 16.75 x 14.88 7.76 17.22 14.25 16.25 A18P16 19.51 4 screws A18P16AL
    9.7 7.71 5.91 3.15 11.22 6.86 6.49 10.75 6.00 8.75 x 6.88 4.50 9.22 6.25 8.25 A10P8 11.51 Hinged,<br>2 screws A10P8AL
    9.7 7.71 5.91 3.15 11.22 6.86 6.49 10.75 6.00 8.75 x 6.88 4.50 9.22 6.25 8.25 A10P8 11.51 4 screws A10P8AL
    11.68 9.69 6.16 3.15 13.22 7.05 6.73 12.75 6.00 10.75 x 8.88 4.66 11.22 8.25 10.25 A12P10 13.51 Hinged,<br>2 screws A12P10AL
    11.68 9.69 6.16 3.15 13.22 7.05 6.73 12.75 6.00 10.75 x 8.88 4.66 11.22 8.25 10.25 A12P10 13.51 4 screws A12P10AL
    13.62 11.62 7.24 3.25 15.22 8.13 7.81 14.75 10.00 12.75 x 10.88 5.63 13.22 10.25 12.25 A14P12 15.51 Hinged,<br>2 screws A14P12AL
    13.62 11.62 7.24 3.25 15.22 8.13 7.81 14.75 10.00 12.75 x 10.88 5.63 13.22 10.25 12.25 A14P12 15.51 4 screws A14P12AL