Image for Hinge-Cover with 3-Point Latch or Quick-Release Latches, Type 4X from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Hinge-Cover with 3-Point Latch or Quick-Release Latches, Type 4X

Bulletin Number:

  • A17W3
  • A17WM
  • Material:

  • Fiberglass
  • Industry Standards:

    UL 508A Listed; Type 3, 3R, 4, 4X, 12, 13; File No. E61997 cUL Listed per CSA C22.2 No 94; Type 3, 3R, 4, 4X, 12, 13; File No. E61997 Enclosure flammability evaluated per UL 508A NEMA/EEMAC Type 3, 3R, 4, 4X, 12, 13 IEC 60529, IP66 Meets NEMA Type 3RX requirements
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    <p>A full range of modification options are available for wall-mount fiberglass enclosures, including variable depths to accommodate larger controls. These enclosures feature padlockable polyester latches, or Hoffman&rsquo;s exclusive PowerGlide Handle with 3-point latching, for ease of access with increased security.</p>

    Applications:

    A full range of modification options are available for wall-mount fiberglass enclosures, including variable depths to accommodate larger controls. These enclosures feature padlockable polyester latches, or Hoffman’s exclusive PowerGlide Handle with 3-point latching, for ease of access with increased security.

    Specifications:

  • Fiberglass-reinforced material has excellent temperature and chemical resistance qualities and exhibits outstanding physical properties
  • Type 316L stainless steel padlocking PowerGlide Handle on 3-point latch versions assures security and a water-tight seal while still allowing convenient access
  • Quick-release latch versions feature fiberglass-reinforced polyester latches with integral Type 316L stainless steel padlocking hasp
  • Seams are sealed; no holes or knockouts
  • Gasket assures water-tight and dust-tight seal
  • Fiberglass material is easily punched, drilled, filed or sawed
  • Data pocket is high-impact thermoplastic
  • Copper-flashed steel collar studs for mounting optional panels and terminal block kits
  • Finish:

    Fiberglass enclosure is gray inside and out. Handle is Type 316L stainless steel electropolished. Optional steel panels are painted white. Optional stainless steel, aluminum and composite panels available in select sizes.

    Accessories:

  • H2Omit Thermoelectric Dehumidifier
  • H2Omit Vent Drains, Type 4X
  • Hol-Sealers Non-Metallic Hole Seals
  • Panels
  • Stainless Steel Window Kits
  • Terminal Block Kit Assembly
  • Thermal Accessories
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.

    Notes:

    Purchase panels separately. Optional stainless steel, composite and aluminum panels available for most sizes. See General Accessories
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. Panel Conductive Panel Panel Size in. G x H in. No. of latches
    Catalog Number A in. B in. C in. Panel Conductive Panel Panel Size in. G x H in. No. of latches
    24.25 20.25 6 A24P20 A24P20G 21.00 x 17.00 25.86 x 14.00 -
    20.19 20.25 8 A20P20 A20P20G 17.00 x 17.00 21.81 x 14.00 -
    24.25 20.25 8 A24P20 A24P20G 21.00 x 17.00 25.86 x 14.00 -
    24.19 24.19 8 A24P24 A24P24G 21.00 x 21.00 25.81 x 18.00 -
    30.25 24.25 8 A30P24 A30P24G 27.00 x 21.00 31.95 x 18.00 -
    36.25 30.25 8 A36P30 A36P30G 33.00 x 27.00 37.58 x 24.00 -
    24.25 20.25 10 A24P20 A24P20G 21.00 x 17.00 25.86 x 14.00 -
    30.25 24.25 10 A30P24 A30P24G 27.00 x 21.00 31.95 x 18.00 -
    24.19 24.19 12 A24P24 A24P24G 21.00 x 21.00 25.81 x 18.00 -
    30.25 24.25 12 A30P24 A30P24G 27.00 x 21.00 31.95 x 18.00 -
    36.25 30.25 12 A36P30 A36P30G 33.00 x 27.00 37.58 x 24.00 -
    20.19 16.25 6 A20P16 A20P16G 17.00 x 13.00 21.81 x 10.00 4
    20.19 20.25 6 A20P20 A20P20G 17.00 x 17.00 21.81 x 14.00 4
    24.25 20.25 6 A24P20 A24P20G 21.00 x 17.00 25.86 x 14.00 4
    30.25 24.25 6 A30P24 A30P24G 27.00 x 21.00 31.95 x 18.00 5
    20.19 16.25 8 A20P16 A20P16G 17.00 x 13.00 21.81 x 10.00 4
    20.19 20.25 8 A20P20 A20P20G 17.00 x 17.00 21.81 x 14.00 4
    24.25 20.25 8 A24P20 A24P20G 21.00 x 17.00 25.86 x 14.00 4
    24.19 24.19 8 A24P24 A24P24G 21.00 x 21.00 25.81 x 18.00 4
    30.25 24.25 8 A30P24 A30P24G 27.00 x 21.00 31.95 x 18.00 5
    36.25 30.25 8 A36P30 A36P30G 33.00 x 27.00 37.61 x 24.00 5
    20.19 16.25 10 A20P16 A20P16G 17.00 x 13.00 21.81 x 10.00 4
    20.19 20.25 10 A20P20 A20P20G 17.00 x 17.00 21.81 x 14.00 4
    24.25 20.25 10 A24P20 A24P20G 21.00 x 17.00 25.86 x 14.00 4
    30.25 24.25 10 A30P24 A30P24G 27.00 x 21.00 31.95 x 18.00 5
    20.19 16.25 12 A20P16 A20P16G 17.00 x 13.00 21.81 x 10.00 4
    20.19 20.25 12 A20P20 A20P20G 17.00 x 17.00 21.81 x 14.00 4
    24.25 20.25 12 A24P20 A24P20G 21.00 x 17.00 25.86 x 14.00 4
    24.19 24.19 12 A24P24 A24P24G 21.00 x 21.00 25.81 x 18.00 4
    30.25 24.25 12 A30P24 A30P24G 27.00 x 21.00 31.95 x 18.00 5
    36.25 30.25 12 A36P30 A36P30G 33.00 x 27.00 37.58 x 24.00 5
    36.25 36.25 12 A36P36 A36P36G 33.00 x 33.00 37.61 x 30.00 7
    48.25 36.25 12 A48P36 A48P36G 45.00 x 33.00 49.58 x 30.00 8
    60.12 36.31 12 A60P36 A60P36G 57.00 x 33.00 61.41 x 30.00 8
    24.25 20.25 16 A24P20 A24P20G 21.00 x 17.00 25.86 x 14.00 4
    24.19 24.19 16 A24P24 A24P24G 21.00 x 21.00 25.81 x 18.00 4
    30.25 24.25 16 A30P24 A30P24G 27.00 x 21.00 31.95 x 18.00 5
    48.25 36.25 16 A48P36 A48P36G 45.00 x 33.00 49.58 x 30.00 8
    60.12 36.31 16 A60P36 A60P36G 57.00 x 33.00 61.41 x 30.00 8
    20.19 16.25 20 A20P16 A20P16G 17.00 x 13.00 21.81 x 10.00 4
    20.19 20.25 20 A20P20 A20P20G 17.00 x 17.00 21.81 x 14.00 4
    24.25 20.25 20 A24P20 A24P20G 21.00 x 17.00 25.86 x 14.00 4
    24.19 24.19 20 A24P24 A24P24G 21.00 x 21.00 25.81 x 18.00 4
    30.25 24.25 20 A30P24 A30P24G 27.00 x 21.00 31.95 x 18.00 5
    36.25 30.25 20 A36P30 A36P30G 33.00 x 27.00 37.61 x 24.00 5
    48.25 36.25 20 A48P36 A48P36G 45.00 x 33.00 49.58 x 30.00 8
    24.25 20.25 24 A24P20 A24P20G 21.00 x 17.00 25.86 x 14.00 4
    24.19 24.19 24 A24P24 A24P24G 21.00 x 21.00 25.81 x 18.00 4
    30.25 24.25 24 A30P24 A30P24G 27.00 x 21.00 31.95 x 18.00 5