Image for Flat Clear Cover with Latches, Type 4X from nVent | Hoffman
+ / - Hover over image to Zoom

Flat Clear Cover with Latches, Type 4X

Bulletin Number:

  • HJ
  • Material:

  • Fiberglass
  • Industry Standards:

    UL 508A Listed; Type 3, 3R, 4, 4X, 12, 13; File No. E54315 cUL Listed per CSA C22.2 No 94; Type 3, 3R, 4, 4X, 12, 13; File No. E54315 Enclosure flammability per UL 508A NEMA/EEMAC Type 3, 3R, 4, 4X, 12, 13 CSA File No. 217184: Type 3, 3R, 4, 4X, 12, 13 IEC 60529, IP66 Meets NEMA Type 3RX requirements
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Enclosures feature a flat, overlapping clear cover design that ensures a more-secure seal and provides a larger viewing area than a traditional window. Latches provide easy access and security.

    Applications:

    Enclosures feature a flat, overlapping clear cover design that ensures a more-secure seal and provides a larger viewing area than a traditional window. Latches provide easy access and security.

    Specifications:

  • Compression-molded fiberglass construction
  • Clear polycarbonate viewing area
  • Cover fastens with padlockable Type 316 stainless steel latches
  • Type 304 stainless steel piano hinges
  • Integral mounting brackets
  • Enclosures protect equipment and operators from indirect electrical contact
  • Finish:

    Fiberglass material is RAL 7035 light-gray inside and out. Optional steel panels are painted white. Optional stainless steel, aluminum, conductive and composite panels are unpainted

    Accessories:

  • H2Omit Vent Drains, Type 4X
  • Hol-Sealers Non-Metallic Hole Seals
  • Panels for Junction Boxes
  • Swing-Out Panel Kit
  • terminal Block Kit Assembly for Junction Boxes Overview
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.

    Notes:

  • A x B x C are internal dimensions.
  • Purchase panels separately. Optional stainless steel, composite and aluminum panels are available for most sizes.
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. K in. L in. D in. F in. G in. H in. Panel Size in. J in. W in. Q in. P in. Aluminum Panel Steel Panel I in. No. of latches Window Size N x M in. Material
    Catalog Number A in. B in. C in. K in. L in. D in. F in. G in. H in. Panel Size in. J in. W in. Q in. P in. Aluminum Panel Steel Panel I in. No. of latches Window Size N x M in. Material
    5.71 5.72 4.05 1.38 6.00 4.90 4.62 6.75 4.00 4.88 x 4.88 4.28 5.97 4.25 4.25 A6P6AL A6P6 7.51 1 6.00 x 6.00 Fiberglass
    7.71 5.72 4.05 1.38 9.31 4.90 4.62 8.75 4.00 6.75 x 4.88 4.28 7.31 4.25 6.25 A8P6AL A8P6 9.51 1 8.00 x 6.00 Fiberglass
    9.71 7.21 4.3 1.67 11.25 5.15 4.88 10.75 6.00 8.75 x 6.88 4.28 9.25 6.24 8.25 A10P8AL A10P8 11.51 1 10.00 x 8.00 Fiberglass
    11.68 9.69 4.62 1.77 13.23 5.42 5.20 12.75 6.00 10.75 x 8.88 4.66 11.23 8.25 10.25 A12P10AL A12P10 13.51 2 12.00 x 10.00 Fiberglass
    13.81 11.81 5.99 1.75 15.29 6.79 6.44 14.75 10.00 12.75 x 10.88 5.63 13.29 10.25 10.25 A14P12AL A14P12 15.51 2 14.00 x 12.00 Fiberglass
    15.81 13.81 5.99 1.75 17.29 6.68 6.44 16.75 12.00 14.75 x 12.88 5.63 15.29 12.25 14.25 A16P14AL A16P14 17.51 2 16.00 x 14.00 Fiberglass
    17.81 15.81 8.86 1.75 19.29 9.55 9.32 18.75 12.00 16.75 x 14.88 8.56 17.29 14.25 16.25 A18P16AL A18P16 19.51 2 18.00 x 16.00 Fiberglass