Image for Ultrx, Type 4X from nVent | Hoffman
+ / - Hover over image to Zoom

Ultrx, Type 4X

Bulletin Number:

  • UX1
  • Material:

  • Fiberglass
  • Industry Standards:

    Mounting brackets required to meet UL/CSA external mounting requirements. UL 508A Listed; Type 3, 3R, 4, 4X, 12, 13; File No. E61997 cUL Listed per CSA C22.2 No 94; Type 3, 3R, 4, 4X, 12, 13; File No. E619977 Enclosure flammability evaluated per UL 508A Window flammability evaluated per UL 508A NEMA/EEMAC Type 3, 3R, 4, 4X, 12, 13 CSA File No. 42186: Type 3, 3R, 4, 4X, 12, 13 IEC 60529, IP66 Meets NEMA Type 3RX requirements
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    <p>Providing outstanding protection against corrosion and the elements, the clean lines and molded, embossed design of Ultrx fiberglass enclosures make them the most stylish and aesthetically pleasing of their class.</p>

    Applications:

    Providing outstanding protection against corrosion and the elements, the clean lines and molded, embossed design of Ultrx fiberglass enclosures make them the most stylish and aesthetically pleasing of their class.

    Specifications:

  • Compression-molded fiberglass material has excellent temperature and chemical resistance qualities and exhibits outstanding physical properties, including high-impact resistance
  • Fiberglass is easily punched, drilled, filed or sawed
  • Seamless foam-in-place gasket assures water-tight and dust-tight seal
  • Enclosure may be rotated 180 degrees for left and right hinging
  • Molded-in drip shields are standard with each enclosure
  • Impact-resistant polycarbonate window is permanently bonded in place
  • Fiberglass mounting brackets and stainless steel attachment screws are provided with each enclosure
  • Unique hinge design allows for standard 180 degree door opening with a maximum opening of 270 degrees
  • Door hinges are replaceable
  • Type 316 stainless steel quarter-turn latch. Optional keylocking or padlocking handle available.
  • Molded-in DIN bosses
  • Molded bosses on door provide additional mounting provisions
  • Integral mounting rails provide infinite panel adjustment front to back
  • Optional data pocket is high-impact thermoplastic
  • Finish:

    Exterior surface painted light-gray acrylic enamel for enhanced UV protection. Optional steel panels are painted white. Optional stainless steel, aluminum, conductive and composite panels are unpainted.

    Accessories:

  • H2Omit Vent Drains, Type 4X
  • H2Omit Thermoelectric Dehumidifier
  • Hol-Sealers Non-Metallic Hole Seals
  • Panels for Type 3R, 4, 4X, 12 and 13 Enclosures
  • Rack Angles (Type RA)
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information

    Notes:

  • Purchase panels separately.
  • When installing enclosures in a right-hand hinge application that involves vibration, Hoffman recommends the use of pad-locking or key-locking quarter-turn latch accessories for door securement (UUHPL, UUHKL).
  • For CALIFORNIA residents only - WARNING: This product contains chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. Please note that by posting this Proposition 65 warning, we are notifying you that one or more of the Proposition 65 listed chemicals may be present in this product. With Hoffman’s products, the exposure to these chemicals may be of no significant risk to you, but out of caution and to ensure your well-being, we have elected to place this warning on our site to make sure our customers are informed. You can find more information at http://www.oehha.ca.gov/proposition-65/about-proposition-65.
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. Door Style External Dimensions L x W in. Internal Dimensions A x B x C in. Panel Conductive Panel Panel Size D x E in. Mounting G x H in. Window Size M x N in. F in. J in. K in. S in. T in.
    Catalog Number A in. B in. C in. Door Style External Dimensions L x W in. Internal Dimensions A x B x C in. Panel Conductive Panel Panel Size D x E in. Mounting G x H in. Window Size M x N in. F in. J in. K in. S in. T in.
    19.69 15.75 7.87 Solid 20.20 x 16.26 19.53 x 15.59 x 8.66 A20P16 A20P16G 17.00 x 12.99 14.13 x 18.07 --- 7.32 11.69 0.75 11.26 15.24
    19.69 15.75 7.87 Window 20.20 x 16.26 19.53 x 15.59 x 8.66 A20P16 A20P16G 17.00 x 12.99 14.13 x 18.07 15.20 x 11.26 7.32 11.69 0.75 11.26 15.24
    23.62 23.62 7.87 Solid 24.61 x 24.09 23.94 x 23.43 x 8.66 A24P24 A24P24G 20.98 x 20.98 22.01 x 22.52 --- 7.32 19.68 0.83 19.25 -
    23.62 23.62 7.87 Window 24.61 x 24.09 23.94 x 23.43 x 8.66 A24P24 A24P24G 20.98 x 20.98 22.01 x 22.52 19.61 x 19.13 7.32 19.68 0.83 19.25 -
    23.62 19.69 9.84 Solid 24.61 x 20.20 23.94 x 19.53 x 10.63 A24P20 A24P20G 20.98 x 17.00 17.99 x 22.44 --- 9.41 15.75 0.83 15.24 19.25
    23.62 19.69 9.84 Window 24.61 x 20.20 23.94 x 19.53 x 10.63 A24P20 A24P20G 20.98 x 17.00 17.99 x 22.44 19.61 x 15.20 9.41 15.75 0.83 15.24 19.25
    19.69 15.75 11.81 Solid 20.20 x 16.22 19.53 x 15.55 x 12.64 A20P16 A20P16G 17.00 x 12.99 13.98 x 17.91 --- 11.30 11.81 0.75 11.26 15.24
    19.69 15.75 11.81 Window 20.20 x 16.22 19.53 x 15.55 x 12.64 A20P16 A20P16G 17.00 x 12.99 13.98 x 17.91 15.20 x 11.26 11.30 11.81 0.75 11.26 15.24
    23.62 23.62 11.81 Solid 24.61 x 24.09 23.94 x 23.43 x 12.64 A24P24 A24P24G 20.98 x 20.98 21.85 x 22.36 --- 11.30 19.68 0.83 19.25 -
    23.62 23.62 11.81 Window 24.61 x 24.09 23.94 x 23.43 x 12.64 A24P24 A24P24G 20.98 x 20.98 21.85 x 22.36 19.61 x 19.13 11.30 19.68 0.83 19.25 -
    29.53 23.62 11.81 Solid 30.51 x 24.09 29.84 x 23.43 x 12.64 A30P24 A30P24G 27.01 x 20.98 21.85 x 28.27 --- 11.30 19.68 0.83 19.25 25.24
    29.53 23.62 11.81 Window 30.51 x 24.09 29.84 x 23.43 x 12.64 A30P24 A30P24G 27.01 x 20.98 21.85 x 28.27 25.51 x 19.13 11.30 19.68 0.83 19.25 25.24
    39.37 31.5 11.81 Solid 40.35 x 32.48 39.68 x 31.81 x 12.64 A40P30 A40P30G 37.01 x 29.02 30.24 x 38.11 --- 11.30 27.56 0.91 27.24 35.24
    39.37 31.5 11.81 Window 40.35 x 32.48 39.68 x 31.81 x 12.64 A40P30 A40P30G 37.01 x 29.02 30.24 x 38.11 35.35 x 27.48 11.30 27.56 0.91 27.24 35.24
    23.62 23.62 15.75 Solid 24.61 x 24.09 23.94 x 23.43 x 16.57 A24P24 A24P24G 20.98 x 20.98 21.85 x 22.36 --- 15.24 19.68 0.83 19.25 -
    23.62 23.62 15.75 Window 24.61 x 24.09 23.94 x 23.43 x 16.57 A24P24 A24P24G 20.98 x 20.98 21.85 x 22.36 19.61 x 19.13 15.24 19.68 0.83 19.25 -
    29.53 23.62 15.75 Solid 30.51 x 24.09 29.84 x 23.43 x 16.57 A30P24 A30P24G 27.01 x 20.98 21.85 x 28.27 --- 15.24 19.68 0.83 19.25 25.24
    29.53 23.62 15.75 Window 30.51 x 24.09 29.84 x 23.43 x 16.57 A30P24 A30P24G 27.01 x 20.98 21.85 x 28.27 25.51 x 19.13 15.24 19.68 0.83 19.25 25.24