Image for Concept Window-Door Enclosures from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Concept Window-Door Enclosures

Bulletin Number:

  • CW1
  • Material:

  • Steel
  • Industry Standards:

    Wall-mounting brackets required to maintain UL/CSA external mounting requirement. UL 508A Listed; Type 4, 12; File No. E61997 cUL Listed per CSA C22.2 No. 94; Type 4, 12; File No. E61997 NEMA/EEMAC Type 4, 12, 13 CSA, File No. 42186: Type 4, 12 VDE IP66 IEC 60529, IP66
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Concept Enclosures are ideal for machine control applications. With streamlined styling, flush quarter-turn latches and an attractive, durable finish.

    Applications:

    Concept Enclosures are ideal for machine control applications. With streamlined styling, flush quarter-turn latches and an attractive, durable finish.

    Specifications:

  • 16 or 14 gauge steel (see table)
  • Seams continuously welded and ground smooth
  • Corner-formed doors
  • Simple easy-to-remove and install hinge pins with built-in captivation clip
  • High-torque threadless studs and fasteners on door
  • Minimum-width body flange provides maximum door opening (210 degrees)
  • Door opens 210 degrees
  • External formed body flange
  • Panel mounting studs fit optional Concept panels and other accessories
  • Mounting holes in back of body for optional external wall-mount brackets
  • Removable door with hidden hinges for clean, aesthetic appearance
  • Seamless foam-in-place gasket
  • Quarter-turn slotted latch(es)
  • Grounding stud on body
  • Provisions on door for optional high-impact thermoplastic data pocket
  • Hardware kit with panel mounting nuts, panel grounding hardware and sealing washers
  • Installation instructions provided
  • Three-point latch system on enclosures where A is equal to or greater than 42-in. with quarter-turn, slotted latch
  • Clear polycarbonate window flush with door surface
  • Accessories:

  • Door Stop Kit
  • Handles
  • Lock Inserts
  • Concept Panels
  • Mounting-Bracket Kits
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information

    Notes:

  • Purchase panels separately.
  • Optional NEMA-size panels require conversion kit Catalog Number CCPM4.
  • Reference the Specification Sheet for Popular Cooling Products and Popular Accessories.
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Express Modifications A in. B in. C in. Panel Size D x E in. Window Size M x N in. J in. Mounting G x H in. Concept Panel Door Ga. Body Ga. Conductive CONCEPT Panel Latches Qty.
    Catalog Number Express Modifications A in. B in. C in. Panel Size D x E in. Window Size M x N in. J in. Mounting G x H in. Concept Panel Door Ga. Body Ga. Conductive CONCEPT Panel Latches Qty.
    Yes 12 10 6 10.20 x 8.20 8.49 x 5.17 6.00 10.50 x 8.50 CP1210 14 16 CP1210G 1
    Yes 20 20 6 18.20 x 18.20 16.49 x 15.30 10.00 18.50 x 18.50 CP2020 14 16 CP2020G 1
    Yes 12 10 6 10.20 x 8.20 8.49 x 5.17 6.00 10.50 x 8.50 CP1210 14 16 CP1210G 1
    Yes 12 10 8 10.20 x 8.20 8.49 x 5.17 6.00 10.50 x 8.50 CP1210 14 16 CP1210G 1
    Yes 12 10 8 10.20 x 8.20 8.49 x 5.17 6.00 10.50 x 8.50 CP1210 14 16 CP1210G 1
    Yes 30 24 6 28.20 x 22.20 26.49 x 18.07 5.00 28.50 x 22.50 CP3024 14 16 CP3024G 2
    Yes 12 12 6 10.20 x 10.20 8.49 x 7.30 6.00 10.50 x 10.50 CP1212 14 16 CP1212G 1
    Yes 12 12 6 10.20 x 10.20 8.49 x 7.30 6.00 10.50 x 10.50 CP1212 14 16 CP1212G 1
    Yes 12 12 8 10.20 x 10.20 8.49 x 7.30 6.00 10.50 x 10.50 CP1212 14 16 CP1212G 1
    Yes 12 12 8 10.20 x 10.20 8.49 x 7.30 6.00 10.50 x 10.50 CP1212 14 16 CP1212G 1
    Yes 16 12 6 14.20 x 10.20 12.49 x 7.30 8.00 14.50 x 10.50 CP1612 14 16 CP1612G 1
    Yes 16 12 6 14.20 x 10.20 12.49 x 7.30 8.00 14.50 x 10.50 CP1612 14 16 CP1612G 1
    Yes 16 12 8 14.20 x 10.20 12.49 x 7.30 8.00 14.50 x 10.50 CP1612 14 16 CP1612G 1
    Yes 16 12 8 14.20 x 10.20 12.49 x 7.30 8.00 14.50 x 10.50 CP1612 14 16 CP1612G 1
    Yes 16 12 10 14.20 x 10.20 12.49 x 7.30 8.00 14.50 x 10.50 CP1612 14 16 CP1612G 1
    Yes 20 16 10 18.20 x 14.20 16.49 x 11.30 10.00 18.50 x 14.50 CP2016 14 16 CP2016G 1
    Yes 16 12 10 14.20 x 10.20 12.49 x 7.30 8.00 14.50 x 10.50 CP1612 14 16 CP1612G 1
    Yes 20 16 10 18.20 x 14.20 16.49 x 11.30 10.00 18.50 x 14.50 CP2016 14 16 CP2016G 1
    Yes 20 16 6 18.20 x 14.20 16.49 x 11.30 10.00 18.50 x 14.50 CP2016 14 16 CP2016G 1
    Yes 20 16 6 18.20 x 14.20 16.49 x 11.30 10.00 18.50 x 14.50 CP2016 14 16 CP2016G 1
    Yes 20 16 8 18.20 x 14.20 16.49 x 11.30 10.00 18.50 x 14.50 CP2016 14 16 CP2016G 1
    Yes 20 16 8 18.20 x 14.20 16.49 x 11.30 10.00 18.50 x 14.50 CP2016 14 16 CP2016G 1
    Yes 20 20 6 18.20 x 18.20 16.49 x 15.30 10.00 18.50 x 18.50 CP2020 14 16 CP2020G 1
    Yes 20 20 8 18.20 x 18.20 16.49 x 15.30 10.00 18.50 x 18.50 CP2020 14 16 CP2020G 1
    Yes 20 20 8 18.20 x 18.20 16.49 x 15.30 10.00 18.50 x 18.50 CP2020 14 16 CP2020G 1
    Yes 20 20 10 18.20 x 18.20 16.49 x 15.30 10.00 18.50 x 18.50 CP2020 14 16 CP2020G 1
    Yes 20 20 10 18.20 x 18.20 16.49 x 15.30 10.00 18.50 x 18.50 CP2020 14 16 CP2020G 1
    Yes 20 20 12 18.20 x 18.20 16.49 x 15.30 10.00 18.50 x 18.50 CP2020 14 16 CP2020G 1
    Yes 24 24 6 22.20 x 22.20 20.49 x 18.07 5.00 22.50 x 22.50 CP2424 14 16 CP2424G 2
    Yes 20 20 12 18.20 x 18.20 16.49 x 15.30 10.00 18.50 x 18.50 CP2020 14 16 CP2020G 1
    Yes 24 20 6 22.20 x 18.20 20.49 x 15.30 12.00 22.50 x 18.50 CP2420 14 16 CP2420G 1
    Yes 24 20 6 22.20 x 18.20 20.49 x 15.30 12.00 22.50 x 18.50 CP2420 14 16 CP2420G 1
    Yes 24 20 8 22.20 x 18.20 20.49 x 15.30 12.00 22.50 x 18.50 CP2420 14 16 CP2420G 1
    Yes 24 20 8 22.20 x 18.20 20.49 x 15.30 12.00 22.50 x 18.50 CP2420 14 16 CP2420G 1
    Yes 24 20 10 22.20 x 18.20 20.49 x 15.30 12.00 22.50 x 18.50 CP2420 14 16 CP2420G 1
    Yes 24 20 10 22.20 x 18.20 20.49 x 15.30 12.00 22.50 x 18.50 CP2420 14 16 CP2420G 1
    Yes 24 20 12 22.20 x 18.20 20.49 x 15.30 12.00 22.50 x 18.50 CP2420 14 16 CP2420G 1
    Yes 24 20 12 22.20 x 18.20 20.49 x 15.30 12.00 22.50 x 18.50 CP2420 14 16 CP2420G 1
    Yes 24 24 6 22.20 x 22.20 20.49 x 18.07 5.00 22.50 x 22.50 CP2424 14 16 CP2424G 2
    Yes 24 24 8 22.20 x 22.20 20.49 x 18.07 5.00 22.50 x 22.50 CP2424 14 16 CP2424G 2
    Yes 24 24 8 22.20 x 22.20 20.49 x 18.07 5.00 22.50 x 22.50 CP2424 14 16 CP2424G 2
    Yes 24 24 10 22.20 x 22.20 20.49 x 18.07 5.00 22.50 x 22.50 CP2424 14 16 CP2420G 2
    Yes 24 24 10 22.20 x 22.20 20.49 x 18.07 5.00 22.50 x 22.50 CP2424 14 16 CP2424G 2
    Yes 24 24 12 22.20 x 22.20 20.49 x 18.07 5.00 22.50 x 22.50 CP2424 14 16 CP2424G 2
    Yes 24 24 12 22.20 x 22.20 20.49 x 18.07 5.00 22.50 x 22.50 CP2424 14 16 CP2424G 2
    Yes 24 24 16 22.20 x 22.20 20.49 x 18.07 5.00 22.50 x 22.50 CP2424 14 14 CP2424G 2
    Yes 24 24 16 22.20 x 22.20 20.49 x 18.07 5.00 22.50 x 22.50 CP2424 14 14 CP2424G 2
    Yes 24 24 20 22.20 x 22.20 20.49 x 18.07 5.00 22.50 x 22.50 CP2424 14 14 CP2424G 2
    Yes 24 24 20 22.20 x 22.20 20.49 x 18.07 5.00 22.50 x 22.50 CP2424 14 14 CP2424G 2
    Yes 30 24 6 28.20 x 22.20 26.49 x 18.07 5.00 28.50 x 22.50 CP3024 14 16 CP3024G 2
    Yes 30 24 8 28.20 x 22.20 26.49 x 18.07 5.00 28.50 x 22.50 CP3024 14 16 CP3024G 2
    Yes 30 24 8 28.20 x 22.20 26.49 x 18.07 5.00 28.50 x 22.50 CP3024 14 16 CP3024G 2
    Yes 30 24 10 28.20 x 22.20 26.49 x 18.07 5.00 28.50 x 22.50 CP3024 14 16 CP3024G 2
    Yes 30 24 10 28.20 x 22.20 26.49 x 18.07 5.00 28.50 x 22.50 CP3024 14 16 CP3024G 2
    Yes 30 24 12 28.20 x 22.20 26.49 x 18.07 5.00 28.50 x 22.50 CP3024 14 16 CP3024G 2
    Yes 30 24 12 28.20 x 22.20 26.49 x 18.07 5.00 28.50 x 22.50 CP3024 14 16 CP3024G 2
    Yes 30 24 20 28.20 x 22.20 26.49 x 18.07 5.00 28.50 x 22.50 CP3024 14 14 CP3024G 2
    Yes 30 24 20 28.20 x 22.20 26.49 x 18.07 5.00 28.50 x 22.50 CP3024 14 14 CP3024G 2