Image for Concept Single-Door Enclosures from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Concept Single-Door Enclosures

Bulletin Number:

  • CW1
  • Material:

  • Steel
  • Industry Standards:

    Wall-mounting brackets required to maintain UL/CSA external mounting requirement. UL 508A Listed; Type 4, 12; File No. E61997 cUL Listed per CSA C22.2 No. 94; Type 4, 12; File No. E61997 NEMA/EEMAC Type 4, 12, 13 CSA, File No. 42186: Type 4, 12 VDE IP66 IEC 60529, IP66
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Concept Enclosures are ideal for machine control applications. With streamlined styling, flush quarter-turn latches and an attractive, durable finish. Two-door landscape models provide full-width access and easy panel installation.

    Applications:

    Concept Enclosures are ideal for machine control applications. With streamlined styling, flush quarter-turn latches and an attractive, durable finish.

    Specifications:

  • 16 or 14 gauge steel (see table)
  • Seams continuously welded and ground smooth
  • Corner-formed doors
  • Simple easy-to-remove and install hinge pins with built-in captivation clip
  • High-torque threadless studs and fasteners on door
  • Minimum-width body flange provides maximum door opening (210 degrees)
  • Door opens 210 degrees
  • External formed body flange
  • Panel mounting studs fit optional Concept panels and other accessories
  • Mounting holes in back of body for optional external wall-mount brackets
  • Removable door with hidden hinges for clean, aesthetic appearance
  • Seamless foam-in-place gasket
  • Quarter-turn slotted latch(es)
  • Door alignment device on doors wider than 30 in.
  • Four hinges on 60in.-high enclosures
  • Grounding stud on body; bonding provision on door
  • Provisions on door for optional high-impact thermoplastic data pocket
  • Hardware kit with panel mounting nuts, panel grounding hardware and sealing washers
  • Installation instructions provided
  • Three-point latch system on enclosures where A is equal to or greater than 42-in. with quarter-turn, slotted latch
  • Accessories:

  • Door Stop Kit
  • Handles
  • Lock Inserts
  • Concept Panels
  • Mounting-Bracket Kits
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information

    Notes:

  • Purchase panels separately.
  • Optional NEMA-size panels require conversion kit Catalog Number CCPM4.
  • Reference the Specification Sheet for Popular Cooling Products and Popular Accessories.
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Express Modifications A in. B in. C in. Door Ga. Body Ga. Concept Panel Conductive CONCEPT Panel Panel Size D x E in. Mounting G x H in. Latches Qty. Latches style J in.
    Catalog Number Express Modifications A in. B in. C in. Door Ga. Body Ga. Concept Panel Conductive CONCEPT Panel Panel Size D x E in. Mounting G x H in. Latches Qty. Latches style J in.
    Yes 12 10 6 16 16 CP1210 CP1210G 10.20 x 8.20 10.50 x 8.50 1 Quarter-turn 6.00
    Yes 12 10 6 16 16 CP1210 CP1210G 10.20 x 8.20 10.50 x 8.50 1 Quarter-turn 6.00
    Yes 12 12 6 16 16 CP1212 CP1212G 10.20 x 10.20 10.50 x 10.50 1 Quarter-turn 6.00
    Yes 12 12 6 16 16 CP1212 CP1212G 10.20 x 10.20 10.50 x 10.50 1 Quarter-turn 6.00
    Yes 12 24 6 16 16 CP2412 CP2412G 22.20 x 10.20 10.50 x 22.50 1 Quarter-turn 6.00
    Yes 12 24 6 16 16 CP2412 CP2412G 22.20 x 10.20 10.50 x 22.50 1 Quarter-turn 6.00
    Yes 12 24 8 16 16 CP2412 CP2412G 22.20 x 10.20 22.50 x 10.20 1 Quarter-turn 6.00
    Yes 12 24 8 16 16 CP2412 CP2412G 22.20 x 10.20 22.50 x 10.20 1 Quarter-turn 6.00
    Yes 16 12 6 16 16 CP1612 CP1612G 14.20 x 10.20 14.50 x 10.50 1 Quarter-turn 8.00
    Yes 16 12 6 16 16 CP1612 CP1612G 14.20 x 10.20 14.50 x 10.50 1 Quarter-turn 8.00
    Yes 16 12 8 16 16 CP1612 CP1612G 14.20 x 10.20 14.50 x 10.50 1 Quarter-turn 8.00
    Yes 16 12 8 16 16 CP1612 CP1612G 14.20 x 10.20 14.50 x 10.50 1 Quarter-turn 8.00
    Yes 16 12 10 16 16 CP1612 CP1612G 14.20 x 10.20 14.50 x 10.50 1 Quarter-turn 8.00
    Yes 16 12 10 16 16 CP1612 CP1612G 14.20 x 10.20 14.50 x 10.50 1 Quarter-turn 8.00
    Yes 16 16 6 16 16 CP1616 CP1616G 14.20 x 14.20 14.50 x 14.50 1 Quarter-turn 8.00
    Yes 16 16 6 16 16 CP1616 CP1616G 14.20 x 14.20 14.50 x 14.50 1 Quarter-turn 8.00
    Yes 16 16 8 16 16 CP1616 CP1616G 14.20 x 14.20 14.50 x 14.50 1 Quarter-turn 8.00
    Yes 16 16 8 16 16 CP1616 CP1616G 14.20 x 14.20 14.50 x 14.50 1 Quarter-turn 8.00
    Yes 16 16 10 16 16 CP1616 CP1616G 14.20 x 14.20 14.50 x 14.50 1 Quarter-turn 8.00
    Yes 16 16 10 16 16 CP1616 CP1616G 14.20 x 14.20 14.50 x 14.50 1 Quarter-turn 8.00
    Yes 16 20 6 16 16 CP2016 CP2016G 18.20 x 14.20 14.50 x 18.50 1 Quarter-turn 8.00
    Yes 16 20 6 16 16 CP2016 CP2016G 18.20 x 14.20 14.50 x 18.50 1 Quarter-turn 8.00
    Yes 16 20 8 16 16 CP2016 CP2016G 18.20 x 14.20 14.50 x 18.50 1 Quarter-turn 8.00
    Yes 16 20 8 16 16 CP2016 CP2016G 18.20 x 14.20 14.50 x 18.50 1 Quarter-turn 8.00
    Yes 16 20 10 16 16 CP2016 CP2016G 18.20 x 14.20 14.50 x 18.50 1 Quarter-turn 8.00
    Yes 16 20 10 16 16 CP2016 CP2016G 18.20 x 14.20 14.50 x 18.50 1 Quarter-turn 8.00
    Yes 20 12 6 16 16 CP2012 CP2012G 18.20 x 10.20 18.50 x 10.50 1 Quarter-turn 10.00
    Yes 20 12 6 16 16 CP2012 CP2012G 18.20 x 10.20 18.50 x 10.50 1 Quarter-turn 10.00
    Yes 20 12 8 16 16 CP2012 CP2012G 18.20 x 10.20 18.50 x 10.50 1 Quarter-turn 10.00
    Yes 20 12 8 16 16 CP2012 CP2012G 18.20 x 10.20 18.50 x 10.50 1 Quarter-turn 10.00
    Yes 20 16 6 16 16 CP2016 CP2016G 18.20 x 14.20 18.50 x 14.50 1 Quarter-turn 10.00
    Yes 20 16 6 16 16 CP2016 CP2016G 18.20 x 14.20 18.50 x 14.50 1 Quarter-turn 10.00
    Yes 20 16 8 16 16 CP2016 CP2016G 18.20 x 14.20 18.50 x 14.50 1 Quarter-turn 10.00
    Yes 20 16 8 16 16 CP2016 CP2016G 18.20 x 14.20 18.50 x 14.50 1 Quarter-turn 10.00
    Yes 20 16 10 16 16 CP2016 CP2016G 18.20 x 14.20 18.50 x 14.50 1 Quarter-turn 10.00
    Yes 20 16 10 16 16 CP2016 CP2016G 18.20 x 14.20 18.50 x 14.50 1 Quarter-turn 10.00
    Yes 20 16 12 16 16 CP2016 CP2016G 18.20 x 14.20 18.50 x 14.50 1 Quarter-turn 10.00
    Yes 20 16 12 16 16 CP2016 CP2016G 18.20 x 14.20 18.50 x 14.50 1 Quarter-turn 10.00
    Yes 20 20 6 16 16 CP2020 CP2020G 18.20 x 18.20 18.50 x 18.50 1 Quarter-turn 10.00
    Yes 20 20 6 16 16 CP2020 CP2020G 18.20 x 18.20 18.50 x 18.50 1 Quarter-turn 10.00
    Yes 20 20 8 16 16 CP2020 CP2020G 18.20 x 18.20 18.50 x 18.50 1 Quarter-turn 10.00
    Yes 20 20 8 16 16 CP2020 CP2020G 18.20 x 18.20 18.50 x 18.50 1 Quarter-turn 10.00
    Yes 20 20 10 16 16 CP2020 CP2020G 18.20 x 18.20 18.50 x 18.50 1 Quarter-turn 10.00
    Yes 20 20 10 16 16 CP2020 CP2020G 18.20 x 18.20 18.50 x 18.50 1 Quarter-turn 10.00
    Yes 20 20 12 16 16 CP2020 CP2020G 18.20 x 18.20 18.50 x 18.50 1 Quarter-turn 10.00
    Yes 20 20 12 16 16 CP2020 CP2020G 18.20 x 18.20 18.50 x 18.50 1 Quarter-turn 10.00
    Yes 20 24 6 16 16 CP2420 CP2420G 22.20 x 18.20 18.50 x 22.50 1 Quarter-turn 10.00
    Yes 20 24 6 16 16 CP2420 CP2420G 22.20 x 18.20 18.50 x 22.50 1 Quarter-turn 10.00
    Yes 20 24 8 16 16 CP2420 CP2420G 22.20 x 18.20 18.50 x 22.50 1 Quarter-turn 10.00
    Yes 20 24 8 16 16 CP2420 CP2420G 22.20 x 18.20 18.50 x 22.50 1 Quarter-turn 10.00
    Yes 20 24 10 16 16 CP2420 CP2420G 22.20 x 18.20 18.50 x 22.50 1 Quarter-turn 10.00
    Yes 20 24 10 16 16 CP2420 CP2420G 22.20 x 18.20 18.50 x 22.50 1 Quarter-turn 10.00
    Yes 24 12 6 16 16 CP2412 CP2412G 22.20 x 10.20 22.50 x 10.50 1 Quarter-turn 12.00
    Yes 24 12 6 16 16 CP2412 CP2412G 22.20 x 10.20 22.50 x 10.50 1 Quarter-turn 12.00
    Yes 24 12 8 16 16 CP2412 CP2412G 22.20 x 10.20 22.50 x 10.50 1 Quarter-turn 12.00
    Yes 24 12 8 16 16 CP2412 CP2412G 22.20 x 10.20 22.50 x 10.50 1 Quarter-turn 12.00
    Yes 24 12 10 16 16 CP2412 CP2412G 22.20 x 10.20 22.50 x 10.50 1 Quarter-turn 12.00
    Yes 24 12 10 16 16 CP2412 CP2412G 22.20 x 10.20 22.50 x 10.50 1 Quarter-turn 12.00
    Yes 24 16 6 16 16 CP2416 CP2416G 22.20 x 14.20 22.50 x 14.50 1 Quarter-turn 12.00
    Yes 24 16 6 16 16 CP2416 CP2416G 22.20 x 14.20 22.50 x 14.50 1 Quarter-turn 12.00
    Yes 24 16 8 16 16 CP2416 CP2416G 22.20 x 14.20 22.50 x 14.50 1 Quarter-turn 12.00
    Yes 24 16 8 16 16 CP2416 CP2416G 22.20 x 14.20 22.50 x 14.50 1 Quarter-turn 12.00
    Yes 24 16 10 16 16 CP2416 CP2416G 22.20 x 14.20 22.50 x 14.50 1 Quarter-turn 12.00
    Yes 24 16 10 16 16 CP2416 CP2416G 22.20 x 14.20 22.50 x 14.50 1 Quarter-turn 12.00
    Yes 24 20 6 16 16 CP2420 CP2420G 22.20 x 18.20 22.50 x 18.50 1 Quarter-turn 12.00
    Yes 24 20 6 16 16 CP2420 CP2420G 22.20 x 18.20 22.50 x 18.50 1 Quarter-turn 12.00
    Yes 24 20 8 16 16 CP2420 CP2420G 22.20 x 18.20 22.50 x 18.50 1 Quarter-turn 12.00
    Yes 24 20 8 16 16 CP2420 CP2420G 22.20 x 18.20 22.50 x 18.50 1 Quarter-turn 12.00
    Yes 24 20 10 16 16 CP2420 CP2420G 22.20 x 18.20 22.50 x 18.50 1 Quarter-turn 12.00
    Yes 24 20 10 16 16 CP2420 CP2420G 22.20 x 18.20 22.50 x 18.50 1 Quarter-turn 12.00
    Yes 24 20 12 16 16 CP2420 CP2420G 22.20 x 18.20 22.50 x 18.50 1 Quarter-turn 12.00
    Yes 24 20 12 16 16 CP2420 CP2420G 22.20 x 18.20 22.50 x 18.50 1 Quarter-turn 12.00
    Yes 24 20 16 14 16 CP2420 CP2420G 22.20 x 18.20 22.50 x 18.50 1 Quarter-turn 12.00
    Yes 24 20 16 14 16 CP2420 CP2420G 22.20 x 18.20 22.50 x 18.50 1 Quarter-turn 12.00
    Yes 24 24 6 14 16 CP2424 CP2424G 22.20 x 22.20 22.50 x 22.50 2 Quarter-turn 5.00
    Yes 24 24 6 14 16 CP2424 CP2424G 22.20 x 22.20 22.50 x 22.50 2 Quarter-turn 5.00
    Yes 24 24 8 14 16 CP2424 CP2424G 22.20 x 22.20 22.50 x 22.50 2 Quarter-turn 5.00
    Yes 24 24 8 14 16 CP2424 CP2424G 22.20 x 22.20 22.50 x 22.50 2 Quarter-turn 5.00
    Yes 24 24 10 14 16 CP2424 CP2424G 22.20 x 22.20 22.50 x 22.50 2 Quarter-turn 5.00
    Yes 24 24 10 14 16 CP2424 CP2424G 22.20 x 22.20 22.50 x 22.50 2 Quarter-turn 5.00
    Yes 24 24 12 14 16 CP2424 CP2424G 22.20 x 22.20 22.50 x 22.50 2 Quarter-turn 5.00
    Yes 24 24 20 14 14 CP2424 CP2424G 22.20 x 22.20 22.50 x 22.50 2 Quarter-turn 5.00
    Yes 24 24 12 14 16 CP2424 CP2424G 22.20 x 22.20 22.50 x 22.50 2 Quarter-turn 5.00
    Yes 24 24 20 14 14 CP2424 CP2424G 22.20 x 22.20 22.50 x 22.50 2 Quarter-turn 5.00
    Yes 24 24 16 14 14 CP2424 CP2424G 22.20 x 22.20 22.50 x 22.50 2 Quarter-turn 5.00
    Yes 24 24 16 14 14 CP2424 CP2424G 22.20 x 22.20 22.50 x 22.50 2 Quarter-turn 5.00
    Yes 24 30 8 14 16 CP3024 CP3024G 28.20 x 22.20 22.50 x 28.50 2 Quarter-turn 5.00
    Yes 24 30 8 14 16 CP3024 CP3024G 28.20 x 22.20 22.50 x 28.50 2 Quarter-turn 5.00
    Yes 24 30 10 14 16 CP3024 CP3024G 28.20 x 22.20 22.50 x 28.50 2 Quarter-turn 5.00
    Yes 24 30 10 14 16 CP3024 CP3024G 28.20 x 22.20 22.50 x 28.50 2 Quarter-turn 5.00
    Yes 24 30 12 14 16 CP3024 CP3024G 28.20 x 22.20 22.50 x 28.50 2 Quarter-turn 5.00
    Yes 24 30 12 14 16 CP3024 CP3024G 28.20 x 22.20 22.50 x 28.50 2 Quarter-turn 5.00
    Yes 30 12 8 14 16 CP3012 CP3012G 28.20 x 10.20 28.50 x 10.50 2 Quarter-turn 5.00
    Yes 30 12 8 14 16 CP3012 CP3012G 28.20 x 10.20 28.50 x 10.50 2 Quarter-turn 5.00
    Yes 30 16 6 14 16 CP3016 CP3016G 28.20 x 14.20 28.50 x 14.50 1 Quarter-turn 5.00
    Yes 30 16 6 14 16 CP3016 CP3016G 28.20 x 14.20 28.50 x 14.50 2 Quarter-turn 5.00
    Yes 30 16 8 14 16 CP3016 CP3016G 28.20 x 14.20 28.50 x 14.50 2 Quarter-turn 5.00
    Yes 30 16 8 14 16 CP3016 CP3016G 28.20 x 14.20 28.50 x 14.50 2 Quarter-turn 5.00
    Yes 30 20 6 16 16 CP3020 CP3020G 28.20 x 18.20 28.50 x 18.50 2 Quarter-turn 5.00
    Yes 30 20 6 16 16 CP3020 CP3020G 28.20 x 18.20 28.50 x 18.50 1 Quarter-turn 5.00
    Yes 30 20 8 14 16 CP3020 CP3020G 28.20 x 18.20 28.50 x 18.50 2 Quarter-turn 5.00
    Yes 30 20 8 14 16 CP3020 CP3020G 28.20 x 18.20 28.50 x 18.50 2 Quarter-turn 5.00
    Yes 30 20 10 14 16 CP3020 CP3020G 28.20 x 18.20 28.50 x 18.50 2 Quarter-turn 5.00
    Yes 30 20 10 14 16 CP3020 CP3020G 28.20 x 18.20 28.50 x 18.50 2 Quarter-turn 5.00
    Yes 30 24 6 14 16 CP3024 CP3024G 28.20 x 22.20 28.50 x 22.50 2 Quarter-turn 5.00
    Yes 30 24 6 14 16 CP3024 CP3024G 28.20 x 22.20 28.50 x 22.50 2 Quarter-turn 5.00
    Yes 30 24 8 14 14 CP3024 CP3024G 28.20 x 22.20 28.50 x 22.50 2 Quarter-turn 5.00
    Yes 30 24 8 14 14 CP3024 CP3024G 28.20 x 22.20 28.50 x 22.50 2 Quarter-turn 5.00
    Yes 30 24 10 14 16 CP3024 CP3024G 28.20 x 22.20 28.50 x 22.50 2 Quarter-turn 5.00
    Yes 30 24 10 14 16 CP3024 CP3024G 28.20 x 22.20 28.50 x 22.50 2 Quarter-turn 5.00
    Yes 30 24 12 14 16 CP3024 CP3024G 28.20 x 22.20 28.50 x 22.50 2 Quarter-turn 5.00
    Yes 30 24 20 14 14 CP3024 CP3024G 28.20 x 22.20 28.50 x 22.50 2 Quarter-turn 5.00
    Yes 30 24 12 14 16 CP3024 CP3024G 28.20 x 22.20 28.50 x 22.50 2 Quarter-turn 5.00
    Yes 30 24 20 14 14 CP3024 CP3024G 28.20 x 22.20 28.50 x 22.50 2 Quarter-turn 5.00
    Yes 30 24 16 14 14 CP3024 CP3024G 28.20 x 22.20 28.50 x 22.50 2 Quarter-turn 5.00
    Yes 30 24 16 14 14 CP3024 CP3024G 28.20 x 22.20 28.50 x 22.50 1 Quarter-turn 5.00
    Yes 30 30 8 14 14 CP3030 CP3030G 28.20 x 28.20 28.50 x 28.50 2 Quarter-turn 5.00
    Yes 30 30 8 14 14 CP3030 CP3030G 28.20 x 28.20 28.50 x 28.50 2 Quarter-turn 5.00
    Yes 30 30 10 14 14 CP3030 CP3030G 28.20 x 28.20 28.50 x 28.50 2 Quarter-turn 5.00
    Yes 30 30 10 14 14 CP3030 CP3030G 28.20 x 28.20 28.50 x 28.50 2 Quarter-turn 5.00
    Yes 30 30 12 14 14 CP3030 CP3030G 28.20 x 28.20 28.50 x 28.50 2 Quarter-turn 5.00
    Yes 30 30 12 14 14 CP3030 CP3030G 28.20 x 28.20 28.50 x 28.50 2 Quarter-turn 5.00
    Yes 30 36 8 14 14 CP3630 CP3630G 34.20 x 28.20 28.50 x 34.50 2 Quarter-turn 5.00
    Yes 30 36 8 14 14 CP3630 CP3630G 34.20 x 28.20 28.50 x 34.50 2 Quarter-turn 5.00
    Yes 36 24 6 14 16 CP3624 CP3624G 34.20 x 22.20 34.50 x 22.50 2 Quarter-turn 5.00
    Yes 36 24 6 14 16 CP3624 CP3624G 34.20 x 22.20 34.50 x 22.50 2 Quarter-turn 5.00
    Yes 36 24 8 14 16 CP3624 CP3624G 34.20 x 22.20 34.50 x 22.50 2 Quarter-turn 5.00
    Yes 36 24 8 14 16 CP3624 CP3624G 34.20 x 22.20 34.50 x 22.50 2 Quarter-turn 5.00
    Yes 36 24 10 14 16 CP3624 CP3624G 34.20 x 22.20 34.50 x 22.50 2 Quarter-turn 5.00
    Yes 36 24 10 14 16 CP3624 CP3624G 34.20 x 22.20 34.50 x 22.50 2 Quarter-turn 5.00
    Yes 36 24 12 14 16 CP3624 CP3624G 34.20 x 22.20 34.50 x 22.50 2 Quarter-turn 5.00
    Yes 36 24 12 14 16 CP3624 CP3624G 34.20 x 22.20 34.50 x 22.50 2 Quarter-turn 5.00
    Yes 36 24 16 14 14 CP3624 CP3624G 34.20 x 22.20 34.50 x 22.50 2 Quarter-turn 5.00
    Yes 36 24 16 14 14 CP3624 CP3624G 34.20 x 22.20 34.50 x 22.50 2 Quarter-turn 5.00
    Yes 36 30 6 14 14 CP3630 CP3630G 34.20 x 28.20 34.50 x 28.50 2 Quarter-turn 5.00
    Yes 36 30 6 14 14 CP3630 CP3630G 34.20 x 28.20 34.50 x 28.50 2 Quarter-turn 5.00
    Yes 36 30 8 14 14 CP3630 CP3630G 34.20 x 28.20 34.50 x 28.50 2 Quarter-turn 5.00
    Yes 36 30 8 14 14 CP3630 CP3630G 34.20 x 28.20 34.50 x 28.50 2 Quarter-turn 5.00
    Yes 36 30 10 14 14 CP3630 CP3630G 34.20 x 28.20 34.50 x 28.50 2 Quarter-turn 5.00
    Yes 36 30 10 14 14 CP3630 CP3630G 34.20 x 28.20 34.50 x 28.50 2 Quarter-turn 5.00
    Yes 36 30 12 14 14 CP3630 CP3630G 34.20 x 28.20 34.50 x 28.50 2 Quarter-turn 5.00
    Yes 36 30 12 14 14 CP3630 CP3630G 34.20 x 28.20 34.50 x 28.50 2 Quarter-turn 5.00
    Yes 36 30 16 14 14 CP3630 CP3630G 34.20 x 28.20 34.50 x 28.50 2 Quarter-turn 5.00
    Yes 36 30 16 14 14 CP3630 CP3630G 34.20 x 28.20 34.50 x 28.50 2 Quarter-turn 5.00
    Yes 36 30 20 14 14 CP3630 CP3630G 34.20 x 28.20 34.50 x 28.50 2 Quarter-turn 5.00
    Yes 36 30 20 14 14 CP3630 CP3630G 34.20 x 28.20 34.50 x 28.50 2 Quarter-turn 5.00
    Yes 36 36 8 14 14 CP3636 CP3636G 34.20 x 34.20 34.50 x 34.50 2 Quarter-turn 5.00
    Yes 36 36 8 14 14 CP3636 CP3636G 34.20 x 34.20 34.50 x 34.50 2 Quarter-turn 5.00
    Yes 36 36 10 14 14 CP3636 CP3636G 34.20 x 34.20 34.50 x 34.50 2 Quarter-turn 5.00
    Yes 36 36 10 14 14 CP3636 CP3636G 34.20 x 34.20 34.50 x 34.50 2 Quarter-turn 5.00
    Yes 36 36 12 14 14 CP3636 CP3636G 34.20 x 34.20 34.50 x 34.50 2 Quarter-turn 5.00
    Yes 36 36 12 14 14 CP3636 CP3636G 34.20 x 34.20 34.50 x 34.50 2 Quarter-turn 5.00
    Yes 36 36 16 14 14 CP3636 CP3636G 34.20 x 34.20 34.50 x 34.50 2 Quarter-turn 5.00
    Yes 36 36 16 14 14 CP3636 CP3636G 34.20 x 34.20 34.50 x 34.50 2 Quarter-turn 5.00
    Yes 42 24 8 14 14 CP2442 CP2442G 22.20 x 40.20 40.50 x 22.50 1 3-point 21.00
    Yes 42 24 8 14 14 CP2442 CP2442G 22.20 x 40.20 40.50 x 22.50 1 3-point 21.00
    Yes 42 24 10 14 14 CP2442 CP2442G 22.20 x 42.20 40.50 x 22.50 1 3-point 21.00
    Yes 42 24 10 14 14 CP2442 CP2442G 22.20 x 42.20 40.50 x 22.50 1 3-point 21.00
    Yes 42 30 8 14 14 CP4230 CP4230G 40.20 x 28.20 40.50 x 28.50 1 3-point 21.00
    Yes 42 30 8 14 14 CP4230 CP4230G 40.20 x 28.20 40.50 x 28.50 1 3-point 21.00
    Yes 42 30 10 14 14 CP4230 CP4230G 40.20 x 28.20 40.50 x 28.50 1 3-point 21.00
    Yes 42 30 10 14 14 CP4230 CP4230G 40.20 x 28.20 40.50 x 28.50 1 3-point 21.00
    Yes 42 30 12 14 14 CP4230 CP4230G 40.20 x 28.20 40.50 x 28.50 1 3-point 21.00
    Yes 42 30 12 14 14 CP4230 CP4230G 40.20 x 28.20 40.50 x 28.50 1 3-point 21.00
    Yes 42 30 16 14 14 CP4230 CP4230G 40.20 x 28.20 40.50 x 28.50 1 3-point 21.00
    Yes 42 30 16 14 14 CP4230 CP4230G 40.20 x 28.20 40.50 x 28.50 1 3-point 21.00
    Yes 42 36 8 14 14 CP4236 CP4236G 40.20 x 34.20 40.50 x 34.50 1 3-point 21.00
    Yes 42 36 8 14 14 CP4236 CP4236G 40.20 x 34.20 40.50 x 34.50 1 3-point 21.00
    Yes 42 36 10 14 14 CP4236 CP4236G 40.20 x 34.20 40.50 x 34.50 1 3-point 21.00
    Yes 42 36 10 14 14 CP4236 CP4236G 40.20 x 34.20 40.50 x 34.50 1 3-point 21.00
    Yes 42 36 12 14 14 CP4236 CP4236G 40.20 x 34.20 40.50 x 34.50 1 3-point 21.00
    Yes 42 36 12 14 14 CP4236 CP4236G 40.20 x 34.20 40.50 x 34.50 1 3-point 21.00
    Yes 42 36 16 14 14 CP4236 CP4236G 40.20 x 34.20 40.50 x 34.50 1 3-point 21.00
    Yes 42 36 16 14 14 CP4236 CP4236G 40.20 x 34.20 40.50 x 34.50 1 3-point 21.00
    Yes 48 24 8 14 14 CP4824 CP4824G 46.20 x 22.20 46.50 x 22.50 1 3-point 24.00
    Yes 48 24 8 14 14 CP4824 CP4824G 46.20 x 22.20 46.50 x 22.50 1 3-point 24.00
    Yes 48 24 10 14 14 CP4824 CP4824G 46.20 x 22.20 46.50 x 22.50 1 3-point 24.00
    Yes 48 24 10 14 14 CP4824 CP4824G 46.20 x 22.20 46.50 x 22.50 1 3-point 24.00
    Yes 48 24 12 14 14 CP4824 CP4824G 46.20 x 22.20 46.50 x 22.50 1 3-point 24.00
    Yes 48 24 12 14 14 CP4824 CP4824G 46.20 x 22.20 46.50 x 22.50 1 3-point 24.00
    Yes 48 30 8 14 14 CP3048 CP3048G 28.20 x 46.20 46.50 x 28.50 1 3-point 24.00
    Yes 48 30 8 14 14 CP3048 CP3048G 28.20 x 46.20 46.50 x 28.50 1 3-point 24.00
    Yes 48 30 10 14 14 CP3048 CP3048G 28.20 x 46.20 46.50 x 28.50 1 3-point 24.00
    Yes 48 30 10 14 14 CP3048 CP3048G 28.20 x 46.20 46.50 x 28.50 1 3-point 24.00
    Yes 48 36 16 14 14 CP3048 CP3048G 28.20 x 46.20 46.50 x 28.50 1 3-point 24.00
    Yes 48 36 16 14 14 CP3048 CP3048G 28.20 x 46.20 46.50 x 28.50 1 3-point 24.00
    Yes 48 36 8 14 14 CP4836 CP4836G 46.20 x 34.20 46.50 x 34.50 1 3-point 24.00
    Yes 48 36 8 14 14 CP4836 CP4836G 46.20 x 34.20 46.50 x 34.50 1 3-point 24.00
    Yes 48 36 10 14 14 CP4836 CP4836G 46.20 x 34.20 46.50 x 34.50 1 3-point 24.00
    Yes 48 36 10 14 14 CP4836 CP4836G 46.20 x 34.20 46.50 x 34.50 1 3-point 24.00
    Yes 48 36 12 14 14 CP4836 CP4836G 46.20 x 34.20 46.50 x 34.50 1 3-point 24.00
    Yes 48 36 12 14 14 CP4836 CP4836G 46.20 x 34.20 46.50 x 34.50 1 3-point 24.00
    Yes 48 36 16 14 14 CP4836 CP4836G 46.20 x 34.20 46.50 x 34.50 1 3-point 24.00
    Yes 48 36 16 14 14 CP4836 CP4836G 46.20 x 34.20 46.50 x 34.50 1 3-point 24.00
    Yes 48 36 20 14 14 CP4836 CP4836G 46.20 x 34.20 46.50 x 34.50 1 3-point 24.00
    Yes 48 36 20 14 14 CP4836 CP4836G 46.20 x 34.20 46.50 x 34.50 1 3-point 24.00
    Yes 60 36 8 14 14 CP6036 CP6036G 58.20 x 34.20 58.50 x 34.50 1 3-point 30.00
    Yes 60 36 8 14 14 CP6036 CP6036G 58.20 x 34.20 58.50 x 34.50 1 3-point 30.00
    Yes 60 36 10 14 14 CP6036 CP6036G 58.20 x 34.20 58.50 x 34.50 1 3-point 30.00
    Yes 60 36 10 14 14 CP6036 CP6036G 58.20 x 34.20 58.50 x 34.50 1 3-point 30.00
    Yes 60 36 12 14 14 CP6036 CP6036G 58.20 x 34.20 58.50 x 34.50 1 3-point 30.00
    Yes 60 36 12 14 14 CP6036 CP6036G 58.20 x 34.20 58.50 x 34.50 1 3-point 30.00
    Yes 60 36 16 14 14 CP6036 CP6036G 58.20 x 34.20 58.50 x 34.50 1 3-point 30.00
    Yes 60 36 16 14 14 CP6036 CP6036G 58.20 x 34.20 58.50 x 34.50 1 3-point 30.00