Image for Continuous Hinge Two-Door with Handle, Type 12 from nVent | Hoffman
+ / - Hover over image to Zoom

Continuous Hinge Two-Door with Handle, Type 12

Bulletin Number:

  • A12
  • Material:

  • Steel
  • Industry Standards:

    UL 508A Listed; Type 12; File No. E61997 cUL Listed per CSA C22.2 No. 94; Type 12; File No. E61997 NEMA/EEMAC Type 12 CSA, File No. 42186: Type 12 IEC 60529, IP55
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Ideal for larger wall-mount applications requiring ease of installation and access to full-width internal panel. Overlapping door design allows easy access in areas with minimal aisle space.

    Application:

    Ideal for larger wall-mount applications requiring ease of installation and access to full-width internal panel. Overlapping door design allows easy access in areas with minimal aisle space.

    Specifications:

  • 14 gauge steel
  • Seams continuously welded and ground smooth
  • External welded-on mounting brackets for easy installation
  • External formed body flange channels away liquids
  • Gasketed overlapping doors eliminate need for center post
  • Removable door with continuous hinge
  • Oil-tight key-locking handle with 3-point latch
  • Removable heavy gauge continuous hinge pin
  • Data pocket is high-impact thermoplastic
  • Collar studs for mounting optional panels
  • Bonding provision on both doors
  • Finish:

  • Body: White inside with ANSI 61 gray finish outside.
  • Door: ANSI 61 gray inside and outside.
  • Accessories:

  • Door Stop Kit
  • Compact Cooling Fans
  • Incandescent Light Package
  • Steel and Stainless Steel Window Kits
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.

    Notes:

  • Purchase panels separately. Optional stainless steel, conductive, composite and aluminum panels are available for most sizes.
  • A484812WFLP back is 10 gauge.
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. Panel Size D x E in. Conductive Panel Y in. Panel Panel Gauge Stiffener Body
    Catalog Number A in. B in. C in. Panel Size D x E in. Conductive Panel Y in. Panel Panel Gauge Stiffener Body
    24 42 8 39.00 x 21.00 A42P24G 1.50 A42P24 12 0
    24 48 8 45.00 x 21.00 A48P24G 1.50 A48P24 12 0
    30 42 10 39.00 x 27.00 A42P30G 1.50 A42P30 12 0
    30 48 10 45.00 x 27.00 A48P30G 1.50 A48P30 12 0
    30 60 10 57.00 x 27.00 A60P30G 1.50 A60P30 12 0
    36 42 12 39.00 x 33.00 A42P36G 1.50 A42P36 12 0
    36 48 12 45.00 x 33.00 A48P36G 1.50 A48P36 12 0
    36 60 12 57.00 x 33.00 A60P36G 1.50 A60P36 12 0
    42 42 12 39.00 x 39.00 A42P42G 1.50 A42P42 12 3
    42 48 12 45.00 x 39.00 A48P42G 1.50 A48P42 12 3
    42 60 12 56.00 x 38.00 A60BFP42G 2.00 A60BFP42 10 1
    48 48 12 44.00 x 44.00 A48P48G 2.00 A48P48 10 0